This Application will be decommissioned as of January 7th 2025

03315 |
Schneider-Electric
 
03315 picture- web-product-data-sheet
03315
FRONT PLATE INF63 V.4P-INF160 V.3/4P WIDTH 600/650 5M
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma G
Prisma P
Product or component type Front plate
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma G enclosure
Prisma Prisma P cubicle
Type of front plate Cut-out
Installed device FuPact: fixed INF63 - control: extended rotary handle - vertical installation
FuPact: fixed INF100...160 - control: extended rotary handle - vertical installation
Poles description 2 x 3P: mounting plate support: INF100...160 vertical installation
2 x 4P: mounting plate support: INF100...160 vertical installation
2 x 4P: mounting plate support: INF63 vertical installation
Operating position Vertical
Complementary
Enclosure/cubicle description Floor-standing enclosure - width 600 mm
Wall-mounted enclosure - width 600 mm
Cubicle - width 650 mm depth 400 mm
Connection position Direct connection
Number of vertical modules [50 mm] 5
Standards IEC 61439-1
IEC 61439-2
Product certifications ASEFA
Material Steel
Surface finish Smooth
Matt
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9001)
Height 250 mm
Width 500 mm
Net weight 1.04 kg
Quantity per set Set of 1
Functional unit 600 mm Prisma G floor-standing enclosure FuPact INF100...160 fixed extended rotary handle vertical 3P 2 direct 7
600 mm Prisma G wall-mounted enclosure FuPact INF100...160 fixed extended rotary handle vertical 3P 2 direct 7
600 mm Prisma G floor-standing enclosure FuPact INF100...160 fixed extended rotary handle vertical 4P 2 direct 7
600 mm Prisma G wall-mounted enclosure FuPact INF100...160 fixed extended rotary handle vertical 4P 2 direct 7
650 mm 400 mm Prisma P cubicle FuPact INF100...160 fixed extended rotary handle vertical 3P 2 direct 5
650 mm 400 mm Prisma P cubicle FuPact INF100...160 fixed extended rotary handle vertical 4P 2 direct 5
600 mm Prisma G floor-standing enclosure FuPact INF63 fixed extended rotary handle vertical 4P 2 direct 5
600 mm Prisma G wall-mounted enclosure FuPact INF63 fixed extended rotary handle vertical 4P 2 direct 5
650 mm 400 mm Prisma P cubicle FuPact INF63 fixed extended rotary handle vertical 4P 2 direct 5
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3 cm
Package 1 Width 26 cm
Package 1 Length 51 cm
Package 1 Weight 1.05 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Halogen content performance Halogen free plastic parts product