This Application will be decommissioned as of January 7th 2025

03322 |
Schneider-Electric
 
03322 picture- web-product-data-sheet
03322
FRONT PLATE ISFT 250 VERTICAL W650 9M
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Product or component type Front plate
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma P cubicle
Type of front plate Cut-out
Installed device FuPact: fixed ISFT250 - control: fuse carriers handle - horizontal installation
Poles description 2 x 3P: mounting plate support: ISFT250 horizontal installation
Operating position Horizontal
Complementary
Enclosure/cubicle description Cubicle - width 650 mm depth 400 mm
Connection position Direct connection
Number of vertical modules [50 mm] 9
Standards IEC 61439-2
IEC 61439-1
Product certifications ASEFA
Material Steel
Surface finish Smooth
Matt
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9001)
Height 450 mm
Width 500 mm
Net weight 1.56 kg
Quantity per set Set of 1
Functional unit 650 mm 400 mm Prisma P cubicle FuPact ISFT250 fixed fuse carriers handle horizontal 3P 2 direct 9
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.000 cm
Package 1 Width 46.000 cm
Package 1 Length 51.000 cm
Package 1 Weight 1.550 kg
Unit Type of Package 2 BB1
Number of Units in Package 2 6
Package 2 Height 11.000 cm
Package 2 Width 52.500 cm
Package 2 Length 53.000 cm
Package 2 Weight 9.800 kg
Unit Type of Package 3 P12
Number of Units in Package 3 36
Package 3 Height 45.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 58.800 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Halogen content performance Halogen free plastic parts product