This Application will be decommissioned as of January 7th 2025

03323 |
Schneider-Electric
 
03323 picture- web-product-data-sheet
03323
FRONT PLATE ISFT 400 VERTICAL W650 9M
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Product or component type Front plate
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma P cubicle
Type of front plate Cut-out
Installed device FuPact: fixed ISFT400 - control: fuse carriers handle - horizontal installation
Poles description 2 x 3P: mounting plate support: ISFT400 horizontal installation
Operating position Horizontal
Complementary
Enclosure/cubicle description Cubicle - width 650 mm depth 400 mm
Connection position Direct connection
Number of vertical modules [50 mm] 9
Standards IEC 61439-2
IEC 61439-1
Product certifications ASEFA
Material Steel
Surface finish Matt
Smooth
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9001)
Height 450 mm
Width 500 mm
Net weight 1.48 kg
Quantity per set Set of 1
Functional unit 650 mm 400 mm Prisma P cubicle FuPact ISFT400 fixed fuse carriers handle horizontal 3P 2 direct 9
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.000 cm
Package 1 Width 46.000 cm
Package 1 Length 51.000 cm
Package 1 Weight 1.490 kg
Unit Type of Package 2 BB1
Number of Units in Package 2 6
Package 2 Height 11.000 cm
Package 2 Width 52.500 cm
Package 2 Length 52.500 cm
Package 2 Weight 9.400 kg
Unit Type of Package 3 P12
Number of Units in Package 3 36
Package 3 Height 45.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 56.160 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Halogen content performance Halogen free plastic parts product