This Application will be decommissioned as of January 7th 2025

03325 |
Schneider-Electric
 
03325 picture- web-product-data-sheet
03325
FRONT PLATE ISFT100N VERTICAL WIDTH 600/650 8M
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma G
Prisma P
Product or component type Front plate
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma G enclosure
Prisma Prisma P cubicle
Type of front plate Cut-out
Installed device FuPact: fixed ISFT100N - control: fuse carriers handle - vertical installation
Poles description 6 x 3P: busbars support: ISFT100N vertical installation
8 x 3P: mounting plate support: ISFT100N vertical installation
Operating position Horizontal
Complementary
Enclosure/cubicle description Floor-standing enclosure - width 600 mm
Wall-mounted enclosure - width 600 mm
Cubicle - width 650 mm depth 400 mm
Connection position Rear connection
Direct connection
Number of vertical modules [50 mm] 8
Standards IEC 61439-2
IEC 61439-1
Product certifications ASEFA
Surface finish Matt
Smooth
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9001)
Height 400 mm
Width 500 mm
Net weight 1.64 kg
Quantity per set Set of 1
Functional unit 600 mm Prisma G floor-standing enclosure FuPact ISFT100N fixed fuse carriers handle vertical 3P 6 rear connection on busbar 8
600 mm Prisma G wall-mounted enclosure FuPact ISFT100N fixed fuse carriers handle vertical 3P 6 rear connection on busbar 8
600 mm Prisma G floor-standing enclosure FuPact ISFT100N fixed fuse carriers handle vertical 3P 8 direct 8
600 mm Prisma G wall-mounted enclosure FuPact ISFT100N fixed fuse carriers handle vertical 3P 8 direct 8
650 mm 400 mm Prisma P cubicle FuPact ISFT100N fixed fuse carriers handle vertical 3P 8 direct 8
650 mm 400 mm Prisma P cubicle FuPact ISFT100N fixed fuse carriers handle vertical 3P 6 rear connection on busbar 8
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.000 cm
Package 1 Width 41.000 cm
Package 1 Length 51.000 cm
Package 1 Weight 1.640 kg
Unit Type of Package 2 BB1
Number of Units in Package 2 6
Package 2 Height 10.000 cm
Package 2 Width 42.000 cm
Package 2 Length 53.000 cm
Package 2 Weight 9.840 kg
Unit Type of Package 3 P12
Number of Units in Package 3 48
Package 3 Height 55.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 78.720 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Halogen content performance Halogen free plastic parts product