This Application will be decommissioned as of January 7th 2025

03326 |
Schneider-Electric
 
03326 picture- web-product-data-sheet
03326
FRONT PLATE ISFT160 HORIZONTAL W600 3M
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma G
Product or component type Front plate
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma G enclosure
Prisma Prisma Pack 250 enclosure
Type of front plate Cut-out
Installed device FuPact: fixed ISFT160 - control: fuse carriers handle - horizontal installation
Poles description 1 x 3P: mounting plate support: ISFT160 horizontal installation
Operating position Horizontal
Complementary
Enclosure/cubicle description Floor-standing enclosure - width 600 mm
Wall-mounted enclosure - width 600 mm
Pack enclosure - width 600 mm
Connection position Direct connection
Number of vertical modules [50 mm] 3
Standards IEC 61439-2
IEC 61439-1
Product certifications ASEFA
Material Steel
Surface finish Smooth
Matt
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9001)
Height 150 mm
Width 500 mm
Net weight 0.58 kg
Quantity per set Set of 1
Functional unit 600 mm Prisma G floor-standing enclosure FuPact ISFT160 fixed fuse carriers handle horizontal 3P 1 direct 6
600 mm Prisma G wall-mounted enclosure FuPact ISFT160 fixed fuse carriers handle horizontal 3P 1 direct 6
600 mm Prisma Pack 250 Pack enclosure FuPact ISFT160 fixed fuse carriers handle horizontal 3P 1 direct 6
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.000 cm
Package 1 Width 16.000 cm
Package 1 Length 51.000 cm
Package 1 Weight 580.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 10
Package 2 Height 17.500 cm
Package 2 Width 17.000 cm
Package 2 Length 53.000 cm
Package 2 Weight 7.120 kg
Unit Type of Package 3 P12
Number of Units in Package 3 90
Package 3 Height 32.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 56.960 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Halogen content performance Halogen free plastic parts product