This Application will be decommissioned as of January 7th 2025

03327 |
Schneider-Electric
 
03327 picture- web-product-data-sheet
03327
FRONT PLATE ISFT160 VERTICAL W300 6M
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma G
Product or component type Front plate
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma G duct
Prisma Prisma Pack 250 duct
Type of front plate Cut-out
Installed device FuPact: fixed ISFT160 - control: fuse carriers handle - vertical installation
Poles description 1 x 3P: mounting plate support: ISFT160 vertical installation
Operating position Vertical
Complementary
Enclosure/cubicle description Floor-standing duct - width 300 mm
Wall-mounted duct - width 300 mm
Pack enclosure - width 300 mm
Connection position Direct connection
Number of vertical modules [50 mm] 6
Standards IEC 61439-1
IEC 61439-2
Product certifications ASEFA
Material Steel
Surface finish Smooth
Matt
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9001)
Height 500 mm
Width 250 mm
Net weight 0.56 kg
Quantity per set Set of 1
Functional unit 300 mm Prisma G floor-standing duct FuPact ISFT160 fixed fuse carriers handle vertical 3P 1 direct 6
300 mm Prisma G wall-mounted duct FuPact ISFT160 fixed fuse carriers handle vertical 3P 1 direct 6
300 mm Prisma Pack 250 Pack enclosure FuPact ISFT160 fixed fuse carriers handle vertical 3P 1 direct 9
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.0 cm
Package 1 Width 26.0 cm
Package 1 Length 31.0 cm
Package 1 Weight 550.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 10
Package 2 Height 17.0 cm
Package 2 Width 28.0 cm
Package 2 Length 33.0 cm
Package 2 Weight 5.8 kg
Unit Type of Package 3 P12
Number of Units in Package 3 30
Package 3 Height 32.0 cm
Package 3 Width 80.0 cm
Package 3 Length 120.0 cm
Package 3 Weight 29.4 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Halogen content performance Halogen free plastic parts product