This Application will be decommissioned as of January 7th 2025

03328 |
Schneider-Electric
 
03328 picture- web-product-data-sheet
03328
FRONT PLATE ISFT250 HORIZONTAL W600 5M
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma G
Product or component type Front plate
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma G enclosure
Prisma Prisma Pack 250 enclosure
Type of front plate Cut-out
Installed device FuPact: fixed ISFT250 - control: fuse carriers handle - horizontal installation
Poles description 1 x 3P: mounting plate support: ISFT250 horizontal installation
Operating position Horizontal
Complementary
Enclosure/cubicle description Floor-standing enclosure - width 600 mm
Wall-mounted enclosure - width 600 mm
Pack enclosure - width 600 mm
Connection position Direct connection
Number of vertical modules [50 mm] 5
Standards IEC 61439-2
IEC 61439-1
Product certifications ASEFA
Material Steel
Surface finish Smooth
Matt
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9001)
Height 250 mm
Width 500 mm
Net weight 0.78 kg
Quantity per set Set of 1
Functional unit 600 mm Prisma G floor-standing enclosure FuPact ISFT250 fixed fuse carriers handle horizontal 3P 1 direct 6
600 mm Prisma G wall-mounted enclosure FuPact ISFT250 fixed fuse carriers handle horizontal 3P 1 direct 6
600 mm Prisma Pack 250 Pack enclosure FuPact ISFT250 fixed fuse carriers handle horizontal 3P 1 direct 6
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.0 cm
Package 1 Width 25.0 cm
Package 1 Length 50.0 cm
Package 1 Weight 780.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 10
Package 2 Height 17.0 cm
Package 2 Width 27.0 cm
Package 2 Length 53.0 cm
Package 2 Weight 8.16 kg
Unit Type of Package 3 P12
Number of Units in Package 3 90
Package 3 Height 32.0 cm
Package 3 Width 80.0 cm
Package 3 Length 120.0 cm
Package 3 Weight 85.44 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Halogen content performance Halogen free plastic parts product