This Application will be decommissioned as of January 7th 2025

03330 |
Schneider-Electric
 
03330 picture- web-product-data-sheet
03330
BU 8 FIX
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Prisma G
Product or component type Front plate
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma G enclosure
Prisma Prisma P cubicle
Type of front plate Cut-out
Installed device ComPact: fixed NSXm without earth leakage protection - control: toggle - horizontal installation
ComPact: fixed NSXm with earth leakage protection - control: toggle - horizontal installation
Poles description 1 x 3P or 4P: mounting plate support: NSXm horizontal installation
Operating position Horizontal
Complementary
Enclosure/cubicle description Floor-standing enclosure - width 600 mm
Wall-mounted enclosure - width 600 mm
Cubicle - width 650 mm depth 400 mm
Floor-standing enclosure + duct - width 600 + 300 mm
Wall-mounted enclosure + duct - width 600 + 300 mm
Connection position Direct connection
Number of vertical modules [50 mm] 3
Standards IEC 61439-1
IEC 61439-2
Product certifications ASEFA
Surface finish Smooth
Matt
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9001)
Height 150 mm
Quantity per set Set of 1
Functional unit 600 mm Prisma G floor-standing enclosure ComPact NSXm without fixed toggle horizontal 3P or 4P 1 direct 3
600 mm Prisma G wall-mounted enclosure ComPact NSXm without fixed toggle horizontal 3P or 4P 1 direct 3
650 mm 400 mm Prisma P cubicle ComPact NSXm without fixed toggle horizontal 3P or 4P 1 direct 3
600 mm Prisma G floor-standing enclosure ComPact NSXm with fixed toggle horizontal 3P or 4P 1 direct 3
600 mm Prisma G wall-mounted enclosure ComPact NSXm with fixed toggle horizontal 3P or 4P 1 direct 3
650 mm 400 mm Prisma P cubicle ComPact NSXm with fixed toggle horizontal 3P or 4P 1 direct 3
600 + 300 mm Prisma G floor-standing enclosure + duct ComPact NSXm without fixed toggle horizontal 3P or 4P 1 direct 3
600 + 300 mm Prisma G wall-mounted enclosure + duct ComPact NSXm without fixed toggle horizontal 3P or 4P 1 direct 3
600 + 300 mm Prisma G floor-standing enclosure + duct ComPact NSXm with fixed toggle horizontal 3P or 4P 1 direct 3
600 + 300 mm Prisma G wall-mounted enclosure + duct ComPact NSXm with fixed toggle horizontal 3P or 4P 1 direct 3
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3 cm
Package 1 Width 16 cm
Package 1 Length 51 cm
Package 1 Weight 640 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 16.5 cm
Package 2 Width 17.6 cm
Package 2 Length 52.5 cm
Package 2 Weight 6.437 kg
Unit Type of Package 3 S04
Number of Units in Package 3 10
Package 3 Height 30 cm
Package 3 Width 40 cm
Package 3 Length 60 cm
Package 3 Weight 7.1 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Halogen content performance Halogen free plastic parts product