Schneider-Electric
 
03333 picture- web-product-data-sheet
03333
FRONT PLATE NSXm HORIZONTAL ROTARY HANDLE WITH 1PRE CUT-OUT 96x96 W850 3M
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma G
Product or component type Front plate
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma G enclosure
Type of front plate Cut-out
Installed device ComPact: fixed NSXm without earth leakage protection - control: direct rotary handle - horizontal installation
Poles description 1 x 3P or 4P: mounting plate support: NSXm horizontal installation
Operating position Horizontal
Complementary
Enclosure/cubicle description Floor-standing enclosure - width 850 mm
Connection position Direct connection
Number of vertical modules [50 mm] 3
Standards IEC 61439-1
IEC 61439-2
Product certifications ASEFA
Surface finish Smooth
Matt
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9001)
Height 150 mm
Quantity per set Set of 1
Functional unit 850 mm Prisma G floor-standing enclosure ComPact NSXm without fixed direct rotary handle horizontal 3P or 4P 1 direct 3
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3 cm
Package 1 Width 15 cm
Package 1 Length 75 cm
Package 1 Weight 1.074 kg
Unit Type of Package 2 BB1
Number of Units in Package 2 8
Package 2 Height 13.5 cm
Package 2 Width 17 cm
Package 2 Length 76.5 cm
Package 2 Weight 9.012 kg
Unit Type of Package 3 P12
Number of Units in Package 3 24
Package 3 Height 26 cm
Package 3 Width 80 cm
Package 3 Length 120 cm
Package 3 Weight 39 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information