This Application will be decommissioned as of January 7th 2025

03342 |
Schneider-Electric
 
03342 picture- web-product-data-sheet
03342
TRANSPARENT FRONT PLATE WIDTH 600/650 4M
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma G
Prisma P
Product or component type Front plate
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma G enclosure
Prisma Prisma P cubicle
Type of front plate Transparent
Installed device TeSys: fixed TeSys U - horizontal installation
TeSys: fixed GV2 + D or K contactors <= 40 A - horizontal installation
PowerLogic: iEM3000
PowerLogic: PM3000
Poles description 9 x 3P: modular rail support: TeSys U horizontal installation
9 x 3P: modular rail support: GV2 + D or K contactors <= 40 A horizontal installation
Operating position Horizontal
Complementary
Enclosure/cubicle description Floor-standing enclosure - width 600 mm
Wall-mounted enclosure - width 600 mm
Cubicle - width 650 mm depth 400 mm
Pack enclosure - width 555 mm
Connection position Direct connection
Number of vertical modules [50 mm] 4
Standards IEC 61439-2
IEC 61439-1
Product certifications ASEFA
Material Glass
Surface finish Smooth
Matt
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9001)
Height 200 mm
Width 500 mm
Net weight 0.98 kg
Quantity per set Set of 1
Functional unit 600 mm Prisma G floor-standing enclosure TeSys GV2 + D or K contactors <= 40 A fixed horizontal 3P 9 direct 5
600 mm Prisma G wall-mounted enclosure TeSys GV2 + D or K contactors <= 40 A fixed horizontal 3P 9 direct 5
650 mm 400 mm Prisma P cubicle TeSys GV2 + D or K contactors <= 40 A fixed horizontal 3P 9 direct 5
650 mm 400 mm Prisma P cubicle PowerLogic 3 4
650 mm 400 mm Prisma P cubicle PowerLogic 4 4
600 mm Prisma G floor-standing enclosure TeSys TeSys U fixed horizontal 3P 9 direct 5
600 mm Prisma G wall-mounted enclosure TeSys TeSys U fixed horizontal 3P 9 direct 5
600 mm Prisma G floor-standing enclosure TeSys TeSys U fixed horizontal 3P 9 direct 4
600 mm Prisma G wall-mounted enclosure TeSys TeSys U fixed horizontal 3P 9 direct 4
650 mm 400 mm Prisma P cubicle TeSys TeSys U fixed horizontal 3P 9 direct 4
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.0 cm
Package 1 Width 21.0 cm
Package 1 Length 52.0 cm
Package 1 Weight 1.1 kg
Unit Type of Package 2 CAR
Number of Units in Package 2 8
Package 2 Height 16.8 cm
Package 2 Width 22.9 cm
Package 2 Length 52.5 cm
Package 2 Weight 9.0 kg
Unit Type of Package 3 P12
Number of Units in Package 3 80
Package 3 Height 80.0 cm
Package 3 Width 80.0 cm
Package 3 Length 120.0 cm
Package 3 Weight 102.0 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile