This Application will be decommissioned as of January 7th 2025

03343 |
Schneider-Electric
 
03343 picture- web-product-data-sheet
03343
TRANSPARENT FRONT PLATE WIDTH 600/650 6M
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma G
Prisma P
Product or component type Front plate
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma G enclosure
Prisma Prisma P cubicle
Type of front plate Transparent
Installed device Power meters: kilowatt-hour meters - vertical installation
Connection
TeSys: fixed GV3Pxx1 + LC1D40 to D65 - horizontal installation
Poles description 3 x 2P: mounting plate support: kilowatt-hour meters vertical installation
2 x 4P: mounting plate support: kilowatt-hour meters vertical installation
7 x 3P: modular rail support: GV3Pxx1 + LC1D40 to D65 horizontal installation
Complementary
Enclosure/cubicle description Floor-standing enclosure - width 600 mm
Wall-mounted enclosure - width 600 mm
Cubicle - width 650 mm depth 400 mm
Pack enclosure - width 555 mm
Number of vertical modules [50 mm] 6
Standards IEC 61439-1
IEC 61439-2
Product certifications ASEFA
Material Glass
Surface finish Matt
Smooth
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9001)
Height 300 mm
Width 500 mm
Net weight 1.38 kg
Quantity per set Set of 1
Functional unit 600 mm Prisma G floor-standing enclosure power meters kilowatt-hour meters vertical 2P 3 6
600 mm Prisma G wall-mounted enclosure power meters kilowatt-hour meters vertical 2P 3 6
600 mm Prisma G floor-standing enclosure connection 2 6
600 mm Prisma G wall-mounted enclosure connection 2 6
650 mm 400 mm Prisma P cubicle connection 2 6
600 mm Prisma G floor-standing enclosure TeSys GV3Pxx1 + LC1D40 to D65 fixed horizontal 3P 7 direct 7
600 mm Prisma G wall-mounted enclosure TeSys GV3Pxx1 + LC1D40 to D65 fixed horizontal 3P 7 direct 7
600 mm Prisma G floor-standing enclosure power meters kilowatt-hour meters vertical 4P 2 6
600 mm Prisma G wall-mounted enclosure power meters kilowatt-hour meters vertical 4P 2 6
650 mm 400 mm Prisma P cubicle power meters kilowatt-hour meters vertical 2P 3 6
650 mm 400 mm Prisma P cubicle power meters kilowatt-hour meters vertical 4P 2 6
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.000 cm
Package 1 Width 30.000 cm
Package 1 Length 50.000 cm
Package 1 Weight 1.380 kg
Unit Type of Package 2 CAR
Number of Units in Package 2 8
Package 2 Height 17.000 cm
Package 2 Width 32.000 cm
Package 2 Length 53.000 cm
Package 2 Weight 13.800 kg
Unit Type of Package 3 P12
Number of Units in Package 3 48
Package 3 Height 49.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 82.800 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile