This Application will be decommissioned as of January 7th 2025

03352 |
Schneider-Electric
 
03352 picture- web-product-data-sheet
03352
TRANSPARENT FRONT PLATE W300 4M
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma G
Prisma P
Product or component type Front plate
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma G duct
Prisma Prisma P cubicle
Type of front plate Transparent
Installed device TeSys: fixed TeSys U - horizontal installation
TeSys: fixed GV2 + D or K contactors <= 40 A - horizontal installation
Poles description 4 x 3P: modular rail support: GV2 + D or K contactors <= 40 A horizontal installation
4 x 3P: modular rail support: TeSys U horizontal installation
Operating position Horizontal
Complementary
Enclosure/cubicle description Floor-standing duct - width 300 mm
Wall-mounted duct - width 300 mm
Cubicle duct - width 400 mm depth 400 mm
Connection position Direct connection
Number of vertical modules [50 mm] 4
Standards IEC 61439-2
IEC 61439-1
Product certifications ASEFA
Material Glass
Surface finish Smooth
Matt
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9001)
Height 200 mm
Width 300 mm
Net weight 0.54 kg
Quantity per set Set of 1
Functional unit 300 mm Prisma G floor-standing duct TeSys GV2 + D or K contactors <= 40 A fixed horizontal 3P 4 direct 5
300 mm Prisma G wall-mounted duct TeSys GV2 + D or K contactors <= 40 A fixed horizontal 3P 4 direct 5
400 mm 400 mm Prisma P cubicle
300 mm Prisma G floor-standing duct TeSys TeSys U fixed horizontal 3P 4 direct 5
300 mm Prisma G wall-mounted duct TeSys TeSys U fixed horizontal 3P 4 direct 5
300 mm Prisma G floor-standing duct TeSys TeSys U fixed horizontal 3P 4 direct 4
300 mm Prisma G wall-mounted duct TeSys TeSys U fixed horizontal 3P 4 direct 4
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.0 cm
Package 1 Width 20.0 cm
Package 1 Length 25.0 cm
Package 1 Weight 540.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 8
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 5.523 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile