Schneider-Electric
 
03353 picture- web-product-data-sheet
03353
TRANSPARENT FRONT PLATE W300 6M
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma G
Prisma P
Product or component type Front plate
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma G duct
Prisma Prisma P cubicle
Type of front plate Transparent
Installed device TeSys: fixed GV3Pxx1 + LC1D40 to D65 - horizontal installation
Poles description 3 x 3P: modular rail support: GV3Pxx1 + LC1D40 to D65 horizontal installation
Complementary
Enclosure/cubicle description Floor-standing duct - width 300 mm
Wall-mounted duct - width 300 mm
Cubicle duct - width 400 mm depth 400 mm
Number of vertical modules [50 mm] 6
Standards IEC 61439-2
IEC 61439-1
Product certifications ASEFA
Material Glass
Surface finish Smooth
Matt
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9001)
Height 300 mm
Width 300 mm
Product weight 0.76 kg
Quantity per set Set of 1
Functional unit 400 mm 400 mm Prisma P cubicle
300 mm Prisma G floor-standing duct TeSys GV3Pxx1 + LC1D40 to D65 fixed horizontal 3P 3 direct 7
300 mm Prisma G wall-mounted duct TeSys GV3Pxx1 + LC1D40 to D65 fixed horizontal 3P 3 direct 7
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3 cm
Package 1 Width 25 cm
Package 1 Length 30 cm
Package 1 Weight 760 g
Unit Type of Package 2 BB1
Number of Units in Package 2 8
Package 2 Height 18 cm
Package 2 Width 28 cm
Package 2 Length 32 cm
Package 2 Weight 7.39 kg
Unit Type of Package 3 S03
Number of Units in Package 3 8
Package 3 Height 30 cm
Package 3 Width 30 cm
Package 3 Length 40 cm
Package 3 Weight 7.83 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile