Schneider-Electric
 
03354 picture- web-product-data-sheet
03354
TRANSPARENT FRONT PLATE W300 9M
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma G
Prisma P
Product or component type Front plate
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma G duct
Prisma Prisma P cubicle
Type of front plate Transparent
Installed device Power meters: kilowatt-hour meters - vertical installation
Poles description 1 x 4P: mounting plate support: kilowatt-hour meters vertical installation
Complementary
Enclosure/cubicle description Floor-standing duct - width 300 mm
Wall-mounted duct - width 300 mm
Cubicle duct - width 400 mm depth 400 mm
Number of vertical modules [50 mm] 9
Standards IEC 61439-2
IEC 61439-1
Product certifications ASEFA
Material Glass
Surface finish Smooth
Matt
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9001)
Height 450 mm
Width 300 mm
Product weight 1.14 kg
Quantity per set Set of 1
Functional unit 400 mm 400 mm Prisma P cubicle
300 mm Prisma G floor-standing duct power meters kilowatt-hour meters vertical 4P 1 9
300 mm Prisma G wall-mounted duct power meters kilowatt-hour meters vertical 4P 1 9
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.000 cm
Package 1 Width 25.000 cm
Package 1 Length 45.000 cm
Package 1 Weight 1.140 kg
Unit Type of Package 2 BB1
Number of Units in Package 2 8
Package 2 Height 13.000 cm
Package 2 Width 28.000 cm
Package 2 Length 47.000 cm
Package 2 Weight 9.120 kg
Unit Type of Package 3 P12
Number of Units in Package 3 16
Package 3 Height 33.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 18.240 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile