This Application will be decommissioned as of January 7th 2025

03401 |
Schneider-Electric
 
03401 picture- web-product-data-sheet
03401
W650 MODULAR DEVICE RAIL PRISMA P
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Product or component type Rail
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma P
Type of rail Modular
Installed device Acti 9: fixed C120 without earth leakage protection - control: toggle
TeSys: fixed GV2LE
TeSys: fixed GV2ME
TeSys: fixed GV2RTn
Acti 9: fixed iC120 without earth leakage protection - control: toggle
Vigilohm: IM20
Vigilohm: IM20H
ComPact: fixed INS100 - control: direct front rotary handle - vertical installation
ComPact: fixed INS160 - control: direct front rotary handle - vertical installation
ComPact: fixed INS40 - control: direct front rotary handle - vertical installation
ComPact: fixed INS63 - control: direct front rotary handle - vertical installation
Acti 9: fixed modular device
Multi9: fixed modular device
Multi9: fixed NG125 without earth leakage protection - control: toggle
Multi9: fixed NG125 NA - control: toggle
Vigirex: RH10
Vigirex: RH21
Vigirex: RH99
Acti 9: fixed C120 with earth leakage protection - control: toggle
Acti 9: fixed iC120 with earth leakage protection - control: toggle
Multi9: fixed NG125 with earth leakage protection - control: toggle
Acti 9: fixed 1/2 or 1 module lamp - horizontal installation
ComPact: fixed INS125 - control: direct front rotary handle - vertical installation
Acti 9: fixed modular device <= 40 A
Multi9: fixed modular device <= 40 A
Vigilohm: IM10
Vigilohm: IM10H
Vigilohm: IM9
Vigilohm: IM9-OL
Acti 9: measurement device
Multi9: measurement device
Vigirex: RH197M
Poles description 1 x 3P: fixed C120
1 x 4P: fixed C120
9 x 3P: fixed GV2LE
9 x 3P: fixed GV2ME
9 x 3P: fixed GV2RTn
1 x 3P: fixed iC120
1 x 4P: fixed iC120
1 x 3P: fixed INS100 vertical installation
1 x 4P: fixed INS100 vertical installation
1 x 3P: fixed INS160 vertical installation
1 x 4P: fixed INS160 vertical installation
1 x 3P: fixed INS40 vertical installation
1 x 4P: fixed INS40 vertical installation
1 x 3P: fixed INS63 vertical installation
1 x 4P: fixed INS63 vertical installation
1 x 3P: fixed NG125
1 x 4P: fixed NG125
1 x 3P: fixed NG125 NA
1 x 4P: fixed NG125 NA
1 x 3P: fixed INS125 vertical installation
1 x 4P: fixed INS125 vertical installation
Complementary
Installation description Cubicle - width 650 mm depth 400 mm
Enclosure nominal height 2000 mm
Number of vertical modules [50 mm] 2 module(s): 1/2 or 1 module lamp, direct in 650 mm Widecubicle
5 module(s): C120 without earth leakage protection , direct in 650 mm Widecubicle
3 module(s): GV2LE, direct in 650 mm Widecubicle
3 module(s): GV2ME, direct in 650 mm Widecubicle
3 module(s): GV2RTn, direct in 650 mm Widecubicle
5 module(s): iC120 without earth leakage protection , direct in 650 mm Widecubicle
4 module(s): IM10 in 650 mm Widecubicle
4 module(s): IM10H in 650 mm Widecubicle
4 module(s): IM20 in 650 mm Widecubicle
4 module(s): IM20H in 650 mm Widecubicle
3 module(s): IM9 in 650 mm Widecubicle
3 module(s): IM9-OL in 650 mm Widecubicle
4 module(s): INS100, direct in 650 mm Widecubicle
5 module(s): INS100, direct in 650 mm Widecubicle
4 module(s): INS125, direct in 650 mm Widecubicle
5 module(s): INS125, direct in 650 mm Widecubicle
4 module(s): INS160, direct in 650 mm Widecubicle
5 module(s): INS160, direct in 650 mm Widecubicle
4 module(s): INS40, direct in 650 mm Widecubicle
4 module(s): INS63, direct in 650 mm Widecubicle
3 module(s): measurement device in 650 mm Widecubicle
3 module(s): modular device <= 40 A, direct in 650 mm Widecubicle
8 module(s): modular device <= 40 A, direct in 650 mm Widecubicle
4 module(s): modular device, direct in 650 mm Widecubicle
5 module(s): NG125 without earth leakage protection , direct in 650 mm Widecubicle
5 module(s): NG125 NA, direct in 650 mm Widecubicle
3 module(s): RH10 in 650 mm Widecubicle
3 module(s): RH197M in 650 mm Widecubicle
3 module(s): RH21 in 650 mm Widecubicle
3 module(s): RH99 in 650 mm Widecubicle
5 module(s): C120 with earth leakage protection , direct in 650 mm Widecubicle
5 module(s): iC120 with earth leakage protection , direct in 650 mm Widecubicle
5 module(s): NG125 with earth leakage protection , direct in 650 mm Widecubicle
9 mm pitches 48
Quantity per set Set of 1
Height 43 mm
Width 592 mm
Depth 126 mm
Net weight 0.5 kg
Colour Natural
Material Metal
Environment
Standards IEC 61439-2
IEC 61439-1
Product certifications ASEFA
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.5 cm
Package 1 Width 12.0 cm
Package 1 Length 60.5 cm
Package 1 Weight 514.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 12
Package 2 Height 14.5 cm
Package 2 Width 23.5 cm
Package 2 Length 61.5 cm
Package 2 Weight 6.32 kg
Unit Type of Package 3 P12
Number of Units in Package 3 240
Package 3 Height 74 cm
Package 3 Width 80 cm
Package 3 Length 120 cm
Package 3 Weight 138.4 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Halogen content performance Halogen free plastic parts product