Schneider-Electric
 
03402 picture- web-product-data-sheet
03402
W650 ADJUSTABLE MODULAR DEVICE RAIL PRISMA P
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Product or component type Rail
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma P
Type of rail Adjustable
Modular
Installed device TeSys: fixed GV2L
TeSys: fixed GV2P
TeSys: fixed GV3
ComPact: fixed NG160 without earth leakage protection - control: toggle
ComPact: fixed NG160 NA without earth leakage protection - control: toggle
ComPact: fixed NG160 with earth leakage protection - control: toggle
Altistart: ATS01N
Altistart: ATS01N103/106FT
TeSys: fixed D or K contactors <= 40 A - horizontal installation
TeSys: fixed GV2 + D or K contactors <= 40 A - horizontal installation
TeSys: fixed TeSys U - horizontal installation
PowerLogic: PM5500
PowerLogic: iEM3000
PowerLogic: PM3000
PowerLogic: PM5563RD
ComPact: fixed NSXm without earth leakage protection - control: toggle - vertical installation
ComPact: fixed NSXm with earth leakage protection - control: toggle - vertical installation
Poles description 9 x 3P: fixed GV2L
9 x 3P: fixed GV2P
7 x 3P: fixed GV3
1 x 3P: fixed NG160
1 x 4P: fixed NG160
1 x 3P: fixed NG160 NA
1 x 4P: fixed NG160 NA
9 x 4P: fixed D or K contactors <= 40 A horizontal installation
9 x 3P: fixed GV2 + D or K contactors <= 40 A horizontal installation
9 x 3P: fixed TeSys U horizontal installation
1 x 3P or 4P: fixed NSXm vertical installation
Complementary
Installation description Cubicle - width 650 mm depth 400 mm
Enclosure nominal height 2000 mm
Number of vertical modules [50 mm] 5 module(s): ATS01N in 650 mm Widecubicle
6 module(s): ATS01N in 650 mm Widecubicle
4 module(s): ATS01N103/106FT in 650 mm Widecubicle
3 module(s): D or K contactors <= 40 A, direct in 650 mm Widecubicle
5 module(s): GV2 + D or K contactors <= 40 A, direct in 650 mm Widecubicle
3 module(s): GV2L, direct in 650 mm Widecubicle
3 module(s): GV2P, direct in 650 mm Widecubicle
5 module(s): GV3, direct in 650 mm Widecubicle
4 module(s): iEM3000 in 650 mm Widecubicle
5 module(s): NG160 without earth leakage protection , direct in 650 mm Widecubicle
5 module(s): NG160 NA without earth leakage protection , direct in 650 mm Widecubicle
8 module(s): NSXm without earth leakage protection , direct in 650 mm Widecubicle
4 module(s): PM3000 in 650 mm Widecubicle
3 module(s): PM5500 in 650 mm Widecubicle
3 module(s): PM5563RD in 650 mm Widecubicle
5 module(s): TeSys U, direct in 650 mm Widecubicle
4 module(s): TeSys U, direct in 650 mm Widecubicle
5 module(s): NG160 with earth leakage protection , direct in 650 mm Widecubicle
8 module(s): NSXm with earth leakage protection , direct in 650 mm Widecubicle
9 mm pitches 48
Quantity per set Set of 1
Height 30 mm
Width 563 mm
Depth 325 mm
Product weight 0.86 kg
Colour Natural
Material Metal
Environment
Standards IEC 61439-1
IEC 61439-2
Product certifications ASEFA
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3 cm
Package 1 Width 5 cm
Package 1 Length 52 cm
Package 1 Weight 850 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information