Schneider-Electric
 
03404 picture- web-product-data-sheet
03404
W400 ADJUSTABLE MODULAR DEVICE RAIL PRISMA P
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Product or component type Rail
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma P
Type of rail Modular
Adjustable
Installed device ComPact: fixed INS100 - control: direct front rotary handle - vertical installation
ComPact: fixed INS160 - control: direct front rotary handle - vertical installation
ComPact: fixed INS40 - control: direct front rotary handle - vertical installation
ComPact: fixed INS63 - control: direct front rotary handle - vertical installation
Acti 9: fixed modular device
Multi9: fixed modular device
Multi9: fixed NG125 without earth leakage protection - control: toggle
ComPact: fixed INS125 - control: direct front rotary handle - vertical installation
Acti 9: fixed modular device <= 40 A
Multi9: fixed modular device <= 40 A
ComPact: fixed NG160 without earth leakage protection - control: toggle
ComPact: fixed NG160 NA without earth leakage protection - control: toggle
ComPact: fixed NSA125...160 - control: toggle
Poles description 1 x 3P: fixed INS100 vertical installation
1 x 4P: fixed INS100 vertical installation
1 x 3P: fixed INS160 vertical installation
1 x 4P: fixed INS160 vertical installation
1 x 3P: fixed INS40 vertical installation
1 x 4P: fixed INS40 vertical installation
1 x 3P: fixed INS63 vertical installation
1 x 4P: fixed INS63 vertical installation
1 x 3P: fixed NG125
1 x 4P: fixed NG125
1 x 3P: fixed INS125 vertical installation
1 x 4P: fixed INS125 vertical installation
1 x 3P: fixed NG160
1 x 4P: fixed NG160
1 x 3P: fixed NG160 NA
1 x 4P: fixed NG160 NA
1 x 3P: fixed NSA125...160
1 x 4P: fixed NSA125...160
Complementary
Installation description Cubicle - width 400 mm depth 400 mm
Enclosure nominal height 2000 mm
Number of vertical modules [50 mm] 4 module(s): INS100, direct in 400 mm Widecubicle
5 module(s): INS100, direct in 400 mm Widecubicle
4 module(s): INS125, direct in 400 mm Widecubicle
5 module(s): INS125, direct in 400 mm Widecubicle
4 module(s): INS160, direct in 400 mm Widecubicle
5 module(s): INS160, direct in 400 mm Widecubicle
4 module(s): INS40, direct in 400 mm Widecubicle
4 module(s): INS63, direct in 400 mm Widecubicle
3 module(s): modular device <= 40 A, direct in 400 mm Widecubicle
4 module(s): modular device, direct in 400 mm Widecubicle
5 module(s): NG125 without earth leakage protection , direct in 400 mm Widecubicle
5 module(s): NG160 without earth leakage protection , direct in 400 mm Widecubicle
5 module(s): NG160 NA without earth leakage protection , direct in 400 mm Widecubicle
5 module(s): NSA125...160, direct in 400 mm Widecubicle
9 mm pitches 20
Quantity per set Set of 1
Height 30 mm
Width 325 mm
Depth 325 mm
Product weight 0.76 kg
Colour Natural
Material Metal
Environment
Standards IEC 61439-1
IEC 61439-2
Product certifications ASEFA
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information