Schneider-Electric
 
03405 picture- web-product-data-sheet
03405
MOUNTING PLATE NSXm TOGGLE/ROTATIVE -3P/4P VERTICAL LARGEUR 400
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Product or component type Mounting plate
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma P cubicle
Installation description Cubicle - width 400 mm depth 400 mm
Mounting plate description Dedicated
Installed device ComPact: fixed NSXm without earth leakage protection - control: toggle - vertical installation
ComPact: fixed NSXm without earth leakage protection - control: direct rotary handle - vertical installation
ComPact: fixed NSXm with earth leakage protection - control: toggle - vertical installation
Poles description 1 x 3P or 4P: fixed NSXm vertical installation
Number of vertical modules [50 mm] 8 module(s): NSXm without earth leakage protection , direct in 400 mm Widecubicle
8 module(s): NSXm with earth leakage protection , direct in 400 mm Widecubicle
Standards IEC 61439-2
Product certifications ASEFA
Complementary
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Surface finish Matt
Smooth
Colour White (RAL 9001)
Width 325 mm
Height 150 mm
Functional unit 400 mm 400 mm Prisma P cubicle ComPact NSXm without fixed toggle vertical 3P or 4P 1 direct 8 162.5 mm
400 mm 400 mm Prisma P cubicle ComPact NSXm without fixed direct rotary handle vertical 3P or 4P 1 direct 8 162.5 mm
400 mm 400 mm Prisma P cubicle ComPact NSXm with fixed toggle vertical 3P or 4P 1 direct 8 162.5 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.3 cm
Package 1 Width 15.0 cm
Package 1 Length 37.0 cm
Package 1 Weight 1.486 kg
Unit Type of Package 2 S04
Number of Units in Package 2 10
Package 2 Height 30.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 14.86 kg
Unit Type of Package 3 P12
Number of Units in Package 3 120
Package 3 Height 103.5 cm
Package 3 Width 80.0 cm
Package 3 Length 120.0 cm
Package 3 Weight 178.32 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information