Schneider-Electric
 
03406 picture- web-product-data-sheet
03406
MOUNTING PLATE FOR 4 NSXm VIGI TOGGLE 3P/4P VERTICAL WIDTH 650
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Product or component type Mounting plate
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma P cubicle
ComPact ComPact NSXm circuit breaker
Installation description Cubicle - width 650 mm depth 400 mm
Mounting plate description Dedicated
Installed device ComPact: fixed NSXm with earth leakage protection - control: toggle - vertical installation
Poles description 4 x 3P or 4P: fixed NSXm vertical installation
Number of vertical modules [50 mm] 8 module(s): NSXm with earth leakage protection , direct
Standards IEC 61439-2
Product certifications ASEFA
Complementary
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Surface finish Smooth
Matt
Colour White (RAL 9001)
Width 575 mm
Height 150 mm
Functional unit 650 mm 400 mm Prisma P cubicle ComPact NSXm with fixed toggle vertical 3P or 4P 4 direct 8 162.5 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.800 cm
Package 1 Width 15.300 cm
Package 1 Length 57.800 cm
Package 1 Weight 2.524 kg
Unit Type of Package 2 S04
Number of Units in Package 2 6
Package 2 Height 30.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 15.899 kg
Unit Type of Package 3 P12
Number of Units in Package 3 72
Package 3 Height 103.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 202.788 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information