Schneider-Electric
 
03409 picture- web-product-data-sheet
03409
MOUNTING PLATE NSXm TOGGLE/ROTATIVE -3P/4P HORIZONTAL WIDTH 650
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Product or component type Mounting plate
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma P cubicle
Installation description Cubicle - width 650 mm depth 400 mm
Mounting plate description Dedicated
Installed device ComPact: fixed NSXm without earth leakage protection - control: toggle - horizontal installation
ComPact: fixed NSXm with earth leakage protection - control: toggle - horizontal installation
ComPact: fixed NSXm without earth leakage protection - control: direct rotary handle - horizontal installation
Poles description 1 x 3P or 4P: fixed NSXm horizontal installation
Number of vertical modules [50 mm] 3 module(s): NSXm without earth leakage protection , direct in 650 mm Widecubicle
3 module(s): NSXm with earth leakage protection , direct in 650 mm Widecubicle
Standards IEC 61439-2
Product certifications ASEFA
Complementary
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Surface finish Smooth
Matt
Colour White (RAL 9001)
Width 575 mm
Height 150 mm
Functional unit 650 mm 400 mm Prisma P cubicle ComPact NSXm without fixed toggle horizontal 3P or 4P 1 direct 3 12.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSXm without fixed direct rotary handle horizontal 3P or 4P 1 direct 3 12.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSXm with fixed toggle horizontal 3P or 4P 1 direct 3 12.5 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 15.5 cm
Package 1 Width 4.5 cm
Package 1 Length 57.5 cm
Package 1 Weight 2.05 kg
Unit Type of Package 2 S04
Number of Units in Package 2 10
Package 2 Height 30.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 21.2 kg
Unit Type of Package 3 P12
Number of Units in Package 3 120
Package 3 Height 105.0 cm
Package 3 Width 80.0 cm
Package 3 Length 120.0 cm
Package 3 Weight 266.4 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information