Schneider-Electric
 
03410 picture- web-product-data-sheet
03410
MOUNTING PLATE FOR 5/4 NSXm TOGGLE/ROTATIVE 3P/4P VERTICAL WIDTH 650
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Product or component type Mounting plate
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma P cubicle
ComPact ComPact NSXm circuit breaker
Installation description Cubicle - width 650 mm depth 400 mm
Mounting plate description Dedicated
Installed device ComPact: fixed NSXm without earth leakage protection - control: toggle - vertical installation
ComPact: fixed NSXm without earth leakage protection - control: direct rotary handle - vertical installation
Poles description 5 x 3P: fixed NSXm vertical installation
4 x 4P: fixed NSXm vertical installation
Number of vertical modules [50 mm] 8 module(s): NSXm without earth leakage protection , direct
Standards IEC 61439-2
Product certifications ASEFA
Complementary
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Surface finish Matt
Smooth
Colour White (RAL 9001)
Width 575 mm
Height 150 mm
Functional unit 650 mm 400 mm Prisma P cubicle ComPact NSXm without fixed toggle vertical 3P 5 direct 8 162.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSXm without fixed toggle vertical 4P 4 direct 8 162.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSXm without fixed direct rotary handle vertical 3P 5 direct 8 162.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSXm without fixed direct rotary handle vertical 4P 4 direct 8 162.5 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 14.900 cm
Package 1 Width 2.500 cm
Package 1 Length 57.800 cm
Package 1 Weight 2.448 kg
Unit Type of Package 2 S04
Number of Units in Package 2 6
Package 2 Height 30.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 15.731 kg
Unit Type of Package 3 P12
Number of Units in Package 3 72
Package 3 Height 102.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 200.772 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information