This Application will be decommissioned as of January 7th 2025

03411 |
Schneider-Electric
 
03411 picture- web-product-data-sheet
03411
MOUNTING PLATE VIGI NSX/CVS TOGGLE - 3P 250A HORIZONTAL WIDTH 650
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Product or component type Mounting plate
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma P cubicle
Installation description Cubicle - width 650 mm depth 400 mm
Installed device EasyPact: fixed CVS100...160 without earth leakage protection - control: toggle - horizontal installation
EasyPact: fixed CVS250 without earth leakage protection - control: toggle - horizontal installation
ComPact: fixed NSX100...160 without earth leakage protection - control: toggle - horizontal installation
ComPact: fixed NSX250 without earth leakage protection - control: toggle - horizontal installation
EasyPact: fixed CVS100...160 with earth leakage protection - control: toggle - horizontal installation
EasyPact: fixed CVS250 with earth leakage protection - control: toggle - horizontal installation
ComPact: fixed NSX100...160 with earth leakage protection - control: toggle - horizontal installation
ComPact: fixed NSX250 with earth leakage protection - control: toggle - horizontal installation
Poles description 1 x 3P: fixed CVS100...160 horizontal installation
1 x 3P: fixed CVS250 horizontal installation
1 x 3P: fixed NSX100...160 horizontal installation
1 x 3P: fixed NSX250 horizontal installation
Number of vertical modules [50 mm] 3 module(s): CVS100...160 without earth leakage protection , direct in 650 mm Widecubicle
3 module(s): CVS250 without earth leakage protection , direct in 650 mm Widecubicle
3 module(s): NSX100...160 without earth leakage protection , direct in 650 mm Widecubicle
3 module(s): NSX250 without earth leakage protection , direct in 650 mm Widecubicle
3 module(s): CVS100...160 with earth leakage protection , direct in 650 mm Widecubicle
3 module(s): CVS250 with earth leakage protection , direct in 650 mm Widecubicle
3 module(s): NSX100...160 with earth leakage protection , direct in 650 mm Widecubicle
3 module(s): NSX250 with earth leakage protection , direct in 650 mm Widecubicle
Standards IEC 61439-2
Product certifications ASEFA
Complementary
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Surface finish Smooth
Matt
Colour White (RAL 9001)
Width 650 mm
Height 141 mm
Net weight 1.16 kg
Functional unit 650 mm 400 mm Prisma P cubicle EasyPact CVS100...160 without fixed toggle horizontal 3P 1 direct 3 12.5 mm
650 mm 400 mm Prisma P cubicle EasyPact CVS250 without fixed toggle horizontal 3P 1 direct 3 12.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX100...160 without fixed toggle horizontal 3P 1 direct 3 12.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX250 without fixed toggle horizontal 3P 1 direct 3 12.5 mm
650 mm 400 mm Prisma P cubicle EasyPact CVS100...160 with fixed toggle horizontal 3P 1 direct 3 12.5 mm
650 mm 400 mm Prisma P cubicle EasyPact CVS250 with fixed toggle horizontal 3P 1 direct 3 12.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX100...160 with fixed toggle horizontal 3P 1 direct 3 12.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX250 with fixed toggle horizontal 3P 1 direct 3 12.5 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.500 cm
Package 1 Width 15.000 cm
Package 1 Length 58.000 cm
Package 1 Weight 1.150 kg
Unit Type of Package 2 CAR
Number of Units in Package 2 8
Package 2 Height 20.000 cm
Package 2 Width 33.000 cm
Package 2 Length 61.000 cm
Package 2 Weight 9.950 kg
Unit Type of Package 3 P12
Number of Units in Package 3 128
Package 3 Height 95.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 161.120 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Halogen content performance Halogen free plastic parts product