This Application will be decommissioned as of January 7th 2025

03414 |
Schneider-Electric
 
03414 picture- web-product-data-sheet
03414
MOUNTING PLATE VIGI NSX/CVS PLUGIN TOGGLE/ROT/MOT - 4P 250A HORIZONTAL WIDTH 650
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Product or component type Mounting plate
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma P cubicle
Installation description Cubicle - width 650 mm depth 400 mm
Installed device EasyPact: fixed CVS100...160 without earth leakage protection - control: direct front rotary handle - horizontal installation
EasyPact: fixed CVS250 without earth leakage protection - control: direct front rotary handle - horizontal installation
ComPact: fixed NSX100...160 without earth leakage protection - control: direct front rotary handle - horizontal installation
ComPact: fixed NSX250 without earth leakage protection - control: direct front rotary handle - horizontal installation
EasyPact: fixed CVS100...160 with earth leakage protection - control: direct front rotary handle - horizontal installation
EasyPact: fixed CVS250 with earth leakage protection - control: direct front rotary handle - horizontal installation
ComPact: fixed NSX100...160 with earth leakage protection - control: direct front rotary handle - horizontal installation
ComPact: fixed NSX250 with earth leakage protection - control: direct front rotary handle - horizontal installation
ComPact: fixed NSX100...160 without earth leakage protection - control: motor mechanism - horizontal installation
ComPact: plug-in NSX100...160 without earth leakage protection - control: toggle - horizontal installation
ComPact: fixed NSX250 without earth leakage protection - control: motor mechanism - horizontal installation
ComPact: plug-in NSX250 without earth leakage protection - control: toggle - horizontal installation
ComPact: plug-in NSX100...160 without earth leakage protection - control: direct front rotary handle - horizontal installation
ComPact: plug-in NSX100...160 without earth leakage protection - control: motor mechanism - horizontal installation
ComPact: plug-in NSX250 without earth leakage protection - control: direct front rotary handle - horizontal installation
ComPact: plug-in NSX250 without earth leakage protection - control: motor mechanism - horizontal installation
ComPact: plug-in NSX100...160 with earth leakage protection - control: toggle - horizontal installation
ComPact: fixed NSX100...160 with earth leakage protection - control: motor mechanism - horizontal installation
ComPact: plug-in NSX100...160 with earth leakage protection - control: direct front rotary handle - horizontal installation
ComPact: plug-in NSX100...160 with earth leakage protection - control: motor mechanism - horizontal installation
ComPact: plug-in NSX250 with earth leakage protection - control: toggle - horizontal installation
ComPact: fixed NSX250 with earth leakage protection - control: motor mechanism - horizontal installation
ComPact: plug-in NSX250 with earth leakage protection - control: direct front rotary handle - horizontal installation
ComPact: plug-in NSX250 with earth leakage protection - control: motor mechanism - horizontal installation
Poles description 1 x 4P: fixed CVS100...160 horizontal installation
1 x 4P: fixed CVS250 horizontal installation
1 x 4P: fixed NSX100...160 horizontal installation
1 x 4P: fixed NSX250 horizontal installation
1 x 4P: plug-in NSX100...160 horizontal installation
1 x 4P: plug-in NSX250 horizontal installation
Number of vertical modules [50 mm] 4 module(s): CVS100...160 without earth leakage protection , direct in 650 mm Widecubicle
4 module(s): CVS250 without earth leakage protection , direct in 650 mm Widecubicle
4 module(s): NSX100...160 without earth leakage protection , direct in 650 mm Widecubicle
4 module(s): NSX250 without earth leakage protection , direct in 650 mm Widecubicle
4 module(s): CVS100...160 with earth leakage protection , direct in 650 mm Widecubicle
4 module(s): CVS250 with earth leakage protection , direct in 650 mm Widecubicle
4 module(s): NSX100...160 with earth leakage protection , direct in 650 mm Widecubicle
4 module(s): NSX250 with earth leakage protection , direct in 650 mm Widecubicle
Standards IEC 61439-2
Product certifications ASEFA
Complementary
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Surface finish Smooth
Matt
Colour White (RAL 9001)
Width 650 mm
Height 200 mm
Net weight 2.36 kg
Functional unit 650 mm 400 mm Prisma P cubicle EasyPact CVS100...160 without fixed direct front rotary handle horizontal 4P 1 direct 4 12.5 mm
650 mm 400 mm Prisma P cubicle EasyPact CVS250 without fixed direct front rotary handle horizontal 4P 1 direct 4 12.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX100...160 without fixed direct front rotary handle horizontal 4P 1 direct 4 12.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX100...160 without fixed motor mechanism horizontal 4P 1 direct 4 12.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX100...160 without plug-in direct front rotary handle horizontal 4P 1 direct 4 12.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX100...160 without plug-in motor mechanism horizontal 4P 1 direct 4 12.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX100...160 without plug-in toggle horizontal 4P 1 direct 4 12.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX250 without fixed direct front rotary handle horizontal 4P 1 direct 4 12.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX250 without fixed motor mechanism horizontal 4P 1 direct 4 12.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX250 without plug-in direct front rotary handle horizontal 4P 1 direct 4 12.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX250 without plug-in motor mechanism horizontal 4P 1 direct 4 12.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX250 without plug-in toggle horizontal 4P 1 direct 4 12.5 mm
650 mm 400 mm Prisma P cubicle EasyPact CVS100...160 with fixed direct front rotary handle horizontal 4P 1 direct 4 12.5 mm
650 mm 400 mm Prisma P cubicle EasyPact CVS250 with fixed direct front rotary handle horizontal 4P 1 direct 4 12.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX100...160 with fixed direct front rotary handle horizontal 4P 1 direct 4 12.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX100...160 with fixed motor mechanism horizontal 4P 1 direct 4 12.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX100...160 with plug-in direct front rotary handle horizontal 4P 1 direct 4 12.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX100...160 with plug-in motor mechanism horizontal 4P 1 direct 4 12.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX100...160 with plug-in toggle horizontal 4P 1 direct 4 12.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX250 with fixed direct front rotary handle horizontal 4P 1 direct 4 12.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX250 with fixed motor mechanism horizontal 4P 1 direct 4 12.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX250 with plug-in direct front rotary handle horizontal 4P 1 direct 4 12.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX250 with plug-in motor mechanism horizontal 4P 1 direct 4 12.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX250 with plug-in toggle horizontal 4P 1 direct 4 12.5 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.000 cm
Package 1 Width 20.100 cm
Package 1 Length 57.200 cm
Package 1 Weight 2.500 kg
Unit Type of Package 2 S04
Number of Units in Package 2 8
Package 2 Height 30.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 20.850 kg
Unit Type of Package 3 P12
Number of Units in Package 3 64
Package 3 Height 75.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 178.800 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Halogen content performance Halogen free plastic parts product