Schneider-Electric
 
03415 picture- web-product-data-sheet
03415
MOUNTING PLATE VIGI NSX WITHDRAWABLE ALL CONTROLS-3/4P 250A HORIZONTAL WIDTH650
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Product or component type Mounting plate
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma P cubicle
Installation description Cubicle - width 650 mm depth 400 mm
Installed device ComPact: drawout NSX100...160 without earth leakage protection - control: toggle - horizontal installation
ComPact: drawout NSX100...160 without earth leakage protection - control: direct front rotary handle - horizontal installation
ComPact: drawout NSX100...160 without earth leakage protection - control: motor mechanism - horizontal installation
ComPact: drawout NSX250 without earth leakage protection - control: toggle - horizontal installation
ComPact: drawout NSX250 without earth leakage protection - control: direct front rotary handle - horizontal installation
ComPact: drawout NSX250 without earth leakage protection - control: motor mechanism - horizontal installation
ComPact: drawout NSX100...160 with earth leakage protection - control: toggle - horizontal installation
ComPact: drawout NSX100...160 with earth leakage protection - control: direct front rotary handle - horizontal installation
ComPact: drawout NSX100...160 with earth leakage protection - control: motor mechanism - horizontal installation
ComPact: drawout NSX250 with earth leakage protection - control: toggle - horizontal installation
ComPact: drawout NSX250 with earth leakage protection - control: direct front rotary handle - horizontal installation
ComPact: drawout NSX250 with earth leakage protection - control: motor mechanism - horizontal installation
Poles description 1 x 3P: drawout NSX100...160 horizontal installation
1 x 4P: drawout NSX100...160 horizontal installation
1 x 3P: drawout NSX250 horizontal installation
1 x 4P: drawout NSX250 horizontal installation
Number of vertical modules [50 mm] 5 module(s): NSX100...160 without earth leakage protection , direct in 650 mm Widecubicle
5 module(s): NSX250 without earth leakage protection , direct in 650 mm Widecubicle
5 module(s): NSX100...160 with earth leakage protection , direct in 650 mm Widecubicle
5 module(s): NSX250 with earth leakage protection , direct in 650 mm Widecubicle
Standards IEC 61439-2
Product certifications ASEFA
Complementary
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Surface finish Smooth
Matt
Colour White (RAL 9001)
Width 575 mm
Height 245 mm
Product weight 2.78 kg
Functional unit 650 mm 400 mm Prisma P cubicle ComPact NSX100...160 without drawout direct front rotary handle horizontal 3P 1 direct 5 12.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX100...160 without drawout motor mechanism horizontal 3P 1 direct 5 12.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX100...160 without drawout direct front rotary handle horizontal 4P 1 direct 5 12.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX100...160 without drawout motor mechanism horizontal 4P 1 direct 5 12.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX100...160 without drawout toggle horizontal 3P 1 direct 5 12.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX100...160 without drawout toggle horizontal 4P 1 direct 5 12.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX250 without drawout direct front rotary handle horizontal 3P 1 direct 5 12.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX250 without drawout motor mechanism horizontal 3P 1 direct 5 12.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX250 without drawout direct front rotary handle horizontal 4P 1 direct 5 12.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX250 without drawout motor mechanism horizontal 4P 1 direct 5 12.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX250 without drawout toggle horizontal 3P 1 direct 5 12.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX250 without drawout toggle horizontal 4P 1 direct 5 12.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX100...160 with drawout direct front rotary handle horizontal 3P 1 direct 5 12.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX100...160 with drawout motor mechanism horizontal 3P 1 direct 5 12.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX100...160 with drawout direct front rotary handle horizontal 4P 1 direct 5 12.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX100...160 with drawout motor mechanism horizontal 4P 1 direct 5 12.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX100...160 with drawout toggle horizontal 3P 1 direct 5 12.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX100...160 with drawout toggle horizontal 4P 1 direct 5 12.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX250 with drawout direct front rotary handle horizontal 3P 1 direct 5 12.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX250 with drawout motor mechanism horizontal 3P 1 direct 5 12.5 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.000 cm
Package 1 Width 25.000 cm
Package 1 Length 58.000 cm
Package 1 Weight 2.780 kg
Unit Type of Package 2 CAR
Number of Units in Package 2 4
Package 2 Height 20.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 11.840 kg
Unit Type of Package 3 P12
Number of Units in Package 3 16
Package 3 Height 35.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 47.360 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information