Schneider-Electric
 
03422 picture- web-product-data-sheet
03422
M.PL.3-4V.FIXED NS250 DEVICES
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Product or component type Mounting plate
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma P cubicle
Installation description Cubicle - width 650 mm depth 400 mm
Installed device EasyPact: fixed CVS100...160 without earth leakage protection - control: direct front rotary handle - vertical installation
EasyPact: fixed CVS250 without earth leakage protection - control: direct front rotary handle - vertical installation
ComPact: fixed NSX100...160 without earth leakage protection - control: direct front rotary handle - vertical installation
ComPact: fixed NSX250 without earth leakage protection - control: direct front rotary handle - vertical installation
EasyPact: fixed CVS100...160 with earth leakage protection - control: direct front rotary handle - vertical installation
EasyPact: fixed CVS250 with earth leakage protection - control: direct front rotary handle - vertical installation
ComPact: fixed NSX100...160 with earth leakage protection - control: direct front rotary handle - vertical installation
ComPact: fixed NSX250 with earth leakage protection - control: direct front rotary handle - vertical installation
ComPact: fixed NSX100...160 without earth leakage protection - control: motor mechanism - vertical installation
ComPact: fixed NSX250 without earth leakage protection - control: motor mechanism - vertical installation
ComPact: fixed NSX100...160 with earth leakage protection - control: motor mechanism - vertical installation
ComPact: fixed NSX250 with earth leakage protection - control: motor mechanism - vertical installation
Poles description 4 x 3P: fixed CVS100...160 vertical installation
3 x 4P: fixed CVS100...160 vertical installation
4 x 3P: fixed CVS250 vertical installation
3 x 4P: fixed CVS250 vertical installation
4 x 3P: fixed NSX100...160 vertical installation
3 x 4P: fixed NSX100...160 vertical installation
4 x 3P: fixed NSX250 vertical installation
3 x 4P: fixed NSX250 vertical installation
Number of vertical modules [50 mm] 9 module(s): CVS100...160 without earth leakage protection , direct in 650 mm Widecubicle
9 module(s): CVS250 without earth leakage protection , direct in 650 mm Widecubicle
6 module(s): NSX100...160 without earth leakage protection , Linergy FC in 650 mm Widecubicle
8 module(s): NSX100...160 without earth leakage protection , direct in 650 mm Widecubicle
7 module(s): NSX250 without earth leakage protection , Linergy FC in 650 mm Widecubicle
9 module(s): NSX250 without earth leakage protection , direct in 650 mm Widecubicle
11 module(s): CVS100...160 with earth leakage protection , direct in 650 mm Widecubicle
11 module(s): CVS250 with earth leakage protection , direct in 650 mm Widecubicle
8 module(s): NSX100...160 with earth leakage protection , Linergy FC in 650 mm Widecubicle
10 module(s): NSX100...160 with earth leakage protection , direct in 650 mm Widecubicle
9 module(s): NSX250 with earth leakage protection , Linergy FC in 650 mm Widecubicle
11 module(s): NSX250 with earth leakage protection , direct in 650 mm Widecubicle
Standards IEC 61439-2
Product certifications ASEFA
Complementary
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Surface finish Matt
Smooth
Colour White
Width 606 mm
Height 147 mm
Depth 372 mm
Product weight 2.28 kg
Functional unit 650 mm 400 mm Prisma P cubicle EasyPact CVS100...160 without fixed direct front rotary handle vertical 3P 4 direct 9 162.5 mm
650 mm 400 mm Prisma P cubicle EasyPact CVS100...160 without fixed direct front rotary handle vertical 4P 3 direct 9 162.5 mm
650 mm 400 mm Prisma P cubicle EasyPact CVS250 without fixed direct front rotary handle vertical 3P 4 direct 9 162.5 mm
650 mm 400 mm Prisma P cubicle EasyPact CVS250 without fixed direct front rotary handle vertical 4P 3 direct 9 162.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX100...160 without fixed direct front rotary handle vertical 3P 4 Linergy FC 6 62.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX100...160 without fixed motor mechanism vertical 3P 4 Linergy FC 6 62.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX100...160 without fixed direct front rotary handle vertical 4P 3 Linergy FC 6 62.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX100...160 without fixed motor mechanism vertical 4P 3 Linergy FC 6 62.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX100...160 without fixed direct front rotary handle vertical 3P 4 direct 8 162.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX100...160 without fixed direct front rotary handle vertical 4P 3 direct 8 162.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX100...160 without fixed motor mechanism vertical 3P 4 direct 8 162.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX100...160 without fixed motor mechanism vertical 4P 3 direct 8 162.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX250 without fixed direct front rotary handle vertical 3P 4 Linergy FC 7 62.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX250 without fixed motor mechanism vertical 3P 4 Linergy FC 7 62.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX250 without fixed direct front rotary handle vertical 4P 3 Linergy FC 7 62.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX250 without fixed motor mechanism vertical 4P 3 Linergy FC 7 62.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX250 without fixed direct front rotary handle vertical 3P 4 direct 9 162.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX250 without fixed direct front rotary handle vertical 4P 3 direct 9 162.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX250 without fixed motor mechanism vertical 3P 4 direct 9 162.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX250 without fixed motor mechanism vertical 4P 3 direct 9 162.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX100...160 with fixed motor mechanism vertical 4P 3 Linergy FC 8 62.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX100...160 with fixed direct front rotary handle vertical 3P 4 direct 10 162.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX100...160 with fixed direct front rotary handle vertical 4P 3 direct 10 162.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX100...160 with fixed motor mechanism vertical 3P 4 direct 10 162.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX100...160 with fixed motor mechanism vertical 4P 3 direct 10 162.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX250 with fixed direct front rotary handle vertical 3P 4 Linergy FC 9 62.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX250 with fixed motor mechanism vertical 3P 4 Linergy FC 9 62.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX250 with fixed direct front rotary handle vertical 4P 3 Linergy FC 9 62.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX250 with fixed motor mechanism vertical 4P 3 Linergy FC 9 62.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX250 with fixed direct front rotary handle vertical 3P 4 direct 11 162.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX250 with fixed direct front rotary handle vertical 4P 3 direct 11 162.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX250 with fixed motor mechanism vertical 3P 4 direct 11 162.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX250 with fixed motor mechanism vertical 4P 3 direct 11 162.5 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.0 cm
Package 1 Width 15.5 cm
Package 1 Length 58.0 cm
Package 1 Weight 2.28 kg
Unit Type of Package 2 S04
Number of Units in Package 2 6
Package 2 Height 30.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 14.6 kg
Unit Type of Package 3 P12
Number of Units in Package 3 72
Package 3 Height 105.0 cm
Package 3 Width 80.0 cm
Package 3 Length 120.0 cm
Package 3 Weight 175.2 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information