Schneider-Electric
 
03423 picture- web-product-data-sheet
03423
M.PL.3 4 V.WITHD.NS250 POLYP.
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Product or component type Mounting plate
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma P cubicle
Installation description Cubicle - width 650 mm depth 400 mm
Installed device ComPact: plug-in NSX100...160 without earth leakage protection - control: toggle - vertical installation
ComPact: plug-in NSX250 without earth leakage protection - control: toggle - vertical installation
ComPact: plug-in NSX100...160 with earth leakage protection - control: toggle - vertical installation
ComPact: plug-in NSX250 with earth leakage protection - control: toggle - vertical installation
Poles description 4 x 3P: plug-in NSX100...160 vertical installation
3 x 4P: plug-in NSX100...160 vertical installation
4 x 3P: plug-in NSX250 vertical installation
3 x 4P: plug-in NSX250 vertical installation
Number of vertical modules [50 mm] 7 module(s): NSX100...160 without earth leakage protection , Linergy FC in 650 mm Widecubicle
8 module(s): NSX250 without earth leakage protection , Linergy FC in 650 mm Widecubicle
9 module(s): NSX100...160 with earth leakage protection , Linergy FC in 650 mm Widecubicle
10 module(s): NSX250 with earth leakage protection , Linergy FC in 650 mm Widecubicle
Standards IEC 61439-2
Product certifications ASEFA
Complementary
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Surface finish Matt
Smooth
Colour White (RAL 9001)
Width 603 mm
Height 202 mm
Depth 372 mm
Product weight 2.98 kg
Functional unit 650 mm 400 mm Prisma P cubicle ComPact NSX100...160 without plug-in toggle vertical 3P 4 Linergy FC 7 87.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX100...160 without plug-in toggle vertical 4P 3 Linergy FC 7 87.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX250 without plug-in toggle vertical 3P 4 Linergy FC 8 62.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX250 without plug-in toggle vertical 4P 3 Linergy FC 8 62.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX100...160 with plug-in toggle vertical 3P 4 Linergy FC 9 87.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX100...160 with plug-in toggle vertical 4P 3 Linergy FC 9 87.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX250 with plug-in toggle vertical 3P 4 Linergy FC 10 87.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX250 with plug-in toggle vertical 4P 3 Linergy FC 10 87.5 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.500 cm
Package 1 Width 20.300 cm
Package 1 Length 58.000 cm
Package 1 Weight 3.050 kg
Unit Type of Package 2 S04
Number of Units in Package 2 6
Package 2 Height 30.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 19.300 kg
Unit Type of Package 3 P12
Number of Units in Package 3 72
Package 3 Height 105.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 222.240 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information