Schneider-Electric
 
03428 picture- web-product-data-sheet
03428
MOUNTING PLATE SOURCE CHANGEOVER NSX/INS/INV 250 3P/4P ROTARY VERTICAL
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Product or component type Mounting plate
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma P cubicle
Installation description Cubicle - width 650 mm depth 400 mm
Installed device ComPact: fixed INS250 source changeover - control: direct front rotary handle - vertical installation
ComPact: fixed INS250 source changeover - control: mechanical interlock - vertical installation
ComPact: fixed INV250 source changeover - control: mechanical interlock - vertical installation
Source changeover: fixed NSX100...250 source changeover - control: mechanical interlock - vertical installation
Poles description 2 x 3P: fixed INS250 source changeover vertical installation
2 x 4P: fixed INS250 source changeover vertical installation
2 x 3P: fixed INV250 source changeover vertical installation
2 x 4P: fixed INV250 source changeover vertical installation
2 x 3P: fixed NSX100...250 source changeover vertical installation
2 x 4P: fixed NSX100...250 source changeover vertical installation
Number of vertical modules [50 mm] 9 module(s): INS250 source changeover, direct in 650 mm Widecubicle
9 module(s): INV250 source changeover, direct in 650 mm Widecubicle
10 module(s): NSX100...250 source changeover, direct in 650 mm Widecubicle
Standards IEC 61439-2
Product certifications ASEFA
Complementary
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Surface finish Matt
Smooth
Colour White (RAL 9001)
Width 536 mm
Height 289 mm
Product weight 3.3 kg
Functional unit 650 mm 400 mm Prisma P cubicle ComPact INS250 source changeover fixed direct front rotary handle vertical 3P 2 direct 9 112.5 mm
650 mm 400 mm Prisma P cubicle ComPact INS250 source changeover fixed direct front rotary handle vertical 4P 2 direct 9 112.5 mm
650 mm 400 mm Prisma P cubicle ComPact INS250 source changeover fixed mechanical interlock vertical 3P 2 direct 9 112.5 mm
650 mm 400 mm Prisma P cubicle ComPact INS250 source changeover fixed mechanical interlock vertical 4P 2 direct 9 112.5 mm
650 mm 400 mm Prisma P cubicle ComPact INV250 source changeover fixed mechanical interlock vertical 3P 2 direct 9 112.5 mm
650 mm 400 mm Prisma P cubicle ComPact INV250 source changeover fixed mechanical interlock vertical 4P 2 direct 9 112.5 mm
650 mm 400 mm Prisma P cubicle source changeover NSX100...250 source changeover fixed mechanical interlock vertical 3P 2 direct 10 112.5 mm
650 mm 400 mm Prisma P cubicle source changeover NSX100...250 source changeover fixed mechanical interlock vertical 4P 2 direct 10 112.5 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.500 cm
Package 1 Width 29.000 cm
Package 1 Length 57.500 cm
Package 1 Weight 3.300 kg
Unit Type of Package 2 CAR
Number of Units in Package 2 4
Package 2 Height 20.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 13.920 kg
Unit Type of Package 3 P12
Number of Units in Package 3 32
Package 3 Height 75.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 111.360 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information