Schneider-Electric
 
03452 picture- web-product-data-sheet
03452
MOUNTING PLATE VIGI NSX/CVS TOGGLE - 4P 630A HORIZONTAL WIDTH 650
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Product or component type Mounting plate
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma P cubicle
Installation description Cubicle - width 650 mm depth 400 mm
Installed device EasyPact: fixed CVS400 without earth leakage protection - control: toggle - horizontal installation
EasyPact: fixed CVS630 without earth leakage protection - control: toggle - horizontal installation
EasyPact: fixed EZC400 - control: toggle - horizontal installation
EasyPact: fixed EZC630 - control: toggle - horizontal installation
ComPact: fixed INS320...400 - control: direct front rotary handle - horizontal installation
ComPact: fixed INS500...630 - control: direct front rotary handle - horizontal installation
ComPact: fixed INV320...400 - control: direct front rotary handle - horizontal installation
ComPact: fixed INV500...630 - control: direct front rotary handle - horizontal installation
ComPact: fixed NSX400 without earth leakage protection - control: toggle - horizontal installation
ComPact: fixed NSX630 without earth leakage protection - control: toggle - horizontal installation
EasyPact: fixed CVS400 with earth leakage protection - control: toggle - horizontal installation
EasyPact: fixed CVS630 with earth leakage protection - control: toggle - horizontal installation
ComPact: fixed NSX400 with earth leakage protection - control: toggle - horizontal installation
ComPact: fixed NSX630 with earth leakage protection - control: toggle - horizontal installation
Poles description 1 x 4P: fixed CVS400 horizontal installation
1 x 4P: fixed CVS630 horizontal installation
1 x 4P: fixed EZC400 horizontal installation
1 x 4P: fixed EZC630 horizontal installation
1 x 3P: fixed INS320...400 horizontal installation
1 x 4P: fixed INS320...400 horizontal installation
1 x 3P: fixed INS500...630 horizontal installation
1 x 4P: fixed INS500...630 horizontal installation
1 x 3P: fixed INV320...400 horizontal installation
1 x 4P: fixed INV320...400 horizontal installation
1 x 3P: fixed INV500...630 horizontal installation
1 x 4P: fixed INV500...630 horizontal installation
1 x 4P: fixed NSX400 horizontal installation
1 x 4P: fixed NSX630 horizontal installation
Number of vertical modules [50 mm] 5 module(s): CVS400 without earth leakage protection , direct in 650 mm Widecubicle
5 module(s): CVS630 without earth leakage protection , direct in 650 mm Widecubicle
5 module(s): EZC400, direct in 650 mm Widecubicle
5 module(s): EZC630, direct in 650 mm Widecubicle
5 module(s): INS320...400, direct in 650 mm Widecubicle
5 module(s): INS500...630, direct in 650 mm Widecubicle
5 module(s): INV320...400, direct in 650 mm Widecubicle
5 module(s): INV500...630, direct in 650 mm Widecubicle
5 module(s): NSX400 without earth leakage protection , direct in 650 mm Widecubicle
5 module(s): NSX630 without earth leakage protection , direct in 650 mm Widecubicle
5 module(s): CVS400 with earth leakage protection , direct in 650 mm Widecubicle
5 module(s): CVS630 with earth leakage protection , direct in 650 mm Widecubicle
5 module(s): NSX400 with earth leakage protection , direct in 650 mm Widecubicle
5 module(s): NSX630 with earth leakage protection , direct in 650 mm Widecubicle
Standards IEC 61439-2
Product certifications ASEFA
Complementary
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Surface finish Matt
Smooth
Colour White (RAL 9001)
Width 650 mm
Height 250 mm
Product weight 1.76 kg
Functional unit 650 mm 400 mm Prisma P cubicle EasyPact CVS400 without fixed toggle horizontal 4P 1 direct 5 12.5 mm
650 mm 400 mm Prisma P cubicle EasyPact CVS630 without fixed toggle horizontal 4P 1 direct 5 12.5 mm
650 mm 400 mm Prisma P cubicle EasyPact EZC400 fixed toggle horizontal 4P 1 direct 5 12.5 mm
650 mm 400 mm Prisma P cubicle EasyPact EZC630 fixed toggle horizontal 4P 1 direct 5 12.5 mm
650 mm 400 mm Prisma P cubicle ComPact INS320...400 fixed direct front rotary handle horizontal 3P 1 direct 5 12.5 mm
650 mm 400 mm Prisma P cubicle ComPact INS320...400 fixed direct front rotary handle horizontal 4P 1 direct 5 12.5 mm
650 mm 400 mm Prisma P cubicle ComPact INS500...630 fixed direct front rotary handle horizontal 3P 1 direct 5 12.5 mm
650 mm 400 mm Prisma P cubicle ComPact INS500...630 fixed direct front rotary handle horizontal 4P 1 direct 5 12.5 mm
650 mm 400 mm Prisma P cubicle ComPact INV320...400 fixed direct front rotary handle horizontal 3P 1 direct 5 12.5 mm
650 mm 400 mm Prisma P cubicle ComPact INV320...400 fixed direct front rotary handle horizontal 4P 1 direct 5 12.5 mm
650 mm 400 mm Prisma P cubicle ComPact INV500...630 fixed direct front rotary handle horizontal 3P 1 direct 5 12.5 mm
650 mm 400 mm Prisma P cubicle ComPact INV500...630 fixed direct front rotary handle horizontal 4P 1 direct 5 12.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX400 without fixed toggle horizontal 4P 1 direct 5 12.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX630 without fixed toggle horizontal 4P 1 direct 5 12.5 mm
650 mm 400 mm Prisma P cubicle EasyPact CVS400 with fixed toggle horizontal 4P 1 direct 5 12.5 mm
650 mm 400 mm Prisma P cubicle EasyPact CVS630 with fixed toggle horizontal 4P 1 direct 5 12.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX400 with fixed toggle horizontal 4P 1 direct 5 12.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX630 with fixed toggle horizontal 4P 1 direct 5 12.5 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.000 cm
Package 1 Width 25.000 cm
Package 1 Length 58.000 cm
Package 1 Weight 1.800 kg
Unit Type of Package 2 BB1
Number of Units in Package 2 5
Package 2 Height 27.500 cm
Package 2 Width 31.000 cm
Package 2 Length 61.000 cm
Package 2 Weight 9.540 kg
Unit Type of Package 3 P12
Number of Units in Package 3 60
Package 3 Height 77.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 114.480 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information