This Application will be decommissioned as of January 7th 2025

03454 |
Schneider-Electric
 
03454 picture- web-product-data-sheet
03454
MOUNTING PLATE VIGI NSX/CVS PLUGIN TOGGLE/ROT/MOT - 4P 630A HORIZONTAL WIDTH 650
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Product or component type Mounting plate
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma P cubicle
Installation description Cubicle - width 650 mm depth 400 mm
Installed device EasyPact: fixed CVS400 without earth leakage protection - control: direct front rotary handle - horizontal installation
EasyPact: fixed CVS630 without earth leakage protection - control: direct front rotary handle - horizontal installation
ComPact: plug-in NSX400 without earth leakage protection - control: toggle - horizontal installation
ComPact: fixed NSX400 without earth leakage protection - control: direct front rotary handle - horizontal installation
ComPact: fixed NSX400 without earth leakage protection - control: motor mechanism - horizontal installation
ComPact: plug-in NSX400 without earth leakage protection - control: direct front rotary handle - horizontal installation
ComPact: plug-in NSX400 without earth leakage protection - control: motor mechanism - horizontal installation
ComPact: plug-in NSX630 without earth leakage protection - control: toggle - horizontal installation
ComPact: fixed NSX630 without earth leakage protection - control: direct front rotary handle - horizontal installation
ComPact: fixed NSX630 without earth leakage protection - control: motor mechanism - horizontal installation
ComPact: plug-in NSX630 without earth leakage protection - control: direct front rotary handle - horizontal installation
ComPact: plug-in NSX630 without earth leakage protection - control: motor mechanism - horizontal installation
EasyPact: fixed CVS400 with earth leakage protection - control: direct front rotary handle - horizontal installation
EasyPact: fixed CVS630 with earth leakage protection - control: direct front rotary handle - horizontal installation
ComPact: plug-in NSX400 with earth leakage protection - control: toggle - horizontal installation
ComPact: fixed NSX400 with earth leakage protection - control: direct front rotary handle - horizontal installation
ComPact: fixed NSX400 with earth leakage protection - control: motor mechanism - horizontal installation
ComPact: plug-in NSX400 with earth leakage protection - control: direct front rotary handle - horizontal installation
ComPact: plug-in NSX400 with earth leakage protection - control: motor mechanism - horizontal installation
ComPact: plug-in NSX630 with earth leakage protection - control: toggle - horizontal installation
ComPact: fixed NSX630 with earth leakage protection - control: direct front rotary handle - horizontal installation
ComPact: fixed NSX630 with earth leakage protection - control: motor mechanism - horizontal installation
ComPact: plug-in NSX630 with earth leakage protection - control: direct front rotary handle - horizontal installation
ComPact: plug-in NSX630 with earth leakage protection - control: motor mechanism - horizontal installation
Poles description 1 x 4P: fixed CVS400 horizontal installation
1 x 4P: fixed CVS630 horizontal installation
1 x 4P: fixed NSX400 horizontal installation
1 x 4P: fixed NSX630 horizontal installation
1 x 4P: plug-in NSX400 horizontal installation
1 x 4P: plug-in NSX630 horizontal installation
Number of vertical modules [50 mm] 4 module(s): NSX400 without earth leakage protection , direct in 650 mm Widecubicle
4 module(s): NSX630 without earth leakage protection , direct in 650 mm Widecubicle
4 module(s): NSX400 with earth leakage protection , direct in 650 mm Widecubicle
4 module(s): NSX630 with earth leakage protection , direct in 650 mm Widecubicle
5 module(s): CVS400 without earth leakage protection , direct in 650 mm Widecubicle
5 module(s): CVS630 without earth leakage protection , direct in 650 mm Widecubicle
5 module(s): NSX400 without earth leakage protection , direct in 650 mm Widecubicle
5 module(s): NSX630 without earth leakage protection , direct in 650 mm Widecubicle
5 module(s): CVS400 with earth leakage protection , direct in 650 mm Widecubicle
5 module(s): CVS630 with earth leakage protection , direct in 650 mm Widecubicle
5 module(s): NSX400 with earth leakage protection , direct in 650 mm Widecubicle
5 module(s): NSX630 with earth leakage protection , direct in 650 mm Widecubicle
Standards IEC 61439-2
Product certifications ASEFA
Complementary
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Surface finish Matt
Smooth
Colour White (RAL 9001)
Width 650 mm
Height 250 mm
Net weight 2.96 kg
Functional unit 650 mm 400 mm Prisma P cubicle EasyPact CVS400 without fixed direct front rotary handle horizontal 4P 1 direct 5 12.5 mm
650 mm 400 mm Prisma P cubicle EasyPact CVS630 without fixed direct front rotary handle horizontal 4P 1 direct 5 12.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX400 without plug-in toggle horizontal 4P 1 direct 4 12.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX400 without fixed direct front rotary handle horizontal 4P 1 direct 5 12.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX400 without fixed motor mechanism horizontal 4P 1 direct 5 12.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX400 without plug-in direct front rotary handle horizontal 4P 1 direct 5 12.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX400 without plug-in motor mechanism horizontal 4P 1 direct 5 12.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX630 without plug-in toggle horizontal 4P 1 direct 4 12.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX630 without fixed direct front rotary handle horizontal 4P 1 direct 5 12.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX630 without fixed motor mechanism horizontal 4P 1 direct 5 12.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX630 without plug-in direct front rotary handle horizontal 4P 1 direct 5 12.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX630 without plug-in motor mechanism horizontal 4P 1 direct 5 12.5 mm
650 mm 400 mm Prisma P cubicle EasyPact CVS400 with fixed direct front rotary handle horizontal 4P 1 direct 5 12.5 mm
650 mm 400 mm Prisma P cubicle EasyPact CVS630 with fixed direct front rotary handle horizontal 4P 1 direct 5 12.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX400 with plug-in toggle horizontal 4P 1 direct 4 12.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX400 with fixed direct front rotary handle horizontal 4P 1 direct 5 12.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX400 with fixed motor mechanism horizontal 4P 1 direct 5 12.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX400 with plug-in direct front rotary handle horizontal 4P 1 direct 5 12.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX400 with plug-in motor mechanism horizontal 4P 1 direct 5 12.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX630 with plug-in toggle horizontal 4P 1 direct 4 12.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX630 with fixed direct front rotary handle horizontal 4P 1 direct 5 12.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX630 with fixed motor mechanism horizontal 4P 1 direct 5 12.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX630 with plug-in direct front rotary handle horizontal 4P 1 direct 5 12.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX630 with plug-in motor mechanism horizontal 4P 1 direct 5 12.5 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.000 cm
Package 1 Width 25.500 cm
Package 1 Length 58.000 cm
Package 1 Weight 3.000 kg
Unit Type of Package 2 S04
Number of Units in Package 2 6
Package 2 Height 30.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 18.900 kg
Unit Type of Package 3 P12
Number of Units in Package 3 72
Package 3 Height 103.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 223.200 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Halogen content performance Halogen free plastic parts product