Schneider-Electric
 
03457 picture- web-product-data-sheet
03457
MOUNTING PLATE SOURCE CHANGEOVER NSXINS/INV 630 3P/4P MOTOR HORIZONTAL
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Product or component type Mounting plate
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma P cubicle
Installation description Cubicle - width 650 mm depth 400 mm
Installed device Source changeover: fixed NSX400...630 source changeover without earth leakage protection - control: remote control - horizontal installation
Poles description 2 x 3P: fixed NSX400...630 source changeover horizontal installation
2 x 4P: fixed NSX400...630 source changeover horizontal installation
Number of vertical modules [50 mm] 10 module(s): NSX400...630 source changeover without earth leakage protection , direct in 650 mm Widecubicle
Standards IEC 61439-2
Product certifications ASEFA
Complementary
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Surface finish Smooth
Matt
Colour White (RAL 9001)
Width 650 mm
Height 500 mm
Product weight 2.82 kg
Functional unit 650 mm 400 mm Prisma P cubicle source changeover NSX400...630 source changeover without fixed remote control horizontal 3P 2 direct 10 12.5 mm
650 mm 400 mm Prisma P cubicle source changeover NSX400...630 source changeover without fixed remote control horizontal 4P 2 direct 10 12.5 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6 cm
Package 1 Width 8 cm
Package 1 Length 57.4 cm
Package 1 Weight 2.82 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information