Schneider-Electric
 
03458 picture- web-product-data-sheet
03458
MOUNTING PLATE SOURCE CHANGEOVER NSX/INS/INV 630 3P/4P ROTARY HORIZONTAL
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Product or component type Mounting plate
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma P cubicle
Installation description Cubicle - width 650 mm depth 400 mm
Installed device ComPact: fixed INS320...630 source changeover - control: direct front rotary handle - horizontal installation
ComPact: fixed INV320...630 source changeover - control: direct front rotary handle - horizontal installation
Source changeover: fixed NSX400...630 source changeover without earth leakage protection - control: direct front rotary handle - horizontal installation
Poles description 2 x 3P: fixed NSX400...630 source changeover horizontal installation
2 x 4P: fixed NSX400...630 source changeover horizontal installation
2 x 3P: fixed INS320...630 source changeover horizontal installation
2 x 4P: fixed INS320...630 source changeover horizontal installation
2 x 3P: fixed INV320...630 source changeover horizontal installation
2 x 4P: fixed INV320...630 source changeover horizontal installation
Number of vertical modules [50 mm] 10 module(s): NSX400...630 source changeover without earth leakage protection , direct in 650 mm Widecubicle
10 module(s): INS320...630 source changeover, direct in 650 mm Widecubicle
10 module(s): INV320...630 source changeover, direct in 650 mm Widecubicle
Standards IEC 61439-2
Product certifications ASEFA
Complementary
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Surface finish Matt
Smooth
Colour White (RAL 9001)
Width 386 mm
Height 450 mm
Product weight 4.56 kg
Functional unit 650 mm 400 mm Prisma P cubicle ComPact INS320...630 source changeover fixed direct front rotary handle horizontal 3P 2 direct 10 12.5 mm
650 mm 400 mm Prisma P cubicle ComPact INS320...630 source changeover fixed direct front rotary handle horizontal 4P 2 direct 10 12.5 mm
650 mm 400 mm Prisma P cubicle ComPact INV320...630 source changeover fixed direct front rotary handle horizontal 3P 2 direct 10 12.5 mm
650 mm 400 mm Prisma P cubicle ComPact INV320...630 source changeover fixed direct front rotary handle horizontal 4P 2 direct 10 12.5 mm
650 mm 400 mm Prisma P cubicle source changeover NSX400...630 source changeover without fixed direct front rotary handle horizontal 3P 2 direct 10 12.5 mm
650 mm 400 mm Prisma P cubicle source changeover NSX400...630 source changeover without fixed direct front rotary handle horizontal 4P 2 direct 10 12.5 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.0 cm
Package 1 Width 38.5 cm
Package 1 Length 56.5 cm
Package 1 Weight 4.56 kg
Unit Type of Package 2 S04
Number of Units in Package 2 5
Package 2 Height 30.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 23.8 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information