Schneider-Electric
 
03460 picture- web-product-data-sheet
03460
KIT FOR CONTROL SUPPORT
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Product or component type Fixing kit
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma P cubicle
Product compatibility Motor mechanism
Complementary
Installation description Cubicle - width 600 mm, depth 400 mm
Quantity per set Set of 1
Height 34 mm
Width 562 mm
Depth 20 mm
Product weight 1.2 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5 cm
Package 1 Width 6 cm
Package 1 Length 58 cm
Package 1 Weight 1.2 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information