Schneider-Electric
 
03461 picture- web-product-data-sheet
03461
MOUNT.PLATE 2 NSX/CVS/INS FIXED/PLUGIN TOGGLE/ROT/MOT -3P/4P 630A VERTICAL W650
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Product or component type Mounting plate
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma P cubicle
Installation description Cubicle - width 650 mm depth 400 mm
Installed device EasyPact: fixed CVS400 without earth leakage protection - control: toggle - vertical installation
EasyPact: fixed CVS630 without earth leakage protection - control: toggle - vertical installation
EasyPact: fixed EZC400 - control: toggle - vertical installation
EasyPact: fixed EZC630 - control: toggle - vertical installation
ComPact: fixed INS320...400 - control: direct front rotary handle - vertical installation
ComPact: fixed INS500...630 - control: direct front rotary handle - vertical installation
ComPact: fixed INV320...400 - control: direct front rotary handle - vertical installation
ComPact: fixed INV500...630 - control: direct front rotary handle - vertical installation
ComPact: fixed NSX400 without earth leakage protection - control: toggle - vertical installation
ComPact: fixed NSX630 without earth leakage protection - control: toggle - vertical installation
EasyPact: fixed CVS400 with earth leakage protection - control: toggle - vertical installation
EasyPact: fixed CVS630 with earth leakage protection - control: toggle - vertical installation
ComPact: fixed NSX400 with earth leakage protection - control: toggle - vertical installation
ComPact: fixed NSX630 with earth leakage protection - control: toggle - vertical installation
EasyPact: fixed CVS400 without earth leakage protection - control: direct front rotary handle - vertical installation
EasyPact: fixed CVS630 without earth leakage protection - control: direct front rotary handle - vertical installation
ComPact: fixed NSX400 without earth leakage protection - control: direct front rotary handle - vertical installation
ComPact: fixed NSX630 without earth leakage protection - control: direct front rotary handle - vertical installation
EasyPact: fixed CVS400 with earth leakage protection - control: direct front rotary handle - vertical installation
EasyPact: fixed CVS630 with earth leakage protection - control: direct front rotary handle - vertical installation
ComPact: fixed NSX400 with earth leakage protection - control: direct front rotary handle - vertical installation
ComPact: fixed NSX630 with earth leakage protection - control: direct front rotary handle - vertical installation
ComPact: plug-in NSX400 without earth leakage protection - control: toggle - vertical installation
ComPact: fixed NSX400 without earth leakage protection - control: motor mechanism - vertical installation
ComPact: plug-in NSX400 without earth leakage protection - control: direct front rotary handle - vertical installation
ComPact: plug-in NSX400 without earth leakage protection - control: motor mechanism - vertical installation
ComPact: drawout NSX400 without earth leakage protection - control: toggle - vertical installation
ComPact: drawout NSX400 without earth leakage protection - control: direct front rotary handle - vertical installation
ComPact: drawout NSX400 without earth leakage protection - control: motor mechanism - vertical installation
ComPact: plug-in NSX630 without earth leakage protection - control: toggle - vertical installation
ComPact: fixed NSX630 without earth leakage protection - control: motor mechanism - vertical installation
ComPact: plug-in NSX630 without earth leakage protection - control: direct front rotary handle - vertical installation
ComPact: plug-in NSX630 without earth leakage protection - control: motor mechanism - vertical installation
ComPact: drawout NSX630 without earth leakage protection - control: toggle - vertical installation
ComPact: drawout NSX630 without earth leakage protection - control: direct front rotary handle - vertical installation
ComPact: drawout NSX630 without earth leakage protection - control: motor mechanism - vertical installation
ComPact: plug-in NSX400 with earth leakage protection - control: toggle - vertical installation
ComPact: plug-in NSX400 with earth leakage protection - control: direct front rotary handle - vertical installation
ComPact: drawout NSX400 with earth leakage protection - control: toggle - vertical installation
ComPact: drawout NSX400 with earth leakage protection - control: direct front rotary handle - vertical installation
ComPact: drawout NSX400 with earth leakage protection - control: motor mechanism - vertical installation
ComPact: plug-in NSX630 with earth leakage protection - control: toggle - vertical installation
ComPact: plug-in NSX630 with earth leakage protection - control: direct front rotary handle - vertical installation
ComPact: drawout NSX630 with earth leakage protection - control: toggle - vertical installation
ComPact: drawout NSX630 with earth leakage protection - control: direct front rotary handle - vertical installation
ComPact: drawout NSX630 with earth leakage protection - control: motor mechanism - vertical installation
Poles description 1 x 3P: fixed CVS400 vertical installation
1 x 4P: fixed CVS400 vertical installation
1 x 3P: fixed CVS630 vertical installation
1 x 4P: fixed CVS630 vertical installation
1 x 3P: fixed EZC400 vertical installation
1 x 4P: fixed EZC400 vertical installation
1 x 3P: fixed EZC630 vertical installation
1 x 4P: fixed EZC630 vertical installation
1 x 3P: fixed INS320...400 vertical installation
1 x 4P: fixed INS320...400 vertical installation
1 x 3P: fixed INS500...630 vertical installation
1 x 4P: fixed INS500...630 vertical installation
1 x 3P: fixed INV320...400 vertical installation
1 x 4P: fixed INV320...400 vertical installation
1 x 3P: fixed INV500...630 vertical installation
1 x 4P: fixed INV500...630 vertical installation
1 x 3P: fixed NSX400 vertical installation
1 x 4P: fixed NSX400 vertical installation
1 x 3P: fixed NSX630 vertical installation
1 x 4P: fixed NSX630 vertical installation
1 x 3P: plug-in NSX400 vertical installation
1 x 4P: plug-in NSX400 vertical installation
1 x 3P: drawout NSX400 vertical installation
1 x 4P: drawout NSX400 vertical installation
2 x 3P: fixed NSX400 vertical installation
2 x 4P: fixed NSX400 vertical installation
2 x 3P: plug-in NSX400 vertical installation
2 x 4P: plug-in NSX400 vertical installation
2 x 3P: drawout NSX400 vertical installation
2 x 4P: drawout NSX400 vertical installation
1 x 3P: plug-in NSX630 vertical installation
1 x 4P: plug-in NSX630 vertical installation
1 x 3P: drawout NSX630 vertical installation
1 x 4P: drawout NSX630 vertical installation
2 x 3P: fixed NSX630 vertical installation
2 x 4P: fixed NSX630 vertical installation
2 x 3P: plug-in NSX630 vertical installation
2 x 4P: plug-in NSX630 vertical installation
2 x 3P: drawout NSX630 vertical installation
2 x 4P: drawout NSX630 vertical installation
2 x 3P: fixed CVS630 vertical installation
2 x 4P: fixed CVS630 vertical installation
2 x 3P: fixed CVS400 vertical installation
2 x 4P: fixed CVS400 vertical installation
Number of vertical modules [50 mm] 13 module(s): CVS400 without earth leakage protection , direct in 650 mm Widecubicle
13 module(s): CVS630 without earth leakage protection , direct in 650 mm Widecubicle
13 module(s): EZC400, direct in 650 mm Widecubicle
13 module(s): EZC630, direct in 650 mm Widecubicle
10 module(s): INS320...400, direct in 650 mm Widecubicle
11 module(s): INS500...630, direct in 650 mm Widecubicle
10 module(s): INV320...400, direct in 650 mm Widecubicle
11 module(s): INV500...630, direct in 650 mm Widecubicle
11 module(s): NSX400 without earth leakage protection , direct in 650 mm Widecubicle
13 module(s): NSX630 without earth leakage protection , direct in 650 mm Widecubicle
15 module(s): CVS400 with earth leakage protection , direct in 650 mm Widecubicle
13 module(s): CVS400 with earth leakage protection , direct in 650 mm Widecubicle
15 module(s): CVS630 with earth leakage protection , direct in 650 mm Widecubicle
13 module(s): CVS630 with earth leakage protection , direct in 650 mm Widecubicle
13 module(s): NSX400 with earth leakage protection , direct in 650 mm Widecubicle
15 module(s): NSX630 with earth leakage protection , direct in 650 mm Widecubicle
Standards IEC 61439-2
Product certifications ASEFA
Complementary
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Surface finish Matt
Smooth
Colour White (RAL 9001)
Width 650 mm
Height 372 mm
Net weight 5.08 kg
Functional unit 650 mm 400 mm Prisma P cubicle EasyPact CVS400 without fixed toggle vertical 3P 1 direct 13 137.5 mm
650 mm 400 mm Prisma P cubicle EasyPact CVS400 without fixed toggle vertical 4P 1 direct 13 137.5 mm
650 mm 400 mm Prisma P cubicle EasyPact CVS400 without fixed direct front rotary handle vertical 3P 1 direct 13 137.5 mm
650 mm 400 mm Prisma P cubicle EasyPact CVS400 without fixed direct front rotary handle vertical 4P 1 direct 13 137.5 mm
650 mm 400 mm Prisma P cubicle EasyPact CVS630 without fixed toggle vertical 3P 1 direct 13 187.5 mm
650 mm 400 mm Prisma P cubicle EasyPact CVS630 without fixed toggle vertical 4P 1 direct 13 187.5 mm
650 mm 400 mm Prisma P cubicle EasyPact CVS630 without fixed direct front rotary handle vertical 3P 1 direct 13 187.5 mm
650 mm 400 mm Prisma P cubicle EasyPact CVS630 without fixed direct front rotary handle vertical 4P 1 direct 13 187.5 mm
650 mm 400 mm Prisma P cubicle EasyPact EZC400 fixed toggle vertical 3P 1 direct 13 137.5 mm
650 mm 400 mm Prisma P cubicle EasyPact EZC400 fixed toggle vertical 4P 1 direct 13 137.5 mm
650 mm 400 mm Prisma P cubicle EasyPact EZC630 fixed toggle vertical 3P 1 direct 13 137.5 mm
650 mm 400 mm Prisma P cubicle EasyPact EZC630 fixed toggle vertical 4P 1 direct 13 137.5 mm
650 mm 400 mm Prisma P cubicle ComPact INS320...400 fixed direct front rotary handle vertical 3P 1 direct 10 87.5 mm
650 mm 400 mm Prisma P cubicle ComPact INS320...400 fixed direct front rotary handle vertical 4P 1 direct 10 87.5 mm
650 mm 400 mm Prisma P cubicle ComPact INS500...630 fixed direct front rotary handle vertical 3P 1 direct 11 137.5 mm
650 mm 400 mm Prisma P cubicle ComPact INS500...630 fixed direct front rotary handle vertical 4P 1 direct 11 137.5 mm
650 mm 400 mm Prisma P cubicle ComPact INV320...400 fixed direct front rotary handle vertical 3P 1 direct 10 87.5 mm
650 mm 400 mm Prisma P cubicle ComPact INV320...400 fixed direct front rotary handle vertical 4P 1 direct 10 87.5 mm
650 mm 400 mm Prisma P cubicle ComPact INV500...630 fixed direct front rotary handle vertical 3P 1 direct 11 137.5 mm
650 mm 400 mm Prisma P cubicle ComPact INV500...630 fixed direct front rotary handle vertical 4P 1 direct 11 137.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX400 without fixed toggle vertical 3P 1 direct 11 137.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX400 without fixed toggle vertical 4P 1 direct 11 137.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX400 without plug-in toggle vertical 3P 1 direct 11 137.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX400 without plug-in toggle vertical 4P 1 direct 11 137.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX400 without fixed direct front rotary handle vertical 3P 1 direct 11 137.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX400 without fixed direct front rotary handle vertical 4P 1 direct 11 137.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX400 without fixed motor mechanism vertical 3P 1 direct 11 137.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX400 without fixed motor mechanism vertical 4P 1 direct 11 137.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX400 without plug-in direct front rotary handle vertical 3P 1 direct 11 137.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX400 without plug-in direct front rotary handle vertical 4P 1 direct 11 137.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX400 without plug-in motor mechanism vertical 3P 1 direct 11 137.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX400 without plug-in motor mechanism vertical 4P 1 direct 11 137.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX400 without drawout toggle vertical 3P 1 direct 11 137.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX400 without drawout toggle vertical 4P 1 direct 11 137.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX400 without drawout direct front rotary handle vertical 3P 1 direct 11 137.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX400 without drawout direct front rotary handle vertical 4P 1 direct 11 137.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX400 without drawout motor mechanism vertical 3P 1 direct 11 137.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX400 without drawout motor mechanism vertical 4P 1 direct 11 137.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX400 without fixed toggle vertical 3P 2 direct 11 137.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX400 without fixed toggle vertical 4P 2 direct 11 137.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX400 without plug-in toggle vertical 3P 2 direct 11 137.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX400 without plug-in toggle vertical 4P 2 direct 11 137.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX400 without fixed direct front rotary handle vertical 3P 2 direct 11 137.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX400 without fixed direct front rotary handle vertical 4P 2 direct 11 137.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX400 without fixed motor mechanism vertical 3P 2 direct 11 137.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX400 without fixed motor mechanism vertical 4P 2 direct 11 137.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX400 without plug-in direct front rotary handle vertical 3P 2 direct 11 137.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX400 without plug-in direct front rotary handle vertical 4P 2 direct 11 137.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX400 without plug-in motor mechanism vertical 3P 2 direct 11 137.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX400 without plug-in motor mechanism vertical 4P 2 direct 11 137.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX400 without drawout toggle vertical 3P 2 direct 11 137.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX400 without drawout toggle vertical 4P 2 direct 11 137.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX400 without drawout direct front rotary handle vertical 3P 2 direct 11 137.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX400 without drawout direct front rotary handle vertical 4P 2 direct 11 137.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX400 without drawout motor mechanism vertical 3P 2 direct 11 137.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX400 without drawout motor mechanism vertical 4P 2 direct 11 137.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX630 without fixed toggle vertical 3P 1 direct 13 187.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX630 without fixed toggle vertical 4P 1 direct 13 187.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX630 without plug-in toggle vertical 3P 1 direct 13 187.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX630 without plug-in toggle vertical 4P 1 direct 13 187.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX630 without fixed direct front rotary handle vertical 3P 1 direct 13 187.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX630 without fixed direct front rotary handle vertical 4P 1 direct 13 187.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX630 without fixed motor mechanism vertical 3P 1 direct 13 187.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX630 without fixed motor mechanism vertical 4P 1 direct 13 187.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX630 without plug-in direct front rotary handle vertical 3P 1 direct 13 187.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX630 without plug-in direct front rotary handle vertical 4P 1 direct 13 187.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX630 without plug-in motor mechanism vertical 3P 1 direct 13 187.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX630 without plug-in motor mechanism vertical 4P 1 direct 13 187.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX630 without drawout toggle vertical 3P 1 direct 13 187.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX630 without drawout toggle vertical 4P 1 direct 13 187.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX630 without drawout direct front rotary handle vertical 3P 1 direct 13 187.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX630 without drawout direct front rotary handle vertical 4P 1 direct 13 187.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX630 without drawout motor mechanism vertical 3P 1 direct 13 187.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX630 without drawout motor mechanism vertical 4P 1 direct 13 187.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX630 without fixed toggle vertical 3P 2 direct 13 187.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX630 without fixed toggle vertical 4P 2 direct 13 187.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX630 without plug-in toggle vertical 3P 2 direct 13 187.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX630 without plug-in toggle vertical 4P 2 direct 13 187.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX630 without fixed direct front rotary handle vertical 3P 2 direct 13 187.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX630 without fixed direct front rotary handle vertical 4P 2 direct 13 187.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX630 without fixed motor mechanism vertical 3P 2 direct 13 187.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX630 without fixed motor mechanism vertical 4P 2 direct 13 187.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX630 without plug-in direct front rotary handle vertical 3P 2 direct 13 187.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX630 without plug-in direct front rotary handle vertical 4P 2 direct 13 187.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX630 without plug-in motor mechanism vertical 3P 2 direct 13 187.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX630 without plug-in motor mechanism vertical 4P 2 direct 13 187.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX630 without drawout toggle vertical 3P 2 direct 13 187.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX630 without drawout toggle vertical 4P 2 direct 13 187.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX630 without drawout direct front rotary handle vertical 3P 2 direct 13 187.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX630 without drawout direct front rotary handle vertical 4P 2 direct 13 187.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX630 without drawout motor mechanism vertical 3P 2 direct 13 187.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX630 without drawout motor mechanism vertical 4P 2 direct 13 187.5 mm
650 mm 400 mm Prisma P cubicle EasyPact CVS400 with fixed toggle vertical 3P 1 direct 15 137.5 mm
650 mm 400 mm Prisma P cubicle EasyPact CVS400 with fixed toggle vertical 4P 1 direct 15 137.5 mm
650 mm 400 mm Prisma P cubicle EasyPact CVS400 with fixed direct front rotary handle vertical 3P 1 direct 15 137.5 mm
650 mm 400 mm Prisma P cubicle EasyPact CVS400 with fixed direct front rotary handle vertical 4P 1 direct 15 137.5 mm
650 mm 400 mm Prisma P cubicle EasyPact CVS400 with fixed direct front rotary handle vertical 3P 2 direct 13 137.5 mm
650 mm 400 mm Prisma P cubicle EasyPact CVS400 with fixed direct front rotary handle vertical 4P 2 direct 13 137.5 mm
650 mm 400 mm Prisma P cubicle EasyPact CVS630 with fixed toggle vertical 3P 1 direct 15 187.5 mm
650 mm 400 mm Prisma P cubicle EasyPact CVS630 with fixed toggle vertical 4P 1 direct 15 187.5 mm
650 mm 400 mm Prisma P cubicle EasyPact CVS630 with fixed direct front rotary handle vertical 3P 1 direct 15 187.5 mm
650 mm 400 mm Prisma P cubicle EasyPact CVS630 with fixed direct front rotary handle vertical 4P 1 direct 15 187.5 mm
650 mm 400 mm Prisma P cubicle EasyPact CVS630 with fixed direct front rotary handle vertical 3P 2 direct 13 187.5 mm
650 mm 400 mm Prisma P cubicle EasyPact CVS630 with fixed direct front rotary handle vertical 4P 2 direct 13 187.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX400 with fixed toggle vertical 3P 1 direct 13 137.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX400 with fixed toggle vertical 4P 1 direct 13 137.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX400 with plug-in toggle vertical 3P 1 direct 13 137.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX400 with plug-in toggle vertical 4P 1 direct 13 137.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX400 with fixed direct front rotary handle vertical 3P 1 direct 13 137.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX400 with fixed direct front rotary handle vertical 4P 1 direct 13 137.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX400 with plug-in direct front rotary handle vertical 3P 1 direct 13 137.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX400 with plug-in direct front rotary handle vertical 4P 1 direct 13 137.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX400 with drawout toggle vertical 3P 1 direct 13 137.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX400 with drawout toggle vertical 4P 1 direct 13 137.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX400 with drawout direct front rotary handle vertical 3P 1 direct 13 137.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX400 with drawout direct front rotary handle vertical 4P 1 direct 13 137.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX400 with drawout motor mechanism vertical 3P 1 direct 13 137.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX400 with drawout motor mechanism vertical 4P 1 direct 13 137.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX400 with fixed toggle vertical 3P 2 direct 13 137.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX400 with fixed toggle vertical 4P 2 direct 13 137.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX400 with plug-in toggle vertical 3P 2 direct 13 137.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX400 with plug-in toggle vertical 4P 2 direct 13 137.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX400 with fixed direct front rotary handle vertical 3P 2 direct 13 137.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX400 with fixed direct front rotary handle vertical 4P 2 direct 13 137.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX400 with plug-in direct front rotary handle vertical 3P 2 direct 13 137.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX400 with plug-in direct front rotary handle vertical 4P 2 direct 13 137.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX400 with drawout toggle vertical 3P 2 direct 13 137.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX400 with drawout toggle vertical 4P 2 direct 13 137.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX400 with drawout direct front rotary handle vertical 3P 2 direct 13 137.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX400 with drawout direct front rotary handle vertical 4P 2 direct 13 137.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX400 with drawout motor mechanism vertical 3P 2 direct 13 137.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX400 with drawout motor mechanism vertical 4P 2 direct 13 137.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX630 with fixed toggle vertical 3P 1 direct 15 187.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX630 with fixed toggle vertical 4P 1 direct 15 187.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX630 with plug-in toggle vertical 3P 1 direct 15 187.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX630 with plug-in toggle vertical 4P 1 direct 15 187.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX630 with fixed direct front rotary handle vertical 3P 1 direct 15 187.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX630 with fixed direct front rotary handle vertical 4P 1 direct 15 187.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX630 with plug-in direct front rotary handle vertical 3P 1 direct 15 187.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX630 with plug-in direct front rotary handle vertical 4P 1 direct 15 187.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX630 with drawout toggle vertical 3P 1 direct 15 187.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX630 with drawout toggle vertical 4P 1 direct 15 187.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX630 with drawout direct front rotary handle vertical 3P 1 direct 15 187.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX630 with drawout direct front rotary handle vertical 4P 1 direct 15 187.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX630 with drawout motor mechanism vertical 3P 1 direct 15 187.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX630 with drawout motor mechanism vertical 4P 1 direct 15 187.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX630 with fixed toggle vertical 3P 2 direct 15 187.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX630 with fixed toggle vertical 4P 2 direct 15 187.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX630 with plug-in toggle vertical 3P 2 direct 15 187.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX630 with plug-in toggle vertical 4P 2 direct 15 187.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX630 with fixed direct front rotary handle vertical 3P 2 direct 15 187.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX630 with fixed direct front rotary handle vertical 4P 2 direct 15 187.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX630 with plug-in direct front rotary handle vertical 3P 2 direct 15 187.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX630 with plug-in direct front rotary handle vertical 4P 2 direct 15 187.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX630 with drawout toggle vertical 3P 2 direct 15 187.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX630 with drawout toggle vertical 4P 2 direct 15 187.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX630 with drawout direct front rotary handle vertical 3P 2 direct 15 187.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX630 with drawout direct front rotary handle vertical 4P 2 direct 15 187.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX630 with drawout motor mechanism vertical 3P 2 direct 15 187.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX630 with drawout motor mechanism vertical 4P 2 direct 15 187.5 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.0 cm
Package 1 Width 30.0 cm
Package 1 Length 58.0 cm
Package 1 Weight 5.017 kg
Unit Type of Package 2 BB1
Number of Units in Package 2 3
Package 2 Height 29.0 cm
Package 2 Width 39.5 cm
Package 2 Length 59.5 cm
Package 2 Weight 15.795 kg
Unit Type of Package 3 P12
Number of Units in Package 3 36
Package 3 Height 105.0 cm
Package 3 Width 80.0 cm
Package 3 Length 120.0 cm
Package 3 Weight 194.16 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Halogen content performance Halogen free plastic parts product