Schneider-Electric
 
03462 picture- web-product-data-sheet
03462
MOUNTING PLATE VIGI NSX WITHDRAWABLE ALL CONTROLS-3/4P 630A HORIZONTAL WIDTH650
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Product or component type Mounting plate
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma P cubicle
Installation description Cubicle - width 650 mm depth 400 mm
Installed device ComPact: drawout NSX400 without earth leakage protection - control: toggle - horizontal installation
ComPact: drawout NSX400 without earth leakage protection - control: direct front rotary handle - horizontal installation
ComPact: drawout NSX400 without earth leakage protection - control: motor mechanism - horizontal installation
ComPact: drawout NSX630 without earth leakage protection - control: toggle - horizontal installation
ComPact: drawout NSX630 without earth leakage protection - control: direct front rotary handle - horizontal installation
ComPact: drawout NSX630 without earth leakage protection - control: motor mechanism - horizontal installation
ComPact: drawout NSX400 with earth leakage protection - control: toggle - horizontal installation
ComPact: drawout NSX400 with earth leakage protection - control: direct front rotary handle - horizontal installation
ComPact: drawout NSX400 with earth leakage protection - control: motor mechanism - horizontal installation
ComPact: drawout NSX630 with earth leakage protection - control: toggle - horizontal installation
ComPact: drawout NSX630 with earth leakage protection - control: direct front rotary handle - horizontal installation
ComPact: drawout NSX630 with earth leakage protection - control: motor mechanism - horizontal installation
Poles description 1 x 3P: drawout NSX400 horizontal installation
1 x 4P: drawout NSX400 horizontal installation
1 x 3P: drawout NSX630 horizontal installation
1 x 4P: drawout NSX630 horizontal installation
Number of vertical modules [50 mm] 6 module(s): NSX400 without earth leakage protection , direct in 650 mm Widecubicle
6 module(s): NSX630 without earth leakage protection , direct in 650 mm Widecubicle
6 module(s): NSX400 with earth leakage protection , direct in 650 mm Widecubicle
6 module(s): NSX630 with earth leakage protection , direct in 650 mm Widecubicle
Standards IEC 61439-2
Product certifications ASEFA
Complementary
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Surface finish Matt
Smooth
Colour White (RAL 9001)
Width 575 mm
Height 296 mm
Product weight 3.38 kg
Functional unit 650 mm 400 mm Prisma P cubicle ComPact NSX400 without drawout toggle horizontal 3P 1 direct 6 12.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX400 without drawout direct front rotary handle horizontal 3P 1 direct 6 12.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX400 without drawout motor mechanism horizontal 3P 1 direct 6 12.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX400 without drawout toggle horizontal 4P 1 direct 6 12.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX400 without drawout direct front rotary handle horizontal 4P 1 direct 6 12.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX400 without drawout motor mechanism horizontal 4P 1 direct 6 12.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX630 without drawout toggle horizontal 3P 1 direct 6 12.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX630 without drawout direct front rotary handle horizontal 3P 1 direct 6 12.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX630 without drawout motor mechanism horizontal 3P 1 direct 6 12.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX630 without drawout toggle horizontal 4P 1 direct 6 12.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX630 without drawout direct front rotary handle horizontal 4P 1 direct 6 12.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX630 without drawout motor mechanism horizontal 4P 1 direct 6 12.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX400 with drawout toggle horizontal 3P 1 direct 6 12.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX400 with drawout direct front rotary handle horizontal 3P 1 direct 6 12.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX400 with drawout motor mechanism horizontal 3P 1 direct 6 12.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX400 with drawout toggle horizontal 4P 1 direct 6 12.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX400 with drawout direct front rotary handle horizontal 4P 1 direct 6 12.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX400 with drawout motor mechanism horizontal 4P 1 direct 6 12.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX630 with drawout toggle horizontal 3P 1 direct 6 12.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX630 with drawout direct front rotary handle horizontal 3P 1 direct 6 12.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX630 with drawout motor mechanism horizontal 3P 1 direct 6 12.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX630 with drawout toggle horizontal 4P 1 direct 6 12.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX630 with drawout direct front rotary handle horizontal 4P 1 direct 6 12.5 mm
650 mm 400 mm Prisma P cubicle ComPact NSX630 with drawout motor mechanism horizontal 4P 1 direct 6 12.5 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.000 cm
Package 1 Width 30.000 cm
Package 1 Length 58.000 cm
Package 1 Weight 3.380 kg
Unit Type of Package 2 CAR
Number of Units in Package 2 4
Package 2 Height 20.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 14.800 kg
Unit Type of Package 3 P12
Number of Units in Package 3 48
Package 3 Height 105.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 170.640 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information