This Application will be decommissioned as of January 7th 2025

03480 |
Schneider-Electric
 
03480 picture- web-product-data-sheet
03480
MOUNTING PLATE FOR NS FIXED -3P/4P 1000A HORIZONTAL IN WIDTH 650
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Product or component type Mounting plate
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma P cubicle
Installation description Cubicle - width 650 mm depth 800 mm
Cubicle + duct - width 650 mm depth 400 mm
Installed device ComPact: fixed NS630b...1000 - control: toggle - horizontal installation
ComPact: fixed NS630b...1000 - control: direct front rotary handle - horizontal installation
Poles description 1 x 3P: fixed NS630b...1000 horizontal installation
1 x 4P: fixed NS630b...1000 horizontal installation
Number of vertical modules [50 mm] 7 module(s): NS630b...1000, front connection in 650 mm Widecubicle + duct
8 module(s): NS630b...1000, connection transfer assembly in 650 mm Widecubicle + duct
7 module(s): NS630b...1000, rear connection in 650 mm Widecubicle
Standards IEC 61439-2
Product certifications ASEFA
Complementary
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Surface finish Matt
Smooth
Colour White (RAL 9001)
Width 650 mm
Height 350 mm
Net weight 2.84 kg
Functional unit 650 mm 400 mm Prisma P cubicle + duct ComPact NS630b...1000 fixed toggle horizontal 3P 1 front connection 7 12.5 mm
650 mm 400 mm Prisma P cubicle + duct ComPact NS630b...1000 fixed toggle horizontal 3P 1 connection transfer assembly 8 12.5 mm
650 mm 400 mm Prisma P cubicle + duct ComPact NS630b...1000 fixed direct front rotary handle horizontal 3P 1 front connection 7 12.5 mm
650 mm 400 mm Prisma P cubicle + duct ComPact NS630b...1000 fixed direct front rotary handle horizontal 3P 1 connection transfer assembly 8 12.5 mm
650 mm 800 mm Prisma P cubicle ComPact NS630b...1000 fixed toggle horizontal 3P 1 rear connection 7 12.5 mm
650 mm 800 mm Prisma P cubicle ComPact NS630b...1000 fixed direct front rotary handle horizontal 3P 1 rear connection 7 12.5 mm
650 mm 400 mm Prisma P cubicle + duct ComPact NS630b...1000 fixed toggle horizontal 4P 1 front connection 7 12.5 mm
650 mm 400 mm Prisma P cubicle + duct ComPact NS630b...1000 fixed toggle horizontal 4P 1 connection transfer assembly 8 12.5 mm
650 mm 400 mm Prisma P cubicle + duct ComPact NS630b...1000 fixed direct front rotary handle horizontal 4P 1 front connection 7 12.5 mm
650 mm 400 mm Prisma P cubicle + duct ComPact NS630b...1000 fixed direct front rotary handle horizontal 4P 1 connection transfer assembly 8 12.5 mm
650 mm 800 mm Prisma P cubicle ComPact NS630b...1000 fixed toggle horizontal 4P 1 rear connection 7 12.5 mm
650 mm 800 mm Prisma P cubicle ComPact NS630b...1000 fixed direct front rotary handle horizontal 4P 1 rear connection 7 12.5 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.5 cm
Package 1 Width 35.0 cm
Package 1 Length 58.0 cm
Package 1 Weight 3.06 kg
Unit Type of Package 2 S04
Number of Units in Package 2 6
Package 2 Height 30.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 19.075 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Halogen content performance Halogen free plastic parts product