This Application will be decommissioned as of January 7th 2025

03482 |
Schneider-Electric
 
03482 picture- web-product-data-sheet
03482
MOUNTING PLATE FOR NS FIXED -3P/4P 1600A VERTICAL IN WIDTH 650
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Product or component type Mounting plate
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma P cubicle
Installation description Cubicle - width 650 mm depth 400 mm
Cubicle - width 650 mm depth 800 mm
Installed device ComPact: fixed NS1250 - control: toggle - vertical installation
ComPact: fixed NS1250 - control: direct front rotary handle - vertical installation
ComPact: fixed NS1250 - control: motor mechanism - vertical installation
ComPact: fixed NS1600 - control: toggle - vertical installation
ComPact: fixed NS1600 - control: direct front rotary handle - vertical installation
ComPact: fixed NS1600 - control: motor mechanism - vertical installation
ComPact: fixed NS630b...1000 - control: toggle - vertical installation
ComPact: fixed NS630b...1000 - control: direct front rotary handle - vertical installation
ComPact: fixed NS630b...1000 - control: motor mechanism - vertical installation
Poles description 1 x 3P: fixed NS1250 vertical installation
1 x 4P: fixed NS1250 vertical installation
1 x 3P: fixed NS1600 vertical installation
1 x 4P: fixed NS1600 vertical installation
1 x 3P: fixed NS630b...1000 vertical installation
1 x 4P: fixed NS630b...1000 vertical installation
Number of vertical modules [50 mm] 17 module(s): NS1250, front connection on Canalis in 650 mm Widecubicle
16 module(s): NS1250, rear connection on Canalis in 650 mm Widecubicle
14 module(s): NS1250, front connection on adaptor in 650 mm Widecubicle
10 module(s): NS1250, rear connection on adaptor in 650 mm Widecubicle
16 module(s): NS1600, rear connection on Canalis in 650 mm Widecubicle
14 module(s): NS1600, front connection on adaptor in 650 mm Widecubicle
10 module(s): NS1600, rear connection on adaptor in 650 mm Widecubicle
17 module(s): NS630b...1000, front connection on Canalis in 650 mm Widecubicle
16 module(s): NS630b...1000, rear connection on Canalis in 650 mm Widecubicle
12 module(s): NS630b...1000, front connection on adaptor in 650 mm Widecubicle
10 module(s): NS630b...1000, rear connection on adaptor in 650 mm Widecubicle
Standards IEC 61439-2
Product certifications ASEFA
Complementary
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Surface finish Matt
Smooth
Colour White (RAL 9001)
Width 650 mm
Height 300 mm
Net weight 3.08 kg
Functional unit 650 mm 400 mm Prisma P cubicle ComPact NS1250 fixed toggle vertical 3P 1 front connection on Canalis 17 387.5 mm
650 mm 400 mm Prisma P cubicle ComPact NS1250 fixed direct front rotary handle vertical 3P 1 front connection on Canalis 17 387.5 mm
650 mm 800 mm Prisma P cubicle ComPact NS1250 fixed toggle vertical 3P 1 rear connection on Canalis 16 337.5 mm
650 mm 800 mm Prisma P cubicle ComPact NS1250 fixed direct front rotary handle vertical 3P 1 rear connection on Canalis 16 337.5 mm
650 mm 400 mm Prisma P cubicle ComPact NS1250 fixed toggle vertical 3P 1 front connection on adaptor 14 237.5 mm
650 mm 400 mm Prisma P cubicle ComPact NS1250 fixed direct front rotary handle vertical 3P 1 front connection on adaptor 14 237.5 mm
650 mm 400 mm Prisma P cubicle ComPact NS1250 fixed motor mechanism vertical 3P 1 front connection on Canalis 17 387.5 mm
650 mm 800 mm Prisma P cubicle ComPact NS1250 fixed motor mechanism vertical 3P 1 rear connection on Canalis 16 337.5 mm
650 mm 400 mm Prisma P cubicle ComPact NS1250 fixed motor mechanism vertical 3P 1 front connection on adaptor 14 237.5 mm
650 mm 400 mm Prisma P cubicle ComPact NS1250 fixed toggle vertical 4P 1 front connection on Canalis 17 387.5 mm
650 mm 400 mm Prisma P cubicle ComPact NS1250 fixed direct front rotary handle vertical 4P 1 front connection on Canalis 17 387.5 mm
650 mm 800 mm Prisma P cubicle ComPact NS1250 fixed toggle vertical 4P 1 rear connection on Canalis 16 337.5 mm
650 mm 800 mm Prisma P cubicle ComPact NS1250 fixed direct front rotary handle vertical 4P 1 rear connection on Canalis 16 337.5 mm
650 mm 400 mm Prisma P cubicle ComPact NS1250 fixed toggle vertical 4P 1 front connection on adaptor 14 237.5 mm
650 mm 400 mm Prisma P cubicle ComPact NS1250 fixed direct front rotary handle vertical 4P 1 front connection on adaptor 14 237.5 mm
650 mm 400 mm Prisma P cubicle ComPact NS1250 fixed motor mechanism vertical 4P 1 front connection on Canalis 17 387.5 mm
650 mm 800 mm Prisma P cubicle ComPact NS1250 fixed motor mechanism vertical 4P 1 rear connection on Canalis 16 337.5 mm
650 mm 400 mm Prisma P cubicle ComPact NS1250 fixed motor mechanism vertical 4P 1 front connection on adaptor 14 237.5 mm
650 mm 800 mm Prisma P cubicle ComPact NS1250 fixed toggle vertical 3P 1 rear connection on adaptor 10 37.5 mm
650 mm 800 mm Prisma P cubicle ComPact NS1250 fixed toggle vertical 4P 1 rear connection on adaptor 10 37.5 mm
650 mm 800 mm Prisma P cubicle ComPact NS1250 fixed direct front rotary handle vertical 3P 1 rear connection on adaptor 10 37.5 mm
650 mm 800 mm Prisma P cubicle ComPact NS1250 fixed direct front rotary handle vertical 4P 1 rear connection on adaptor 10 37.5 mm
650 mm 800 mm Prisma P cubicle ComPact NS1250 fixed motor mechanism vertical 3P 1 rear connection on adaptor 10 37.5 mm
650 mm 800 mm Prisma P cubicle ComPact NS1250 fixed motor mechanism vertical 4P 1 rear connection on adaptor 10 37.5 mm
650 mm 800 mm Prisma P cubicle ComPact NS1600 fixed toggle vertical 3P 1 rear connection on Canalis 16 337.5 mm
650 mm 800 mm Prisma P cubicle ComPact NS1600 fixed direct front rotary handle vertical 3P 1 rear connection on Canalis 16 337.5 mm
650 mm 400 mm Prisma P cubicle ComPact NS1600 fixed toggle vertical 3P 1 front connection on adaptor 14 237.5 mm
650 mm 400 mm Prisma P cubicle ComPact NS1600 fixed direct front rotary handle vertical 3P 1 front connection on adaptor 14 237.5 mm
650 mm 800 mm Prisma P cubicle ComPact NS1600 fixed motor mechanism vertical 3P 1 rear connection on Canalis 16 337.5 mm
650 mm 400 mm Prisma P cubicle ComPact NS1600 fixed motor mechanism vertical 3P 1 front connection on adaptor 14 237.5 mm
650 mm 800 mm Prisma P cubicle ComPact NS1600 fixed toggle vertical 4P 1 rear connection on Canalis 16 337.5 mm
650 mm 800 mm Prisma P cubicle ComPact NS1600 fixed direct front rotary handle vertical 4P 1 rear connection on Canalis 16 337.5 mm
650 mm 400 mm Prisma P cubicle ComPact NS1600 fixed toggle vertical 4P 1 front connection on adaptor 14 237.5 mm
650 mm 400 mm Prisma P cubicle ComPact NS1600 fixed direct front rotary handle vertical 4P 1 front connection on adaptor 14 237.5 mm
650 mm 800 mm Prisma P cubicle ComPact NS1600 fixed motor mechanism vertical 4P 1 rear connection on Canalis 16 337.5 mm
650 mm 400 mm Prisma P cubicle ComPact NS1600 fixed motor mechanism vertical 4P 1 front connection on adaptor 14 237.5 mm
650 mm 800 mm Prisma P cubicle ComPact NS1600 fixed toggle vertical 3P 1 rear connection on adaptor 10 37.5 mm
650 mm 800 mm Prisma P cubicle ComPact NS1600 fixed toggle vertical 4P 1 rear connection on adaptor 10 37.5 mm
650 mm 800 mm Prisma P cubicle ComPact NS1600 fixed direct front rotary handle vertical 3P 1 rear connection on adaptor 10 37.5 mm
650 mm 800 mm Prisma P cubicle ComPact NS1600 fixed direct front rotary handle vertical 4P 1 rear connection on adaptor 10 37.5 mm
650 mm 800 mm Prisma P cubicle ComPact NS1600 fixed motor mechanism vertical 3P 1 rear connection on adaptor 10 37.5 mm
650 mm 800 mm Prisma P cubicle ComPact NS1600 fixed motor mechanism vertical 4P 1 rear connection on adaptor 10 37.5 mm
650 mm 400 mm Prisma P cubicle ComPact NS630b...1000 fixed toggle vertical 3P 1 front connection on Canalis 17 387.5 mm
650 mm 400 mm Prisma P cubicle ComPact NS630b...1000 fixed direct front rotary handle vertical 3P 1 front connection on Canalis 17 387.5 mm
650 mm 800 mm Prisma P cubicle ComPact NS630b...1000 fixed toggle vertical 3P 1 rear connection on Canalis 16 337.5 mm
650 mm 800 mm Prisma P cubicle ComPact NS630b...1000 fixed direct front rotary handle vertical 3P 1 rear connection on Canalis 16 337.5 mm
650 mm 400 mm Prisma P cubicle ComPact NS630b...1000 fixed toggle vertical 3P 1 front connection on adaptor 12 137.5 mm
650 mm 400 mm Prisma P cubicle ComPact NS630b...1000 fixed direct front rotary handle vertical 3P 1 front connection on adaptor 12 137.5 mm
650 mm 400 mm Prisma P cubicle ComPact NS630b...1000 fixed motor mechanism vertical 3P 1 front connection on Canalis 17 387.5 mm
650 mm 800 mm Prisma P cubicle ComPact NS630b...1000 fixed motor mechanism vertical 3P 1 rear connection on Canalis 16 337.5 mm
650 mm 400 mm Prisma P cubicle ComPact NS630b...1000 fixed motor mechanism vertical 3P 1 front connection on adaptor 12 137.5 mm
650 mm 400 mm Prisma P cubicle ComPact NS630b...1000 fixed toggle vertical 4P 1 front connection on Canalis 17 387.5 mm
650 mm 400 mm Prisma P cubicle ComPact NS630b...1000 fixed direct front rotary handle vertical 4P 1 front connection on Canalis 17 387.5 mm
650 mm 800 mm Prisma P cubicle ComPact NS630b...1000 fixed toggle vertical 4P 1 rear connection on Canalis 16 337.5 mm
650 mm 800 mm Prisma P cubicle ComPact NS630b...1000 fixed direct front rotary handle vertical 4P 1 rear connection on Canalis 16 337.5 mm
650 mm 400 mm Prisma P cubicle ComPact NS630b...1000 fixed toggle vertical 4P 1 front connection on adaptor 12 137.5 mm
650 mm 400 mm Prisma P cubicle ComPact NS630b...1000 fixed direct front rotary handle vertical 4P 1 front connection on adaptor 12 137.5 mm
650 mm 400 mm Prisma P cubicle ComPact NS630b...1000 fixed motor mechanism vertical 4P 1 front connection on Canalis 17 387.5 mm
650 mm 800 mm Prisma P cubicle ComPact NS630b...1000 fixed motor mechanism vertical 4P 1 rear connection on Canalis 16 337.5 mm
650 mm 400 mm Prisma P cubicle ComPact NS630b...1000 fixed motor mechanism vertical 4P 1 front connection on adaptor 12 137.5 mm
650 mm 800 mm Prisma P cubicle ComPact NS630b...1000 fixed toggle vertical 3P 1 rear connection on adaptor 10 37.5 mm
650 mm 800 mm Prisma P cubicle ComPact NS630b...1000 fixed toggle vertical 4P 1 rear connection on adaptor 10 37.5 mm
650 mm 800 mm Prisma P cubicle ComPact NS630b...1000 fixed direct front rotary handle vertical 3P 1 rear connection on adaptor 10 37.5 mm
650 mm 800 mm Prisma P cubicle ComPact NS630b...1000 fixed direct front rotary handle vertical 4P 1 rear connection on adaptor 10 37.5 mm
650 mm 800 mm Prisma P cubicle ComPact NS630b...1000 fixed motor mechanism vertical 3P 1 rear connection on adaptor 10 37.5 mm
650 mm 800 mm Prisma P cubicle ComPact NS630b...1000 fixed motor mechanism vertical 4P 1 rear connection on adaptor 10 37.5 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.5 cm
Package 1 Width 30.5 cm
Package 1 Length 58.0 cm
Package 1 Weight 3.21 kg
Unit Type of Package 2 S04
Number of Units in Package 2 7
Package 2 Height 30.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 23.17 kg
Unit Type of Package 3 P12
Number of Units in Package 3 84
Package 3 Height 105.0 cm
Package 3 Width 80.0 cm
Package 3 Length 120.0 cm
Package 3 Weight 290.0 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Halogen content performance Halogen free plastic parts product