This Application will be decommissioned as of January 7th 2025

03483 |
Schneider-Electric
 
03483 picture- web-product-data-sheet
03483
Mounting Plate Vert. Withd. NT-MTZ1/NS 3P/4P 1600A W650 Prisma P
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Product or component type Mounting plate
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma P cubicle
Installation description Cubicle - width 650 mm depth 400 mm
Cubicle - width 650 mm depth 800 mm
Installed device ComPact: drawout NS1250 - control: toggle - vertical installation
ComPact: drawout NS1250 - control: direct front rotary handle - vertical installation
ComPact: drawout NS1250 - control: motor mechanism - vertical installation
ComPact: drawout NS1600 - control: toggle - vertical installation
ComPact: drawout NS1600 - control: direct front rotary handle - vertical installation
ComPact: drawout NS1600 - control: motor mechanism - vertical installation
ComPact: drawout NS630b...1000 - control: toggle - vertical installation
ComPact: drawout NS630b...1000 - control: direct front rotary handle - vertical installation
ComPact: drawout NS630b...1000 - control: motor mechanism - vertical installation
Masterpact: drawout NT06...10 - control: toggle - vertical installation
Masterpact: drawout NT06...10 - control: motor mechanism - vertical installation
Masterpact: drawout NT12 - control: toggle - vertical installation
Masterpact: drawout NT12 - control: motor mechanism - vertical installation
Masterpact: drawout NT16 - control: toggle - vertical installation
Masterpact: drawout NT16 - control: motor mechanism - vertical installation
Poles description 1 x 3P: drawout NS1250 vertical installation
1 x 4P: drawout NS1250 vertical installation
1 x 3P: drawout NS1600 vertical installation
1 x 4P: drawout NS1600 vertical installation
1 x 3P: drawout NS630b...1000 vertical installation
1 x 4P: drawout NS630b...1000 vertical installation
1 x 3P: drawout NT06...10 vertical installation
1 x 4P: drawout NT06...10 vertical installation
1 x 3P: drawout NT12 vertical installation
1 x 4P: drawout NT12 vertical installation
1 x 3P: drawout NT16 vertical installation
1 x 4P: drawout NT16 vertical installation
Number of vertical modules [50 mm] 16 module(s): NS1250, rear connection on Canalis in 650 mm Widecubicle
16 module(s): NS1600, rear connection on Canalis in 650 mm Widecubicle
16 module(s): NS630b...1000, rear connection on Canalis in 650 mm Widecubicle
18 module(s): NS1250, front connection on Canalis in 650 mm Widecubicle
15 module(s): NS1250, front connection on adaptor in 650 mm Widecubicle
11 module(s): NS1250, rear connection on adaptor in 650 mm Widecubicle
15 module(s): NS1600, front connection on adaptor in 650 mm Widecubicle
11 module(s): NS1600, rear connection on adaptor in 650 mm Widecubicle
18 module(s): NS630b...1000, front connection on Canalis in 650 mm Widecubicle
13 module(s): NS630b...1000, front connection on adaptor in 650 mm Widecubicle
11 module(s): NS630b...1000, rear connection on adaptor in 650 mm Widecubicle
13 module(s): NT06...10, front connection on adaptor in 650 mm Widecubicle
11 module(s): NT06...10, rear connection on adaptor in 650 mm Widecubicle
18 module(s): NT06...10, front connection on Canalis in 650 mm Widecubicle
16 module(s): NT06...10, rear connection on Canalis in 650 mm Widecubicle
15 module(s): NT12, front connection on adaptor in 650 mm Widecubicle
11 module(s): NT12, rear connection on adaptor in 650 mm Widecubicle
18 module(s): NT12, front connection on Canalis in 650 mm Widecubicle
16 module(s): NT12, rear connection on Canalis in 650 mm Widecubicle
15 module(s): NT16, front connection on adaptor in 650 mm Widecubicle
11 module(s): NT16, rear connection on adaptor in 650 mm Widecubicle
16 module(s): NT16, rear connection on Canalis in 650 mm Widecubicle
Standards IEC 61439-2
Product certifications ASEFA
Complementary
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Surface finish Smooth
Matt
Colour White (RAL 9001)
Width 650 mm
Height 30 mm
Net weight 3.2 kg
Functional unit 650 mm 400 mm Prisma P cubicle ComPact NS1250 drawout toggle vertical 3P 1 front connection on Canalis 18 737.5 mm
650 mm 400 mm Prisma P cubicle ComPact NS1250 drawout direct front rotary handle vertical 3P 1 front connection on Canalis 18 737.5 mm
650 mm 400 mm Prisma P cubicle ComPact NS1250 drawout motor mechanism vertical 3P 1 front connection on Canalis 18 737.5 mm
650 mm 800 mm Prisma P cubicle ComPact NS1250 drawout toggle vertical 3P 1 rear connection on Canalis 16 637.5 mm
650 mm 800 mm Prisma P cubicle ComPact NS1250 drawout direct front rotary handle vertical 3P 1 rear connection on Canalis 16 637.5 mm
650 mm 800 mm Prisma P cubicle ComPact NS1250 drawout motor mechanism vertical 3P 1 rear connection on Canalis 16 637.5 mm
650 mm 400 mm Prisma P cubicle ComPact NS1250 drawout toggle vertical 3P 1 front connection on adaptor 15 587.5 mm
650 mm 400 mm Prisma P cubicle ComPact NS1250 drawout direct front rotary handle vertical 3P 1 front connection on adaptor 15 587.5 mm
650 mm 400 mm Prisma P cubicle ComPact NS1250 drawout motor mechanism vertical 3P 1 front connection on adaptor 15 587.5 mm
650 mm 400 mm Prisma P cubicle ComPact NS1250 drawout toggle vertical 4P 1 front connection on Canalis 18 737.5 mm
650 mm 400 mm Prisma P cubicle ComPact NS1250 drawout direct front rotary handle vertical 4P 1 front connection on Canalis 18 737.5 mm
650 mm 400 mm Prisma P cubicle ComPact NS1250 drawout motor mechanism vertical 4P 1 front connection on Canalis 18 737.5 mm
650 mm 800 mm Prisma P cubicle ComPact NS1250 drawout toggle vertical 4P 1 rear connection on Canalis 16 637.5 mm
650 mm 800 mm Prisma P cubicle ComPact NS1250 drawout direct front rotary handle vertical 4P 1 rear connection on Canalis 16 637.5 mm
650 mm 800 mm Prisma P cubicle ComPact NS1250 drawout motor mechanism vertical 4P 1 rear connection on Canalis 16 637.5 mm
650 mm 400 mm Prisma P cubicle ComPact NS1250 drawout toggle vertical 4P 1 front connection on adaptor 15 587.5 mm
650 mm 400 mm Prisma P cubicle ComPact NS1250 drawout direct front rotary handle vertical 4P 1 front connection on adaptor 15 587.5 mm
650 mm 400 mm Prisma P cubicle ComPact NS1250 drawout motor mechanism vertical 4P 1 front connection on adaptor 15 587.5 mm
650 mm 800 mm Prisma P cubicle ComPact NS1250 drawout toggle vertical 3P 1 rear connection on adaptor 11 387.5 mm
650 mm 800 mm Prisma P cubicle ComPact NS1250 drawout toggle vertical 4P 1 rear connection on adaptor 11 387.5 mm
650 mm 800 mm Prisma P cubicle ComPact NS1250 drawout direct front rotary handle vertical 3P 1 rear connection on adaptor 11 387.5 mm
650 mm 800 mm Prisma P cubicle ComPact NS1250 drawout direct front rotary handle vertical 4P 1 rear connection on adaptor 11 387.5 mm
650 mm 800 mm Prisma P cubicle ComPact NS1250 drawout motor mechanism vertical 3P 1 rear connection on adaptor 11 387.5 mm
650 mm 800 mm Prisma P cubicle ComPact NS1250 drawout motor mechanism vertical 4P 1 rear connection on adaptor 11 387.5 mm
650 mm 800 mm Prisma P cubicle ComPact NS1600 drawout toggle vertical 3P 1 rear connection on Canalis 16 637.5 mm
650 mm 800 mm Prisma P cubicle ComPact NS1600 drawout direct front rotary handle vertical 3P 1 rear connection on Canalis 16 637.5 mm
650 mm 800 mm Prisma P cubicle ComPact NS1600 drawout motor mechanism vertical 3P 1 rear connection on Canalis 16 637.5 mm
650 mm 400 mm Prisma P cubicle ComPact NS1600 drawout toggle vertical 3P 1 front connection on adaptor 15 587.5 mm
650 mm 400 mm Prisma P cubicle ComPact NS1600 drawout direct front rotary handle vertical 3P 1 front connection on adaptor 15 587.5 mm
650 mm 400 mm Prisma P cubicle ComPact NS1600 drawout motor mechanism vertical 3P 1 front connection on adaptor 15 587.5 mm
650 mm 800 mm Prisma P cubicle ComPact NS1600 drawout toggle vertical 4P 1 rear connection on Canalis 16 637.5 mm
650 mm 800 mm Prisma P cubicle ComPact NS1600 drawout direct front rotary handle vertical 4P 1 rear connection on Canalis 16 637.5 mm
650 mm 800 mm Prisma P cubicle ComPact NS1600 drawout motor mechanism vertical 4P 1 rear connection on Canalis 16 637.5 mm
650 mm 400 mm Prisma P cubicle ComPact NS1600 drawout toggle vertical 4P 1 front connection on adaptor 15 587.5 mm
650 mm 400 mm Prisma P cubicle ComPact NS1600 drawout direct front rotary handle vertical 4P 1 front connection on adaptor 15 587.5 mm
650 mm 400 mm Prisma P cubicle ComPact NS1600 drawout motor mechanism vertical 4P 1 front connection on adaptor 15 587.5 mm
650 mm 800 mm Prisma P cubicle ComPact NS1600 drawout toggle vertical 3P 1 rear connection on adaptor 11 387.5 mm
650 mm 800 mm Prisma P cubicle ComPact NS1600 drawout toggle vertical 4P 1 rear connection on adaptor 11 387.5 mm
650 mm 800 mm Prisma P cubicle ComPact NS1600 drawout direct front rotary handle vertical 3P 1 rear connection on adaptor 11 387.5 mm
650 mm 800 mm Prisma P cubicle ComPact NS1600 drawout direct front rotary handle vertical 4P 1 rear connection on adaptor 11 387.5 mm
650 mm 800 mm Prisma P cubicle ComPact NS1600 drawout motor mechanism vertical 3P 1 rear connection on adaptor 11 387.5 mm
650 mm 800 mm Prisma P cubicle ComPact NS1600 drawout motor mechanism vertical 4P 1 rear connection on adaptor 11 387.5 mm
650 mm 400 mm Prisma P cubicle ComPact NS630b...1000 drawout toggle vertical 3P 1 front connection on Canalis 18 737.5 mm
650 mm 400 mm Prisma P cubicle ComPact NS630b...1000 drawout direct front rotary handle vertical 3P 1 front connection on Canalis 18 737.5 mm
650 mm 400 mm Prisma P cubicle ComPact NS630b...1000 drawout motor mechanism vertical 3P 1 front connection on Canalis 18 737.5 mm
650 mm 800 mm Prisma P cubicle ComPact NS630b...1000 drawout toggle vertical 3P 1 rear connection on Canalis 16 637.5 mm
650 mm 800 mm Prisma P cubicle ComPact NS630b...1000 drawout direct front rotary handle vertical 3P 1 rear connection on Canalis 16 637.5 mm
650 mm 800 mm Prisma P cubicle ComPact NS630b...1000 drawout motor mechanism vertical 3P 1 rear connection on Canalis 16 637.5 mm
650 mm 400 mm Prisma P cubicle ComPact NS630b...1000 drawout toggle vertical 3P 1 front connection on adaptor 13 487.5 mm
650 mm 400 mm Prisma P cubicle ComPact NS630b...1000 drawout direct front rotary handle vertical 3P 1 front connection on adaptor 13 487.5 mm
650 mm 400 mm Prisma P cubicle ComPact NS630b...1000 drawout motor mechanism vertical 3P 1 front connection on adaptor 13 487.5 mm
650 mm 400 mm Prisma P cubicle ComPact NS630b...1000 drawout toggle vertical 4P 1 front connection on Canalis 18 737.5 mm
650 mm 400 mm Prisma P cubicle ComPact NS630b...1000 drawout direct front rotary handle vertical 4P 1 front connection on Canalis 18 737.5 mm
650 mm 400 mm Prisma P cubicle ComPact NS630b...1000 drawout motor mechanism vertical 4P 1 front connection on Canalis 18 737.5 mm
650 mm 800 mm Prisma P cubicle ComPact NS630b...1000 drawout toggle vertical 4P 1 rear connection on Canalis 16 637.5 mm
650 mm 800 mm Prisma P cubicle ComPact NS630b...1000 drawout direct front rotary handle vertical 4P 1 rear connection on Canalis 16 637.5 mm
650 mm 800 mm Prisma P cubicle ComPact NS630b...1000 drawout motor mechanism vertical 4P 1 rear connection on Canalis 16 637.5 mm
650 mm 400 mm Prisma P cubicle ComPact NS630b...1000 drawout toggle vertical 4P 1 front connection on adaptor 13 487.5 mm
650 mm 400 mm Prisma P cubicle ComPact NS630b...1000 drawout direct front rotary handle vertical 4P 1 front connection on adaptor 13 487.5 mm
650 mm 400 mm Prisma P cubicle ComPact NS630b...1000 drawout motor mechanism vertical 4P 1 front connection on adaptor 13 487.5 mm
650 mm 800 mm Prisma P cubicle ComPact NS630b...1000 drawout toggle vertical 3P 1 rear connection on adaptor 11 387.5 mm
650 mm 800 mm Prisma P cubicle ComPact NS630b...1000 drawout toggle vertical 4P 1 rear connection on adaptor 11 387.5 mm
650 mm 800 mm Prisma P cubicle ComPact NS630b...1000 drawout direct front rotary handle vertical 3P 1 rear connection on adaptor 11 387.5 mm
650 mm 800 mm Prisma P cubicle ComPact NS630b...1000 drawout direct front rotary handle vertical 4P 1 rear connection on adaptor 11 387.5 mm
650 mm 800 mm Prisma P cubicle ComPact NS630b...1000 drawout motor mechanism vertical 3P 1 rear connection on adaptor 11 387.5 mm
650 mm 800 mm Prisma P cubicle ComPact NS630b...1000 drawout motor mechanism vertical 4P 1 rear connection on adaptor 11 387.5 mm
650 mm 400 mm Prisma P cubicle Masterpact NT06...10 drawout toggle vertical 3P 1 front connection on adaptor 13 487.5 mm
650 mm 400 mm Prisma P cubicle Masterpact NT06...10 drawout motor mechanism vertical 3P 1 front connection on adaptor 13 487.5 mm
650 mm 800 mm Prisma P cubicle Masterpact NT06...10 drawout toggle vertical 3P 1 rear connection on adaptor 11 387.5 mm
650 mm 800 mm Prisma P cubicle Masterpact NT06...10 drawout motor mechanism vertical 3P 1 rear connection on adaptor 11 387.5 mm
650 mm 400 mm Prisma P cubicle Masterpact NT06...10 drawout toggle vertical 3P 1 front connection on Canalis 18 737.5 mm
650 mm 400 mm Prisma P cubicle Masterpact NT06...10 drawout motor mechanism vertical 3P 1 front connection on Canalis 18 737.5 mm
650 mm 800 mm Prisma P cubicle Masterpact NT06...10 drawout toggle vertical 3P 1 rear connection on Canalis 16 637.5 mm
650 mm 800 mm Prisma P cubicle Masterpact NT06...10 drawout motor mechanism vertical 3P 1 rear connection on Canalis 16 637.5 mm
650 mm 400 mm Prisma P cubicle Masterpact NT06...10 drawout toggle vertical 4P 1 front connection on adaptor 13 487.5 mm
650 mm 400 mm Prisma P cubicle Masterpact NT06...10 drawout motor mechanism vertical 4P 1 front connection on adaptor 13 487.5 mm
650 mm 800 mm Prisma P cubicle Masterpact NT06...10 drawout toggle vertical 4P 1 rear connection on adaptor 11 387.5 mm
650 mm 800 mm Prisma P cubicle Masterpact NT06...10 drawout motor mechanism vertical 4P 1 rear connection on adaptor 11 387.5 mm
650 mm 400 mm Prisma P cubicle Masterpact NT06...10 drawout toggle vertical 4P 1 front connection on Canalis 18 737.5 mm
650 mm 400 mm Prisma P cubicle Masterpact NT06...10 drawout motor mechanism vertical 4P 1 front connection on Canalis 18 737.5 mm
650 mm 800 mm Prisma P cubicle Masterpact NT06...10 drawout toggle vertical 4P 1 rear connection on Canalis 16 637.5 mm
650 mm 800 mm Prisma P cubicle Masterpact NT06...10 drawout motor mechanism vertical 4P 1 rear connection on Canalis 16 637.5 mm
650 mm 400 mm Prisma P cubicle Masterpact NT12 drawout toggle vertical 3P 1 front connection on adaptor 15 587.5 mm
650 mm 400 mm Prisma P cubicle Masterpact NT12 drawout motor mechanism vertical 3P 1 front connection on adaptor 15 587.5 mm
650 mm 800 mm Prisma P cubicle Masterpact NT12 drawout toggle vertical 3P 1 rear connection on adaptor 11 387.5 mm
650 mm 800 mm Prisma P cubicle Masterpact NT12 drawout motor mechanism vertical 3P 1 rear connection on adaptor 11 387.5 mm
650 mm 400 mm Prisma P cubicle Masterpact NT12 drawout toggle vertical 3P 1 front connection on Canalis 18 737.5 mm
650 mm 400 mm Prisma P cubicle Masterpact NT12 drawout motor mechanism vertical 3P 1 front connection on Canalis 18 737.5 mm
650 mm 800 mm Prisma P cubicle Masterpact NT12 drawout toggle vertical 3P 1 rear connection on Canalis 16 637.5 mm
650 mm 800 mm Prisma P cubicle Masterpact NT12 drawout motor mechanism vertical 3P 1 rear connection on Canalis 16 637.5 mm
650 mm 400 mm Prisma P cubicle Masterpact NT12 drawout toggle vertical 4P 1 front connection on adaptor 15 587.5 mm
650 mm 400 mm Prisma P cubicle Masterpact NT12 drawout motor mechanism vertical 4P 1 front connection on adaptor 15 587.5 mm
650 mm 800 mm Prisma P cubicle Masterpact NT12 drawout toggle vertical 4P 1 rear connection on adaptor 11 387.5 mm
650 mm 800 mm Prisma P cubicle Masterpact NT12 drawout motor mechanism vertical 4P 1 rear connection on adaptor 11 387.5 mm
650 mm 400 mm Prisma P cubicle Masterpact NT12 drawout toggle vertical 4P 1 front connection on Canalis 18 737.5 mm
650 mm 400 mm Prisma P cubicle Masterpact NT12 drawout motor mechanism vertical 4P 1 front connection on Canalis 18 737.5 mm
650 mm 800 mm Prisma P cubicle Masterpact NT12 drawout toggle vertical 4P 1 rear connection on Canalis 16 637.5 mm
650 mm 800 mm Prisma P cubicle Masterpact NT12 drawout motor mechanism vertical 4P 1 rear connection on Canalis 16 637.5 mm
650 mm 400 mm Prisma P cubicle Masterpact NT16 drawout toggle vertical 3P 1 front connection on adaptor 15 587.5 mm
650 mm 400 mm Prisma P cubicle Masterpact NT16 drawout motor mechanism vertical 3P 1 front connection on adaptor 15 587.5 mm
650 mm 800 mm Prisma P cubicle Masterpact NT16 drawout toggle vertical 3P 1 rear connection on adaptor 11 387.5 mm
650 mm 800 mm Prisma P cubicle Masterpact NT16 drawout motor mechanism vertical 3P 1 rear connection on adaptor 11 387.5 mm
650 mm 800 mm Prisma P cubicle Masterpact NT16 drawout toggle vertical 3P 1 rear connection on Canalis 16 637.5 mm
650 mm 800 mm Prisma P cubicle Masterpact NT16 drawout motor mechanism vertical 3P 1 rear connection on Canalis 16 637.5 mm
650 mm 400 mm Prisma P cubicle Masterpact NT16 drawout toggle vertical 4P 1 front connection on adaptor 15 587.5 mm
650 mm 400 mm Prisma P cubicle Masterpact NT16 drawout motor mechanism vertical 4P 1 front connection on adaptor 15 587.5 mm
650 mm 800 mm Prisma P cubicle Masterpact NT16 drawout toggle vertical 4P 1 rear connection on adaptor 11 387.5 mm
650 mm 800 mm Prisma P cubicle Masterpact NT16 drawout motor mechanism vertical 4P 1 rear connection on adaptor 11 387.5 mm
650 mm 800 mm Prisma P cubicle Masterpact NT16 drawout toggle vertical 4P 1 rear connection on Canalis 16 637.5 mm
650 mm 800 mm Prisma P cubicle Masterpact NT16 drawout motor mechanism vertical 4P 1 rear connection on Canalis 16 637.5 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3 cm
Package 1 Width 17.5 cm
Package 1 Length 57 cm
Package 1 Weight 3.2 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Halogen content performance Halogen free plastic parts product