This Application will be decommissioned as of January 7th 2025

03484 |
Schneider-Electric
 
03484 picture- web-product-data-sheet
03484
Mounting Plate Vert. Fixed MTZ1/NT 3P/4P 1600A W650 Prisma P
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Product or component type Mounting plate
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma P cubicle
Installation description Cubicle - width 650 mm depth 400 mm
Cubicle - width 650 mm depth 800 mm
Installed device Masterpact: fixed NT06...10 - control: toggle - vertical installation
Masterpact: fixed NT06...10 - control: motor mechanism - vertical installation
Masterpact: fixed NT12 - control: toggle - vertical installation
Masterpact: fixed NT12 - control: motor mechanism - vertical installation
Masterpact: fixed NT16 - control: toggle - vertical installation
Masterpact: fixed NT16 - control: motor mechanism - vertical installation
Poles description 1 x 3P: fixed NT06...10 vertical installation
1 x 4P: fixed NT06...10 vertical installation
1 x 3P: fixed NT12 vertical installation
1 x 4P: fixed NT12 vertical installation
1 x 3P: fixed NT16 vertical installation
1 x 4P: fixed NT16 vertical installation
Number of vertical modules [50 mm] 11 module(s): NT06...10, rear connection on adaptor in 650 mm Widecubicle
16 module(s): NT06...10, rear connection on Canalis in 650 mm Widecubicle
11 module(s): NT12, rear connection on adaptor in 650 mm Widecubicle
16 module(s): NT12, rear connection on Canalis in 650 mm Widecubicle
11 module(s): NT16, rear connection on adaptor in 650 mm Widecubicle
16 module(s): NT16, rear connection on Canalis in 650 mm Widecubicle
12 module(s): NT06...10, front connection on adaptor in 650 mm Widecubicle
17 module(s): NT06...10, front connection on Canalis in 650 mm Widecubicle
14 module(s): NT12, front connection on adaptor in 650 mm Widecubicle
17 module(s): NT12, front connection on Canalis in 650 mm Widecubicle
14 module(s): NT16, front connection on adaptor in 650 mm Widecubicle
Standards IEC 61439-2
Product certifications ASEFA
Complementary
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Surface finish Smooth
Matt
Colour White (RAL 9001)
Width 650 mm
Height 30 mm
Net weight 2.4 kg
Functional unit 650 mm 400 mm Prisma P cubicle Masterpact NT06...10 fixed toggle vertical 3P 1 front connection on adaptor 12 437.5 mm
650 mm 400 mm Prisma P cubicle Masterpact NT06...10 fixed motor mechanism vertical 3P 1 front connection on adaptor 12 437.5 mm
650 mm 800 mm Prisma P cubicle Masterpact NT06...10 fixed toggle vertical 3P 1 rear connection on adaptor 11 337.5 mm
650 mm 800 mm Prisma P cubicle Masterpact NT06...10 fixed motor mechanism vertical 3P 1 rear connection on adaptor 11 337.5 mm
650 mm 400 mm Prisma P cubicle Masterpact NT06...10 fixed toggle vertical 3P 1 front connection on Canalis 17 687.5 mm
650 mm 400 mm Prisma P cubicle Masterpact NT06...10 fixed motor mechanism vertical 3P 1 front connection on Canalis 17 687.5 mm
650 mm 800 mm Prisma P cubicle Masterpact NT06...10 fixed toggle vertical 3P 1 rear connection on Canalis 16 687.5 mm
650 mm 800 mm Prisma P cubicle Masterpact NT06...10 fixed motor mechanism vertical 3P 1 rear connection on Canalis 16 687.5 mm
650 mm 400 mm Prisma P cubicle Masterpact NT06...10 fixed toggle vertical 4P 1 front connection on adaptor 12 437.5 mm
650 mm 400 mm Prisma P cubicle Masterpact NT06...10 fixed motor mechanism vertical 4P 1 front connection on adaptor 12 437.5 mm
650 mm 800 mm Prisma P cubicle Masterpact NT06...10 fixed toggle vertical 4P 1 rear connection on adaptor 11 337.5 mm
650 mm 800 mm Prisma P cubicle Masterpact NT06...10 fixed motor mechanism vertical 4P 1 rear connection on adaptor 11 337.5 mm
650 mm 400 mm Prisma P cubicle Masterpact NT06...10 fixed toggle vertical 4P 1 front connection on Canalis 17 687.5 mm
650 mm 400 mm Prisma P cubicle Masterpact NT06...10 fixed motor mechanism vertical 4P 1 front connection on Canalis 17 687.5 mm
650 mm 800 mm Prisma P cubicle Masterpact NT06...10 fixed toggle vertical 4P 1 rear connection on Canalis 16 687.5 mm
650 mm 800 mm Prisma P cubicle Masterpact NT06...10 fixed motor mechanism vertical 4P 1 rear connection on Canalis 16 687.5 mm
650 mm 400 mm Prisma P cubicle Masterpact NT12 fixed toggle vertical 3P 1 front connection on adaptor 14 537.5 mm
650 mm 400 mm Prisma P cubicle Masterpact NT12 fixed motor mechanism vertical 3P 1 front connection on adaptor 14 537.5 mm
650 mm 800 mm Prisma P cubicle Masterpact NT12 fixed toggle vertical 3P 1 rear connection on adaptor 11 337.5 mm
650 mm 800 mm Prisma P cubicle Masterpact NT12 fixed motor mechanism vertical 3P 1 rear connection on adaptor 11 337.5 mm
650 mm 400 mm Prisma P cubicle Masterpact NT12 fixed toggle vertical 3P 1 front connection on Canalis 17 687.5 mm
650 mm 400 mm Prisma P cubicle Masterpact NT12 fixed motor mechanism vertical 3P 1 front connection on Canalis 17 687.5 mm
650 mm 800 mm Prisma P cubicle Masterpact NT12 fixed toggle vertical 3P 1 rear connection on Canalis 16 687.5 mm
650 mm 800 mm Prisma P cubicle Masterpact NT12 fixed motor mechanism vertical 3P 1 rear connection on Canalis 16 687.5 mm
650 mm 400 mm Prisma P cubicle Masterpact NT12 fixed toggle vertical 4P 1 front connection on adaptor 14 537.5 mm
650 mm 400 mm Prisma P cubicle Masterpact NT12 fixed motor mechanism vertical 4P 1 front connection on adaptor 14 537.5 mm
650 mm 800 mm Prisma P cubicle Masterpact NT12 fixed toggle vertical 4P 1 rear connection on adaptor 11 337.5 mm
650 mm 800 mm Prisma P cubicle Masterpact NT12 fixed motor mechanism vertical 4P 1 rear connection on adaptor 11 337.5 mm
650 mm 400 mm Prisma P cubicle Masterpact NT12 fixed toggle vertical 4P 1 front connection on Canalis 17 687.5 mm
650 mm 400 mm Prisma P cubicle Masterpact NT12 fixed motor mechanism vertical 4P 1 front connection on Canalis 17 687.5 mm
650 mm 800 mm Prisma P cubicle Masterpact NT12 fixed toggle vertical 4P 1 rear connection on Canalis 16 687.5 mm
650 mm 800 mm Prisma P cubicle Masterpact NT12 fixed motor mechanism vertical 4P 1 rear connection on Canalis 16 687.5 mm
650 mm 400 mm Prisma P cubicle Masterpact NT16 fixed toggle vertical 3P 1 front connection on adaptor 14 537.5 mm
650 mm 400 mm Prisma P cubicle Masterpact NT16 fixed motor mechanism vertical 3P 1 front connection on adaptor 14 537.5 mm
650 mm 800 mm Prisma P cubicle Masterpact NT16 fixed toggle vertical 3P 1 rear connection on adaptor 11 337.5 mm
650 mm 800 mm Prisma P cubicle Masterpact NT16 fixed motor mechanism vertical 3P 1 rear connection on adaptor 11 337.5 mm
650 mm 800 mm Prisma P cubicle Masterpact NT16 fixed toggle vertical 3P 1 rear connection on Canalis 16 687.5 mm
650 mm 800 mm Prisma P cubicle Masterpact NT16 fixed motor mechanism vertical 3P 1 rear connection on Canalis 16 687.5 mm
650 mm 400 mm Prisma P cubicle Masterpact NT16 fixed toggle vertical 4P 1 front connection on adaptor 14 537.5 mm
650 mm 400 mm Prisma P cubicle Masterpact NT16 fixed motor mechanism vertical 4P 1 front connection on adaptor 14 537.5 mm
650 mm 800 mm Prisma P cubicle Masterpact NT16 fixed toggle vertical 4P 1 rear connection on adaptor 11 337.5 mm
650 mm 800 mm Prisma P cubicle Masterpact NT16 fixed motor mechanism vertical 4P 1 rear connection on adaptor 11 337.5 mm
650 mm 800 mm Prisma P cubicle Masterpact NT16 fixed toggle vertical 4P 1 rear connection on Canalis 16 687.5 mm
650 mm 800 mm Prisma P cubicle Masterpact NT16 fixed motor mechanism vertical 4P 1 rear connection on Canalis 16 687.5 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3 cm
Package 1 Width 13.5 cm
Package 1 Length 57 cm
Package 1 Weight 2.3 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Halogen content performance Halogen free plastic parts product