This Application will be decommissioned as of January 7th 2025

03487 |
Schneider-Electric
 
03487 picture- web-product-data-sheet
03487
MOUNTING PLATE FOR NS FIXED -3P/4P 1600A VERTICAL IN WIDTH 400
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Product or component type Mounting plate
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma P cubicle
Installation description Cubicle - width 400 mm depth 400 mm
Installed device ComPact: fixed NSX400 without earth leakage protection - control: toggle - vertical installation
ComPact: fixed NSX630 without earth leakage protection - control: toggle - vertical installation
ComPact: fixed NSX400 with earth leakage protection - control: toggle - vertical installation
ComPact: fixed NSX630 with earth leakage protection - control: toggle - vertical installation
ComPact: fixed NSX400 without earth leakage protection - control: direct front rotary handle - vertical installation
ComPact: fixed NSX630 without earth leakage protection - control: direct front rotary handle - vertical installation
ComPact: plug-in NSX400 without earth leakage protection - control: toggle - vertical installation
ComPact: fixed NSX400 without earth leakage protection - control: motor mechanism - vertical installation
ComPact: plug-in NSX400 without earth leakage protection - control: direct front rotary handle - vertical installation
ComPact: plug-in NSX400 without earth leakage protection - control: motor mechanism - vertical installation
ComPact: plug-in NSX630 without earth leakage protection - control: toggle - vertical installation
ComPact: fixed NSX630 without earth leakage protection - control: motor mechanism - vertical installation
ComPact: plug-in NSX630 without earth leakage protection - control: direct front rotary handle - vertical installation
ComPact: plug-in NSX630 without earth leakage protection - control: motor mechanism - vertical installation
ComPact: plug-in NSX400 with earth leakage protection - control: toggle - vertical installation
ComPact: plug-in NSX630 with earth leakage protection - control: toggle - vertical installation
ComPact: fixed NS1250 - control: toggle - vertical installation
ComPact: fixed NS1250 - control: direct front rotary handle - vertical installation
ComPact: fixed NS1250 - control: motor mechanism - vertical installation
ComPact: fixed NS1600 - control: toggle - vertical installation
ComPact: fixed NS1600 - control: direct front rotary handle - vertical installation
ComPact: fixed NS1600 - control: motor mechanism - vertical installation
ComPact: fixed NS630b...1000 - control: toggle - vertical installation
ComPact: fixed NS630b...1000 - control: direct front rotary handle - vertical installation
ComPact: fixed NS630b...1000 - control: motor mechanism - vertical installation
Poles description 1 x 3P: fixed NSX400 vertical installation
1 x 4P: fixed NSX400 vertical installation
1 x 3P: fixed NSX630 vertical installation
1 x 4P: fixed NSX630 vertical installation
1 x 3P: plug-in NSX400 vertical installation
1 x 4P: plug-in NSX400 vertical installation
1 x 3P: plug-in NSX630 vertical installation
1 x 4P: plug-in NSX630 vertical installation
1 x 3P: fixed NS1250 vertical installation
1 x 4P: fixed NS1250 vertical installation
1 x 3P: fixed NS1600 vertical installation
1 x 4P: fixed NS1600 vertical installation
1 x 3P: fixed NS630b...1000 vertical installation
1 x 4P: fixed NS630b...1000 vertical installation
Number of vertical modules [50 mm] 36 module(s): NS1250, direct in 400 mm Widecubicle
36 module(s): NS1600, direct in 400 mm Widecubicle
36 module(s): NS630b...1000, direct in 400 mm Widecubicle
12 module(s): NSX400 without earth leakage protection , front connection in 400 mm Widecubicle
12 module(s): NSX630 without earth leakage protection , front connection in 400 mm Widecubicle
14 module(s): NSX400 with earth leakage protection , front connection in 400 mm Widecubicle
14 module(s): NSX630 with earth leakage protection , front connection in 400 mm Widecubicle
Standards IEC 61439-2
Product certifications ASEFA
Complementary
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Surface finish Matt
Smooth
Colour White (RAL 9001)
Width 400 mm
Height 300 mm
Net weight 2.7 kg
Functional unit 400 mm 400 mm Prisma P cubicle ComPact NS1250 fixed toggle vertical 3P 1 direct 36 762.5 mm
400 mm 400 mm Prisma P cubicle ComPact NS1250 fixed toggle vertical 4P 1 direct 36 762.5 mm
400 mm 400 mm Prisma P cubicle ComPact NS1250 fixed direct front rotary handle vertical 3P 1 direct 36 762.5 mm
400 mm 400 mm Prisma P cubicle ComPact NS1250 fixed direct front rotary handle vertical 4P 1 direct 36 762.5 mm
400 mm 400 mm Prisma P cubicle ComPact NS1250 fixed motor mechanism vertical 3P 1 direct 36 762.5 mm
400 mm 400 mm Prisma P cubicle ComPact NS1250 fixed motor mechanism vertical 4P 1 direct 36 762.5 mm
400 mm 400 mm Prisma P cubicle ComPact NS1600 fixed toggle vertical 3P 1 direct 36 762.5 mm
400 mm 400 mm Prisma P cubicle ComPact NS1600 fixed toggle vertical 4P 1 direct 36 762.5 mm
400 mm 400 mm Prisma P cubicle ComPact NS1600 fixed direct front rotary handle vertical 3P 1 direct 36 762.5 mm
400 mm 400 mm Prisma P cubicle ComPact NS1600 fixed direct front rotary handle vertical 4P 1 direct 36 762.5 mm
400 mm 400 mm Prisma P cubicle ComPact NS1600 fixed motor mechanism vertical 3P 1 direct 36 762.5 mm
400 mm 400 mm Prisma P cubicle ComPact NS1600 fixed motor mechanism vertical 4P 1 direct 36 762.5 mm
400 mm 400 mm Prisma P cubicle ComPact NS630b...1000 fixed toggle vertical 3P 1 direct 36 762.5 mm
400 mm 400 mm Prisma P cubicle ComPact NS630b...1000 fixed toggle vertical 4P 1 direct 36 762.5 mm
400 mm 400 mm Prisma P cubicle ComPact NS630b...1000 fixed direct front rotary handle vertical 3P 1 direct 36 762.5 mm
400 mm 400 mm Prisma P cubicle ComPact NS630b...1000 fixed direct front rotary handle vertical 4P 1 direct 36 762.5 mm
400 mm 400 mm Prisma P cubicle ComPact NS630b...1000 fixed motor mechanism vertical 3P 1 direct 36 762.5 mm
400 mm 400 mm Prisma P cubicle ComPact NS630b...1000 fixed motor mechanism vertical 4P 1 direct 36 762.5 mm
400 mm 400 mm Prisma P cubicle ComPact NSX400 without fixed toggle vertical 3P 1 front connection 12 112.5 mm
400 mm 400 mm Prisma P cubicle ComPact NSX400 without fixed toggle vertical 4P 1 front connection 12 112.5 mm
400 mm 400 mm Prisma P cubicle ComPact NSX400 without fixed direct front rotary handle vertical 3P 1 front connection 12 137.5 mm
400 mm 400 mm Prisma P cubicle ComPact NSX400 without fixed direct front rotary handle vertical 4P 1 front connection 12 137.5 mm
400 mm 400 mm Prisma P cubicle ComPact NSX400 without fixed motor mechanism vertical 3P 1 front connection 12 137.5 mm
400 mm 400 mm Prisma P cubicle ComPact NSX400 without fixed motor mechanism vertical 4P 1 front connection 12 137.5 mm
400 mm 400 mm Prisma P cubicle ComPact NSX400 without plug-in toggle vertical 3P 1 front connection 12 112.5 mm
400 mm 400 mm Prisma P cubicle ComPact NSX400 without plug-in toggle vertical 4P 1 front connection 12 112.5 mm
400 mm 400 mm Prisma P cubicle ComPact NSX400 without plug-in direct front rotary handle vertical 3P 1 front connection 12 137.5 mm
400 mm 400 mm Prisma P cubicle ComPact NSX400 without plug-in direct front rotary handle vertical 4P 1 front connection 12 137.5 mm
400 mm 400 mm Prisma P cubicle ComPact NSX400 without plug-in motor mechanism vertical 3P 1 front connection 12 137.5 mm
400 mm 400 mm Prisma P cubicle ComPact NSX400 without plug-in motor mechanism vertical 4P 1 front connection 12 137.5 mm
400 mm 400 mm Prisma P cubicle ComPact NSX630 without fixed toggle vertical 3P 1 front connection 12 112.5 mm
400 mm 400 mm Prisma P cubicle ComPact NSX630 without fixed toggle vertical 4P 1 front connection 12 112.5 mm
400 mm 400 mm Prisma P cubicle ComPact NSX630 without fixed direct front rotary handle vertical 3P 1 front connection 12 137.5 mm
400 mm 400 mm Prisma P cubicle ComPact NSX630 without fixed direct front rotary handle vertical 4P 1 front connection 12 137.5 mm
400 mm 400 mm Prisma P cubicle ComPact NSX630 without fixed motor mechanism vertical 3P 1 front connection 12 137.5 mm
400 mm 400 mm Prisma P cubicle ComPact NSX630 without fixed motor mechanism vertical 4P 1 front connection 12 137.5 mm
400 mm 400 mm Prisma P cubicle ComPact NSX630 without plug-in toggle vertical 3P 1 front connection 12 112.5 mm
400 mm 400 mm Prisma P cubicle ComPact NSX630 without plug-in toggle vertical 4P 1 front connection 12 112.5 mm
400 mm 400 mm Prisma P cubicle ComPact NSX630 without plug-in direct front rotary handle vertical 3P 1 front connection 12 137.5 mm
400 mm 400 mm Prisma P cubicle ComPact NSX630 without plug-in direct front rotary handle vertical 4P 1 front connection 12 137.5 mm
400 mm 400 mm Prisma P cubicle ComPact NSX630 without plug-in motor mechanism vertical 3P 1 front connection 12 137.5 mm
400 mm 400 mm Prisma P cubicle ComPact NSX630 without plug-in motor mechanism vertical 4P 1 front connection 12 137.5 mm
400 mm 400 mm Prisma P cubicle ComPact NSX400 with fixed toggle vertical 3P 1 front connection 14 112.5 mm
400 mm 400 mm Prisma P cubicle ComPact NSX400 with fixed toggle vertical 4P 1 front connection 14 112.5 mm
400 mm 400 mm Prisma P cubicle ComPact NSX400 with plug-in toggle vertical 3P 1 front connection 14 112.5 mm
400 mm 400 mm Prisma P cubicle ComPact NSX400 with plug-in toggle vertical 4P 1 front connection 14 112.5 mm
400 mm 400 mm Prisma P cubicle ComPact NSX630 with fixed toggle vertical 3P 1 front connection 14 112.5 mm
400 mm 400 mm Prisma P cubicle ComPact NSX630 with fixed toggle vertical 4P 1 front connection 14 112.5 mm
400 mm 400 mm Prisma P cubicle ComPact NSX630 with plug-in toggle vertical 3P 1 front connection 14 112.5 mm
400 mm 400 mm Prisma P cubicle ComPact NSX630 with plug-in toggle vertical 4P 1 front connection 14 112.5 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.000 cm
Package 1 Width 30.000 cm
Package 1 Length 37.000 cm
Package 1 Weight 2.800 kg
Unit Type of Package 2 S04
Number of Units in Package 2 8
Package 2 Height 30.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 23.250 kg
Unit Type of Package 3 P12
Number of Units in Package 3 64
Package 3 Height 75.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 179.200 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Halogen content performance Halogen free plastic parts product