Schneider-Electric
 
03488 picture- web-product-data-sheet
03488
Mounting Plate Vert. Withd. NS-MTZ1/NT 3P 1600A W400 Prisma P
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Product or component type Mounting plate
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma P cubicle
Installation description Cubicle - width 400 mm depth 400 mm
Installed device ComPact: drawout NS1250 - control: toggle - vertical installation
ComPact: drawout NS1250 - control: direct front rotary handle - vertical installation
ComPact: drawout NS1250 - control: motor mechanism - vertical installation
ComPact: drawout NS1600 - control: toggle - vertical installation
ComPact: drawout NS1600 - control: direct front rotary handle - vertical installation
ComPact: drawout NS1600 - control: motor mechanism - vertical installation
ComPact: drawout NS630b...1000 - control: toggle - vertical installation
ComPact: drawout NS630b...1000 - control: direct front rotary handle - vertical installation
ComPact: drawout NS630b...1000 - control: motor mechanism - vertical installation
Masterpact: drawout NT06...10 - control: toggle - vertical installation
Masterpact: drawout NT12 - control: toggle - vertical installation
Masterpact: drawout NT16 - control: toggle - vertical installation
Poles description 1 x 3P: drawout NS1250 vertical installation
1 x 3P: drawout NS1600 vertical installation
1 x 3P: drawout NS630b...1000 vertical installation
1 x 3P: drawout NT06...10 vertical installation
1 x 3P: drawout NT12 vertical installation
1 x 3P: drawout NT16 vertical installation
Number of vertical modules [50 mm] 36 module(s): NS1250, direct in 400 mm Widecubicle
36 module(s): NS1600, direct in 400 mm Widecubicle
36 module(s): NS630b...1000, direct in 400 mm Widecubicle
36 module(s): NT06...10, front connection in 400 mm Widecubicle
36 module(s): NT12, front connection in 400 mm Widecubicle
36 module(s): NT16, front connection in 400 mm Widecubicle
Standards IEC 61439-2
Product certifications ASEFA
Complementary
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Surface finish Matt
Smooth
Colour White (RAL 9001)
Width 400 mm
Height 30 mm
Product weight 1.62 kg
Functional unit 400 mm 400 mm Prisma P cubicle ComPact NS1250 drawout toggle vertical 3P 1 direct 36 1062.5 mm
400 mm 400 mm Prisma P cubicle ComPact NS1250 drawout direct front rotary handle vertical 3P 1 direct 36 1062.5 mm
400 mm 400 mm Prisma P cubicle ComPact NS1250 drawout motor mechanism vertical 3P 1 direct 36 1062.5 mm
400 mm 400 mm Prisma P cubicle ComPact NS1600 drawout toggle vertical 3P 1 direct 36 1062.5 mm
400 mm 400 mm Prisma P cubicle ComPact NS1600 drawout direct front rotary handle vertical 3P 1 direct 36 1062.5 mm
400 mm 400 mm Prisma P cubicle ComPact NS1600 drawout motor mechanism vertical 3P 1 direct 36 1062.5 mm
400 mm 400 mm Prisma P cubicle ComPact NS630b...1000 drawout toggle vertical 3P 1 direct 36 1062.5 mm
400 mm 400 mm Prisma P cubicle ComPact NS630b...1000 drawout direct front rotary handle vertical 3P 1 direct 36 1062.5 mm
400 mm 400 mm Prisma P cubicle ComPact NS630b...1000 drawout motor mechanism vertical 3P 1 direct 36 1062.5 mm
400 mm 400 mm Prisma P cubicle Masterpact NT06...10 drawout toggle vertical 3P 1 front connection 36 1062.5 mm
400 mm 400 mm Prisma P cubicle Masterpact NT12 drawout toggle vertical 3P 1 front connection 36 1062.5 mm
400 mm 400 mm Prisma P cubicle Masterpact NT16 drawout toggle vertical 3P 1 front connection 36 1062.5 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.0 cm
Package 1 Width 33.0 cm
Package 1 Length 36.5 cm
Package 1 Weight 1.62 kg
Unit Type of Package 2 S04
Number of Units in Package 2 10
Package 2 Height 30.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 17.0 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information