Schneider-Electric
 
03489 picture- web-product-data-sheet
03489
Mounting Plate Vert. Fixed MTZ1/NT 3P 1600A W400 Prisma P
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Product or component type Mounting plate
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma P cubicle
Installation description Cubicle - width 400 mm depth 400 mm
Installed device Masterpact: fixed NT06...10 - control: toggle - vertical installation
Masterpact: fixed NT12 - control: toggle - vertical installation
Masterpact: fixed NT16 - control: toggle - vertical installation
Poles description 1 x 3P: fixed NT06...10 vertical installation
1 x 3P: fixed NT12 vertical installation
1 x 3P: fixed NT16 vertical installation
Number of vertical modules [50 mm] 36 module(s): NT06...10, front connection in 400 mm Widecubicle
36 module(s): NT12, front connection in 400 mm Widecubicle
36 module(s): NT16, front connection in 400 mm Widecubicle
Standards IEC 61439-2
Product certifications ASEFA
Complementary
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Surface finish Matt
Smooth
Colour White (RAL 9001)
Width 328 mm
Height 30 mm
Product weight 1.36 kg
Functional unit 400 mm 400 mm Prisma P cubicle Masterpact NT06...10 fixed toggle vertical 3P 1 front connection 36 1037.5 mm
400 mm 400 mm Prisma P cubicle Masterpact NT12 fixed toggle vertical 3P 1 front connection 36 1037.5 mm
400 mm 400 mm Prisma P cubicle Masterpact NT16 fixed toggle vertical 3P 1 front connection 36 1037.5 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3 cm
Package 1 Width 33 cm
Package 1 Length 36.5 cm
Package 1 Weight 1.360 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information