Schneider-Electric
 
03491 picture- web-product-data-sheet
03491
MOUNTING PLATE CHANGEOVER NS1000 ROTARY HORIZONTAL W650
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Product or component type Mounting plate
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma P cubicle
Installation description Cubicle - width 650 mm depth 400 mm
Installed device Source changeover: fixed NS630b...1000 source changeover - control: direct front rotary handle - horizontal installation
Source changeover: fixed NS630b...1000 source changeover - control: remote control - horizontal installation
Source changeover: fixed NS630b...1000 source changeover - control: automatic - horizontal installation
Poles description 2 x 3P: fixed NS630b...1000 source changeover horizontal installation
2 x 4P: fixed NS630b...1000 source changeover horizontal installation
Number of vertical modules [50 mm] 13 module(s): NS630b...1000 source changeover, direct in 650 mm Widecubicle
Standards IEC 61439-2
Product certifications ASEFA
Complementary
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Surface finish Matt
Smooth
Colour White (RAL 9001)
Width 375 mm
Height 618 mm
Product weight 3.56 kg
Functional unit 650 mm 400 mm Prisma P cubicle source changeover NS630b...1000 source changeover fixed direct front rotary handle horizontal 3P 2 direct 13 12.5 mm
650 mm 400 mm Prisma P cubicle source changeover NS630b...1000 source changeover fixed direct front rotary handle horizontal 4P 2 direct 13 12.5 mm
650 mm 400 mm Prisma P cubicle source changeover NS630b...1000 source changeover fixed remote control horizontal 3P 2 direct 13 12.5 mm
650 mm 400 mm Prisma P cubicle source changeover NS630b...1000 source changeover fixed remote control horizontal 4P 2 direct 13 12.5 mm
650 mm 400 mm Prisma P cubicle source changeover NS630b...1000 source changeover fixed automatic horizontal 3P 2 direct 13 12.5 mm
650 mm 400 mm Prisma P cubicle source changeover NS630b...1000 source changeover fixed automatic horizontal 4P 2 direct 13 12.5 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4 cm
Package 1 Width 58 cm
Package 1 Length 62.5 cm
Package 1 Weight 3.56 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information