This Application will be decommissioned as of January 7th 2025

03501 |
Schneider-Electric
 
03501 picture- web-product-data-sheet
03501
MOUNTING PLATE NS3200 INS-INV2500 FIXED VERTICAL IN WIDTH 650
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Product or component type Mounting plate
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma P cubicle
Installation description Cubicle - width 650 mm depth 400 mm
Cubicle - width 650 mm depth 600 mm
Installed device ComPact: fixed INS2000...2500 - control: direct front rotary handle - vertical installation
ComPact: fixed INS630b...1600 - control: direct front rotary handle - vertical installation
ComPact: fixed INV2000...2500 - control: direct front rotary handle - vertical installation
ComPact: fixed INV630b...1600 - control: direct front rotary handle - vertical installation
ComPact: fixed NS1600b - control: toggle - vertical installation
ComPact: fixed NS2000...3200 - control: toggle - vertical installation
Poles description 1 x 3P: fixed INS2000...2500 vertical installation
1 x 4P: fixed INS2000...2500 vertical installation
1 x 3P: fixed INS630b...1600 vertical installation
1 x 4P: fixed INS630b...1600 vertical installation
1 x 3P: fixed INV2000...2500 vertical installation
1 x 4P: fixed INV2000...2500 vertical installation
1 x 3P: fixed INV630b...1600 vertical installation
1 x 4P: fixed INV630b...1600 vertical installation
1 x 3P: fixed NS1600b vertical installation
1 x 4P: fixed NS1600b vertical installation
1 x 3P: fixed NS2000...3200 vertical installation
1 x 4P: fixed NS2000...3200 vertical installation
Number of vertical modules [50 mm] 16 module(s): INS2000...2500, front connection on adaptor in 650 mm Widecubicle
16 module(s): INS2000...2500, rear connection on adaptor in 650 mm Widecubicle
14 module(s): INS630b...1600, front connection on adaptor in 650 mm Widecubicle
16 module(s): INV2000...2500, front connection on adaptor in 650 mm Widecubicle
16 module(s): INV2000...2500, rear connection on adaptor in 650 mm Widecubicle
14 module(s): INV630b...1600, front connection on adaptor in 650 mm Widecubicle
14 module(s): NS1600b, front connection on adaptor in 650 mm Widecubicle
16 module(s): NS2000...3200, front connection on adaptor in 650 mm Widecubicle
Standards IEC 61439-2
Product certifications ASEFA
Complementary
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Surface finish Matt
Smooth
Colour White (RAL 9001)
Width 650 mm
Height 200 mm
Net weight 2.9 kg
Functional unit 650 mm 400 mm Prisma P cubicle ComPact INS2000...2500 fixed direct front rotary handle vertical 3P 1 front connection on adaptor 16 262.5 mm
650 mm 400 mm Prisma P cubicle ComPact INS2000...2500 fixed direct front rotary handle vertical 4P 1 front connection on adaptor 16 262.5 mm
650 mm 600 mm Prisma P cubicle ComPact INS2000...2500 fixed direct front rotary handle vertical 3P 1 rear connection on adaptor 16 262.5 mm
650 mm 600 mm Prisma P cubicle ComPact INS2000...2500 fixed direct front rotary handle vertical 4P 1 rear connection on adaptor 16 262.5 mm
650 mm 400 mm Prisma P cubicle ComPact INS630b...1600 fixed direct front rotary handle vertical 3P 1 front connection on adaptor 14 262.5 mm
650 mm 400 mm Prisma P cubicle ComPact INS630b...1600 fixed direct front rotary handle vertical 4P 1 front connection on adaptor 14 262.5 mm
650 mm 400 mm Prisma P cubicle ComPact INV2000...2500 fixed direct front rotary handle vertical 3P 1 front connection on adaptor 16 262.5 mm
650 mm 400 mm Prisma P cubicle ComPact INV2000...2500 fixed direct front rotary handle vertical 4P 1 front connection on adaptor 16 262.5 mm
650 mm 600 mm Prisma P cubicle ComPact INV2000...2500 fixed direct front rotary handle vertical 3P 1 rear connection on adaptor 16 262.5 mm
650 mm 600 mm Prisma P cubicle ComPact INV2000...2500 fixed direct front rotary handle vertical 4P 1 rear connection on adaptor 16 262.5 mm
650 mm 400 mm Prisma P cubicle ComPact INV630b...1600 fixed direct front rotary handle vertical 3P 1 front connection on adaptor 14 262.5 mm
650 mm 400 mm Prisma P cubicle ComPact INV630b...1600 fixed direct front rotary handle vertical 4P 1 front connection on adaptor 14 262.5 mm
650 mm 400 mm Prisma P cubicle ComPact NS1600b fixed toggle vertical 3P 1 front connection on adaptor 14 212.5 mm
650 mm 400 mm Prisma P cubicle ComPact NS1600b fixed toggle vertical 4P 1 front connection on adaptor 14 212.5 mm
650 mm 600 mm Prisma P cubicle ComPact NS2000...3200 fixed toggle vertical 3P 1 front connection on adaptor 16 212.5 mm
650 mm 600 mm Prisma P cubicle ComPact NS2000...3200 fixed toggle vertical 4P 1 front connection on adaptor 16 212.5 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.5 cm
Package 1 Width 20.0 cm
Package 1 Length 59.0 cm
Package 1 Weight 2.9 kg
Unit Type of Package 2 S04
Number of Units in Package 2 6
Package 2 Height 30.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 17.4 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Halogen content performance Halogen free plastic parts product