This Application will be decommissioned as of January 7th 2025

03502 |
Schneider-Electric
 
03502 picture- web-product-data-sheet
03502
MOUNTING PLATE FOR EZC FIXED -1P/3P/4P 100A VERTICAL IN WIDTH 650
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Product or component type Mounting plate
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma P cubicle
Installation description Cubicle - width 650 mm depth 400 mm
Installed device EasyPact: fixed EZC100 without earth leakage protection - control: toggle - vertical installation
Poles description 15 x 1P: fixed EZC100 vertical installation
5 x 3P: fixed EZC100 vertical installation
3 x 4P: fixed EZC100 vertical installation
Number of vertical modules [50 mm] 5 module(s): EZC100 without earth leakage protection , direct in 650 mm Widecubicle
Standards IEC 61439-2
Product certifications ASEFA
Complementary
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Surface finish Smooth
Matt
Colour White (RAL 9001)
Width 575 mm
Height 147 mm
Net weight 2.2 kg
Functional unit 650 mm 400 mm Prisma P cubicle EasyPact EZC100 without fixed toggle vertical 1P 15 direct 5 62.5 mm
650 mm 400 mm Prisma P cubicle EasyPact EZC100 without fixed toggle vertical 3P 5 direct 5 62.5 mm
650 mm 400 mm Prisma P cubicle EasyPact EZC100 without fixed toggle vertical 4P 3 direct 5 62.5 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.000 cm
Package 1 Width 15.000 cm
Package 1 Length 59.000 cm
Package 1 Weight 2.200 kg
Unit Type of Package 2 S04
Number of Units in Package 2 6
Package 2 Height 30.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 14.060 kg
Unit Type of Package 3 P12
Number of Units in Package 3 24
Package 3 Height 60.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 63.120 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Halogen content performance Halogen free plastic parts product