Schneider-Electric
 
03504 picture- web-product-data-sheet
03504
MOUNTING PLATE FOR EZC FIXED -3P/4P 250A VERTICAL AND HORIZONTAL IN WIDTH 650
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Product or component type Mounting plate
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma P cubicle
Installation description Cubicle - width 650 mm depth 400 mm
Installed device EasyPact: fixed EZC250 without earth leakage protection - control: toggle - horizontal installation
EasyPact: fixed EZC250 without earth leakage protection - control: toggle - vertical installation
EasyPact: fixed EZCV250 with earth leakage protection - control: toggle - horizontal installation
EasyPact: fixed EZCV250 with earth leakage protection - control: toggle - vertical installation
Poles description 1 x 3P: fixed EZC250 horizontal installation
1 x 4P: fixed EZC250 horizontal installation
4 x 3P: fixed EZC250 vertical installation
3 x 4P: fixed EZC250 vertical installation
1 x 3P: fixed EZCV250 horizontal installation
1 x 4P: fixed EZCV250 horizontal installation
4 x 3P: fixed EZCV250 vertical installation
3 x 4P: fixed EZCV250 vertical installation
Number of vertical modules [50 mm] 4 module(s): EZC250 without earth leakage protection , direct in 650 mm Widecubicle
7 module(s): EZC250 without earth leakage protection , direct in 650 mm Widecubicle
4 module(s): EZCV250 with earth leakage protection , direct in 650 mm Widecubicle
7 module(s): EZCV250 with earth leakage protection , direct in 650 mm Widecubicle
Standards IEC 61439-2
Product certifications ASEFA
Complementary
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Surface finish Matt
Smooth
Colour White (RAL 9001)
Width 440 mm
Height 150 mm
Product weight 1.58 kg
Functional unit 650 mm 400 mm Prisma P cubicle EasyPact EZC250 without fixed toggle horizontal 3P 1 direct 4 37.5 mm
650 mm 400 mm Prisma P cubicle EasyPact EZC250 without fixed toggle horizontal 4P 1 direct 4 37.5 mm
650 mm 400 mm Prisma P cubicle EasyPact EZC250 without fixed toggle vertical 3P 4 direct 7 112.5 mm
650 mm 400 mm Prisma P cubicle EasyPact EZC250 without fixed toggle vertical 4P 3 direct 7 112.5 mm
650 mm 400 mm Prisma P cubicle EasyPact EZCV250 with fixed toggle horizontal 3P 1 direct 4 37.5 mm
650 mm 400 mm Prisma P cubicle EasyPact EZCV250 with fixed toggle horizontal 4P 1 direct 4 37.5 mm
650 mm 400 mm Prisma P cubicle EasyPact EZCV250 with fixed toggle vertical 3P 4 direct 7 112.5 mm
650 mm 400 mm Prisma P cubicle EasyPact EZCV250 with fixed toggle vertical 4P 3 direct 7 112.5 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.5 cm
Package 1 Width 17.0 cm
Package 1 Length 47.0 cm
Package 1 Weight 1.58 kg
Unit Type of Package 2 P12
Number of Units in Package 2 33
Package 2 Height 35.0 cm
Package 2 Width 80.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 64.14 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information