This Application will be decommissioned as of January 7th 2025

03534 |
Schneider-Electric
 
03534 picture- web-product-data-sheet
03534
MOUNTING PLATE INF 3P/4P 200-250A HORIZONTAL W650
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Product or component type Mounting plate
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma P
Installation description Cubicle - width 650 mm depth 400 mm
Installed device FuPact: fixed INF200...250 - control: extended rotary handle - horizontal installation
Poles description 1 x 3P: fixed INF200...250 horizontal installation
1 x 4P: fixed INF200...250 horizontal installation
Number of vertical modules [50 mm] 7 module(s): INF200...250, direct in 650 mm Widecubicle
Standards IEC 61439-2
Product certifications ASEFA
Complementary
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Surface finish Smooth
Matt
Colour White (RAL 9001)
Width 590 mm
Height 350 mm
Net weight 3.92 kg
Functional unit 650 mm 400 mm Prisma P cubicle FuPact INF200...250 fixed extended rotary handle horizontal 3P 1 direct 7 12.5 mm
650 mm 400 mm Prisma P cubicle FuPact INF200...250 fixed extended rotary handle horizontal 4P 1 direct 7 12.5 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.000 cm
Package 1 Width 35.000 cm
Package 1 Length 58.000 cm
Package 1 Weight 3.920 kg
Unit Type of Package 2 S04
Number of Units in Package 2 5
Package 2 Height 30.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 20.360 kg
Unit Type of Package 3 P12
Number of Units in Package 3 20
Package 3 Height 45.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 81.440 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Halogen content performance Halogen free plastic parts product