This Application will be decommissioned as of January 7th 2025

03535 |
Schneider-Electric
 
03535 picture- web-product-data-sheet
03535
MOUNTING PLATE INF 3P/4P 400A HORIZONTAL W650
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Product or component type Mounting plate
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma P cubicle
Installation description Cubicle - width 650 mm depth 400 mm
Installed device FuPact: fixed INF400 - control: extended rotary handle - horizontal installation
Poles description 1 x 3P: fixed INF400 horizontal installation
1 x 4P: fixed INF400 horizontal installation
Number of vertical modules [50 mm] 8 module(s): INF400, direct in 650 mm Widecubicle
Standards IEC 61439-2
Product certifications ASEFA
Complementary
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Surface finish Smooth
Matt
Colour White (RAL 9001)
Width 650 mm
Height 400 mm
Net weight 4.42 kg
Functional unit 650 mm 400 mm Prisma P cubicle FuPact INF400 fixed extended rotary handle horizontal 3P 1 direct 8 12.5 mm
650 mm 400 mm Prisma P cubicle FuPact INF400 fixed extended rotary handle horizontal 4P 1 direct 8 12.5 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4 cm
Package 1 Width 40 cm
Package 1 Length 58 cm
Package 1 Weight 4.42 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Halogen content performance Halogen free plastic parts product