This Application will be decommissioned as of January 7th 2025

03536 |
Schneider-Electric
 
03536 picture- web-product-data-sheet
03536
MOUNTING PLATE INF 3P/4P 600-800A HORIZONTAL W650
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Product or component type Mounting plate
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma P cubicle
Installation description Cubicle - width 650 mm depth 400 mm
Installed device FuPact: fixed INF630...800 - control: extended rotary handle - horizontal installation
Poles description 1 x 3P: fixed INF630...800 horizontal installation
1 x 4P: fixed INF630...800 horizontal installation
Number of vertical modules [50 mm] 11 module(s): INF630...800, direct in 650 mm Widecubicle
Standards IEC 61439-2
Product certifications ASEFA
Complementary
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Surface finish Matt
Smooth
Colour White (RAL 9001)
Width 650 mm
Height 500 mm
Net weight 4.72 kg
Functional unit 650 mm 400 mm Prisma P cubicle FuPact INF630...800 fixed extended rotary handle horizontal 3P 1 direct 11 12.5 mm
650 mm 400 mm Prisma P cubicle FuPact INF630...800 fixed extended rotary handle horizontal 4P 1 direct 11 12.5 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4 cm
Package 1 Width 52 cm
Package 1 Length 58 cm
Package 1 Weight 4.73 kg
Unit Type of Package 2 BB1
Number of Units in Package 2 4
Package 2 Height 17 cm
Package 2 Width 54 cm
Package 2 Length 82 cm
Package 2 Weight 19.9 kg
Unit Type of Package 3 P12
Number of Units in Package 3 16
Package 3 Height 49 cm
Package 3 Width 80 cm
Package 3 Length 120 cm
Package 3 Weight 79.6 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Halogen content performance Halogen free plastic parts product