Schneider-Electric
 
03537 picture- web-product-data-sheet
03537
MOUNTING PLATE INF 3P/4P 200-800A VERTICAL W650
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Product or component type Mounting plate
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma P cubicle
Installation description Cubicle - width 650 mm depth 400 mm
Installed device FuPact: fixed INF200...250 - control: extended rotary handle - vertical installation
FuPact: fixed INF400 - control: extended rotary handle - vertical installation
FuPact: fixed INF630...800 - control: extended rotary handle - vertical installation
Poles description 1 x 3P: fixed INF200...250 vertical installation
1 x 4P: fixed INF200...250 vertical installation
1 x 3P: fixed INF400 vertical installation
1 x 4P: fixed INF400 vertical installation
1 x 3P: fixed INF630...800 vertical installation
1 x 4P: fixed INF630...800 vertical installation
Number of vertical modules [50 mm] 11 module(s): INF630...800, direct in 650 mm Widecubicle
9 module(s): INF200...250, direct in 650 mm Widecubicle
9 module(s): INF400, direct in 650 mm Widecubicle
Standards IEC 61439-2
Product certifications ASEFA
Complementary
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Surface finish Smooth
Matt
Colour White (RAL 9001)
Width 590 mm
Height 300 mm
Product weight 3.62 kg
Functional unit 650 mm 400 mm Prisma P cubicle FuPact INF200...250 fixed extended rotary handle vertical 3P 1 direct 9 12.5 mm
650 mm 400 mm Prisma P cubicle FuPact INF200...250 fixed extended rotary handle vertical 4P 1 direct 9 12.5 mm
650 mm 400 mm Prisma P cubicle FuPact INF400 fixed extended rotary handle vertical 3P 1 direct 9 12.5 mm
650 mm 400 mm Prisma P cubicle FuPact INF400 fixed extended rotary handle vertical 4P 1 direct 9 12.5 mm
650 mm 400 mm Prisma P cubicle FuPact INF630...800 fixed extended rotary handle vertical 3P 1 direct 11 12.5 mm
650 mm 400 mm Prisma P cubicle FuPact INF630...800 fixed extended rotary handle vertical 4P 1 direct 11 12.5 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4 cm
Package 1 Width 30 cm
Package 1 Length 58 cm
Package 1 Weight 3.63 kg
Unit Type of Package 2 S04
Number of Units in Package 2 6
Package 2 Height 30 cm
Package 2 Width 40 cm
Package 2 Length 60 cm
Package 2 Weight 22.34 kg
Unit Type of Package 3 P12
Number of Units in Package 3 24
Package 3 Height 45 cm
Package 3 Width 80 cm
Package 3 Length 120 cm
Package 3 Weight 89.36 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information