Schneider-Electric
 
03540 picture- web-product-data-sheet
03540
MOUNTING PLATE INF 3P/4P 32-40A VERTICAL AND HORIZONTAL W650
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Product or component type Mounting plate
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma P cubicle
Installation description Cubicle - width 650 mm depth 400 mm
Installed device FuPact: fixed INF32 - control: extended rotary handle - vertical installation
FuPact: fixed INF32 - control: extended rotary handle - horizontal installation
FuPact: fixed INF40 - control: extended rotary handle - vertical installation
FuPact: fixed INF40 - control: extended rotary handle - horizontal installation
Poles description 4 x 3P: fixed INF32 vertical installation
1 x 3P: fixed INF32 horizontal installation
1 x 4P: fixed INF32 horizontal installation
3 x 4P: fixed INF32 vertical installation
4 x 3P: fixed INF40 vertical installation
3 x 4P: fixed INF40 vertical installation
1 x 3P: fixed INF40 horizontal installation
1 x 4P: fixed INF40 horizontal installation
Number of vertical modules [50 mm] 3 module(s): INF32, direct in 650 mm Widecubicle
3 module(s): INF40, direct in 650 mm Widecubicle
Standards IEC 61439-2
Product certifications ASEFA
Complementary
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Surface finish Smooth
Matt
Colour White (RAL 9001)
Width 590 mm
Height 150 mm
Product weight 2.14 kg
Functional unit 650 mm 400 mm Prisma P cubicle FuPact INF32 fixed extended rotary handle vertical 3P 4 direct 3 12.5 mm
650 mm 400 mm Prisma P cubicle FuPact INF32 fixed extended rotary handle horizontal 3P 1 direct 3 12.5 mm
650 mm 400 mm Prisma P cubicle FuPact INF32 fixed extended rotary handle horizontal 4P 1 direct 3 12.5 mm
650 mm 400 mm Prisma P cubicle FuPact INF32 fixed extended rotary handle vertical 4P 3 direct 3 12.5 mm
650 mm 400 mm Prisma P cubicle FuPact INF40 fixed extended rotary handle vertical 3P 4 direct 3 12.5 mm
650 mm 400 mm Prisma P cubicle FuPact INF40 fixed extended rotary handle horizontal 3P 1 direct 3 12.5 mm
650 mm 400 mm Prisma P cubicle FuPact INF40 fixed extended rotary handle horizontal 4P 1 direct 3 12.5 mm
650 mm 400 mm Prisma P cubicle FuPact INF40 fixed extended rotary handle vertical 4P 3 direct 3 12.5 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.500 cm
Package 1 Width 15.000 cm
Package 1 Length 57.500 cm
Package 1 Weight 2.140 kg
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 20.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 22.020 kg
Unit Type of Package 3 P12
Number of Units in Package 3 40
Package 3 Height 45.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 88.080 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information